SH71-3C16-16F - High Pressure , Non-Spill, Flat Face, Hydraulic Quick Couplings - 71 Series | Parker NA

High Pressure , Non-Spill, Flat Face, Hydraulic Quick Couplings - 71 Series | #SH71-3C16-16F

Click to View CAD Model
SH71-3C16-16F

High Pressure , Non-Spill, Flat Face, Hydraulic Quick Couplings - 71 Series | #SH71-3C16-16F

Snap-tite 71 series high pressure stainless steel coupler


Technical Specifications

  • Coupling Half: Female Coupler
  • Maximum Operating Pressure: 7500
  • Body Material: High pressure stainless steel
  • Body Size (inch): 1
  • Connection Type: Female NPSF
  • Connection Thread Size (inch): 1 - 11 1/2
  • Application: Hydraulic
  • Maximum Operating Temperature: 250 °F
  • Product Type: Push to connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Non-spill
  • Seal Material: Nitrile
  • Hex Size: 2.00 inch
  • Plating Type: na
Safety Warning

Item Information

Parker's 71 series Hydraulic Couplers, formerly Snap-tite 71 Series Couplers, connect with 71 Series Nipples. They are designed for working pressures up to 10,000 psi. These are double shut-off, non-spill, flat face hydraulic push to connect quick couplings for high pressure applications. 71 Series quick connect fittings are available in a wide range of sizes up to 2 inch with material options including steel, 316 stainless steel, or high pressure stainless steel.


Note: The 71-3 style couplers and nipples are interchangeable with the previous Snap-tite design couplers and nipples in sizes 3/8", 1/2", and 3/4". Old style 1" couplers and nipples (71-2C16 and 71-2N16) are not interchangeable with the 71-3 design.


Technical Characteristics:

• Sizes: 1/4” – 2”

• Materials: Steel, 316 Stainless Steel, High Pressure Stainless Steel

• Port Ends: Female NPTF, Female SAE

• Seal Options: Nitrile, Fluorocarbon, Ethylene Propylene

• Other Coupler options include: Sleeve Lock


Markets:

• Industrial

• Oil and Gas

• Construction


Features/Benefits:

• Push-to-connect operation makes connection easy

• Corrosion resistant 316 stainless steel and high pressure stainless steel material options for demanding applications

• Non-spill, flat face hydraulic valves minimize fluid loss when disconnecting to reduce environmental contamination and avoid safety hazards caused by spillage.

• Hydraulic flat face valves minimize the amount of air that can enter the system when connecting fluid lines


Applications: 

• In-plant equipment

• Oil exploration and production

• Construction Equipment

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539