Silicone Standard Wall High Temperature Coolant Hose, Series 6750 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Minimum Burst Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Silicone Standard Wall High Temperature Coolant Hose, Series 6750

Silicone Standard Wall High Temperature Coolant Hose, Series 6750

Silicone Standard Wall High Temperature Coolant Hose is designed for use in heater and radiator systems in heavy duty/high capacity vehicles and industrial equipment in applications to 350°F and 159 psi, Series 6750

Technical Specifications

  • Cover Material: Silicone
  • Media: Coolants
  • Inside Diameter: 1/4 to 5 inch, 6.4 to 127.0 mm
  • Maximum Operating Pressure: 1.1 to 11 bar, 0.1 to 1.1 MPa, 16 to 159 psi
  • Hose Reinforcement Material: Multiple Plies of High Temperature Textile
  • Nominal Hose Inside Diameter: 8 to 125 mm
  • Quantity per Box: 1 x 3-ft Lengths
  • Application: Engine
  • Package Type: Carton
  • Size: -4 to -80
  • Outside Diameter: 0.600 to 5.300 inch, 15.2 to 135.9 mm
  • Hose Inner Tube Material: Brick Red, Silicone
  • Cover Color: Blue
  • Cover Structure: Glossy
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Weight: 1.0 to 14.3 lb/ft, 0.14 to 2.0 kg/m
  • Minimum Burst Pressure: 49 to 477 psi, 3.8 to 32.9 bar
  • Minimum Bend Radius: n/a
Safety Warning

Full Product Description

Parker's Series 6750 Silicone Standard Wall High Temperature Coolant/Heater Hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The silicone construction resists chemicals, aging, cold leaks, cracking, delamination, heat, ozone and peeling to maximize performance. The hose is flexible for easy routing and installation, resists the elevated temperatures common to engine compartments and is available in convenient 3-ft standard lengths.

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Red silicone for superior heat resistance to 350°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Blue silicone for superior temperature resistance and easy identification.

Applications:
- media
• Coolant
• Hot water
- usage
• Coolant transfer in heater and coolant circuits
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment
• Trucks

Industry Standards:
• SAE J20R1 Class A

Safety/Technical:
• Design Factor: 3:1
• Nonconductive

Related Documents

×
Products Hose I.D. (inch) Minimum Burst Pressure (psi)
6750-0250003 1/4 477
6750-0313003 5/16 477
6750-0375003 3/8 477
6750-0500003 1/2 425
6750-0625003 5/8 376
6750-0750003 3/4 325
6750-0875003 7/8 325
6750-1000003 1 299
6750-1125003 1-1/8 299
6750-1250003 1-1/4 276
6750-1313003 1-5/16 276
6750-1375003 1-3/8 276
6750-1500003 1-1/2 249
6750-1625003 1-5/8 249
6750-1750003 1-3/4 225
6750-1875003 1-7/8 200
6750-2000003 2 200
6750-2125003 2-1/8 175
6750-2250003 2-1/4 175
6750-2375003 2-3/8 175
6750-2500003 2-1/2 149
6750-2625003 2-5/8 125
6750-2750003 2-3/4 125
6750-2875003 2-7/8 87
6750-3000003 3 87
6750-3125003 3-1/8 75
6750-3250003 3-1/4 75
6750-3313003 3-5/16 75
6750-3375003 3-3/8 75
6750-3500003 3-1/2 75
6750-3625003 3-5/8 49
6750-3750003 3-3/4 49
6750-3875003 3-7/8 49
6750-4000003 4 49
6750-4250003 4-1/4 49
6750-4500003 4-1/2 49
6750-4750003 4-3/4 49
6750-5000003 5 49

687PDC
687583