Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
C3H090V4 stand-alone servo drives have a power rating of 70kVA and feature scalable technology functions - from intelligent IEC 61131 drives with electronic CAM and PLCOpen function modules, down to basic analogue torque/velocity/position control.
Compax3 is Parker's global servo drive platform - offering a range of high performance single and multi-axis servo drive modules, as well as hydraulic controllers. The 'C3H' series of high power stand-alone single-axis servo drives and servo drive/controllers offer output power ratings from 35 to 110kVA, with a 3*400/480VAC input power supply.
Based on scalable technology functions, Compax3 drives can solve a wide range of application types - from basic analogue torque/velocity and step/direction control up to intelligent drives with advanced electronic CAM control and PLCopen function modules, programmable in accordance with IEC 61131-3 using the CoDeSys development environment.
Markets:
• Factory Automation
• Packaging Machinery
• Miscellaneous Industrial
Features/Benefits:
• Drives all motor types - synchronous-, asynchronous-, linear- and torque-motor technologies
• Support most feedback devices including resolver, rotary and linear incremental encoders, single/multi-turn Sine-Cosine absolute encoders (EnDat & Hiperface interfaces) and analogue/digital hall sensors.
• Standard IEC61131-3 programming
• Application software integrated
Applications:
• Packaging machines
• Material forming machines
• Printing machines
• Handling machines
C3H090V4 Technical Specifications:
• Power Output Rating : 70kVA
• Drive Input Supply : 3*400/480VAC
• 1 Encoder Output / 1 Encoder Input
• 8 Digital Inputs /4 Digital Outputs*
• 2 Analog Inputs (14 Bit)*
• 2 Analog Outputs (8 Bit)*
*expandable via fieldbus-based expansion IO modules
Technology Functions:
• I10T10: Drive control via analog velocity/torque command, step/direction input, encoder input
• I12T11: Positioning via digital I/Os, RS232/RS485, absolute/incremental positioning,
registration mark related positioning, electronic gearbox, dynamic positioning
• T30: Programming based on IEC 61131-3 with CoDeSys
- PLCopen function modules
- IEC 61131-3 standard modules
- C3 specific function modules
• T40: as per T30 features, plus advanced electronic cam functionality
Powerful multi-axis PC support software tool "Parker Integrated Engineering Tool", with the "Compax3 ServoManager":
- Guided configuration, with easy-to-use setup wizards
- Integrated 4-channel oscilloscope function
- Setup support
- Diagnostics/maintenance/service
- MotorManager
- Integrated CamDesigner for cam creation
ServoSignalAnalyzer for Compax3: PC-based signal analysis for mechatronic system optimisation
• Analysis and optimisation of the mechanical system
- Simple measurement of the mechanics dynamic behavior
- Vibration analysis of the mechanic construction
• Analysis and optimization of the control system
- Better and faster controller optimization
- Specific suppression of disturbances at the mechanic resonance points
| Compliance, Certifications & Safety |
|---|
| Compax3 Certifications |
| DoC002_C3H / CE Declaration of Conformity: C3H Servo Drives |
| Software Downloads |
|---|
| Compax3 Downloads Page |
| Products | Feedback Technology | Interface Option | Technology Option | Additional Integral Options |
|---|---|---|---|---|
| C3H090V4F10I10T10M00 | Resolver + SinCos (Hiperface) | Analog and Step/Direction Input | Torque, Velocity and Position Control | None |
| C3H090V4F10I11T11M00 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Basic Positioning Control | None |
| C3H090V4F10I11T30M00 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Motion Control based on IEC61131 | None |
| C3H090V4F10I11T30M10 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I11T30M11 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I11T30M12 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I11T30M21 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I11T40M00 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F10I11T40M10 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I11T40M11 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I11T40M12 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I11T40M21 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I12T11M00 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O, or RS232/485 | Basic Positioning Control | None |
| C3H090V4F10I12T11M10 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O, or RS232/485 | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I12T11M11 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O, or RS232/485 | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F10I12T11M12 | Resolver + SinCos (Hiperface) | Positioning via Digital I/O, or RS232/485 | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F10I20T11M00 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Basic Positioning Control | None |
| C3H090V4F10I20T11M10 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I20T11M11 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F10I20T11M12 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F10I20T30M00 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Motion Control based on IEC61131 | None |
| C3H090V4F10I20T30M10 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I20T30M11 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I20T30M12 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I20T30M21 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I20T40M00 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F10I20T40M10 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I20T40M11 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I20T40M12 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I20T40M21 | Resolver + SinCos (Hiperface) | Profibus DP Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I21T11M00 | Resolver + SinCos (Hiperface) | CANopen Interface | Basic Positioning Control | None |
| C3H090V4F10I21T11M10 | Resolver + SinCos (Hiperface) | CANopen Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I21T11M11 | Resolver + SinCos (Hiperface) | CANopen Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F10I21T11M12 | Resolver + SinCos (Hiperface) | CANopen Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F10I21T30M00 | Resolver + SinCos (Hiperface) | CANopen Interface | Motion Control based on IEC61131 | None |
| C3H090V4F10I21T30M10 | Resolver + SinCos (Hiperface) | CANopen Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I21T30M11 | Resolver + SinCos (Hiperface) | CANopen Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I21T30M12 | Resolver + SinCos (Hiperface) | CANopen Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I21T30M21 | Resolver + SinCos (Hiperface) | CANopen Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I21T40M00 | Resolver + SinCos (Hiperface) | CANopen Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F10I21T40M10 | Resolver + SinCos (Hiperface) | CANopen Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I21T40M11 | Resolver + SinCos (Hiperface) | CANopen Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I21T40M12 | Resolver + SinCos (Hiperface) | CANopen Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I21T40M21 | Resolver + SinCos (Hiperface) | CANopen Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I22T11M00 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Basic Positioning Control | None |
| C3H090V4F10I22T11M10 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I22T11M11 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F10I22T11M12 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F10I22T30M00 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Motion Control based on IEC61131 | None |
| C3H090V4F10I22T30M10 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I22T30M11 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I22T30M12 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I22T30M21 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I22T40M00 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F10I22T40M10 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I22T40M11 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I22T40M12 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I22T40M21 | Resolver + SinCos (Hiperface) | DeviceNet Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I30T11M00 | Resolver + SinCos (Hiperface) | PowerLink Interface | Basic Positioning Control | None |
| C3H090V4F10I30T11M10 | Resolver + SinCos (Hiperface) | PowerLink Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I30T11M11 | Resolver + SinCos (Hiperface) | PowerLink Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F10I30T11M12 | Resolver + SinCos (Hiperface) | PowerLink Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F10I30T30M00 | Resolver + SinCos (Hiperface) | PowerLink Interface | Motion Control based on IEC61131 | None |
| C3H090V4F10I30T30M10 | Resolver + SinCos (Hiperface) | PowerLink Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I30T30M11 | Resolver + SinCos (Hiperface) | PowerLink Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I30T30M12 | Resolver + SinCos (Hiperface) | PowerLink Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I30T30M21 | Resolver + SinCos (Hiperface) | PowerLink Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I30T40M00 | Resolver + SinCos (Hiperface) | PowerLink Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F10I30T40M10 | Resolver + SinCos (Hiperface) | PowerLink Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I30T40M11 | Resolver + SinCos (Hiperface) | PowerLink Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I30T40M12 | Resolver + SinCos (Hiperface) | PowerLink Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I30T40M21 | Resolver + SinCos (Hiperface) | PowerLink Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I31T11M00 | Resolver + SinCos (Hiperface) | EtherCat Interface | Basic Positioning Control | None |
| C3H090V4F10I31T11M10 | Resolver + SinCos (Hiperface) | EtherCat Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I31T11M11 | Resolver + SinCos (Hiperface) | EtherCat Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F10I31T11M12 | Resolver + SinCos (Hiperface) | EtherCat Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F10I31T30M00 | Resolver + SinCos (Hiperface) | EtherCat Interface | Motion Control based on IEC61131 | None |
| C3H090V4F10I31T30M10 | Resolver + SinCos (Hiperface) | EtherCat Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I31T30M11 | Resolver + SinCos (Hiperface) | EtherCat Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I31T30M12 | Resolver + SinCos (Hiperface) | EtherCat Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I31T30M21 | Resolver + SinCos (Hiperface) | EtherCat Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I31T40M00 | Resolver + SinCos (Hiperface) | EtherCat Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F10I31T40M10 | Resolver + SinCos (Hiperface) | EtherCat Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I31T40M11 | Resolver + SinCos (Hiperface) | EtherCat Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I31T40M12 | Resolver + SinCos (Hiperface) | EtherCat Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I31T40M21 | Resolver + SinCos (Hiperface) | EtherCat Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I32T11M00 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Basic Positioning Control | None |
| C3H090V4F10I32T11M10 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I32T11M11 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F10I32T11M12 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F10I32T30M00 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Motion Control based on IEC61131 | None |
| C3H090V4F10I32T30M10 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I32T30M11 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I32T30M12 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I32T30M21 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F10I32T40M00 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F10I32T40M10 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F10I32T40M11 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F10I32T40M12 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F10I32T40M21 | Resolver + SinCos (Hiperface) | ProfiNet Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I10T10M00 | Incremental Encoder | Analog and Step/Direction Input | Torque, Velocity and Position Control | None |
| C3H090V4F12I11T11M00 | Incremental Encoder | Positioning via Digital I/O | Basic Positioning Control | None |
| C3H090V4F12I11T30M00 | Incremental Encoder | Positioning via Digital I/O | Motion Control based on IEC61131 | None |
| C3H090V4F12I11T30M10 | Incremental Encoder | Positioning via Digital I/O | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I11T30M11 | Incremental Encoder | Positioning via Digital I/O | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I11T30M12 | Incremental Encoder | Positioning via Digital I/O | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I11T30M21 | Incremental Encoder | Positioning via Digital I/O | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I11T40M00 | Incremental Encoder | Positioning via Digital I/O | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F12I11T40M10 | Incremental Encoder | Positioning via Digital I/O | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I11T40M11 | Incremental Encoder | Positioning via Digital I/O | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I11T40M12 | Incremental Encoder | Positioning via Digital I/O | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I11T40M21 | Incremental Encoder | Positioning via Digital I/O | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I12T11M00 | Incremental Encoder | Positioning via Digital I/O, or RS232/485 | Basic Positioning Control | None |
| C3H090V4F12I12T11M10 | Incremental Encoder | Positioning via Digital I/O, or RS232/485 | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I12T11M11 | Incremental Encoder | Positioning via Digital I/O, or RS232/485 | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F12I12T11M12 | Incremental Encoder | Positioning via Digital I/O, or RS232/485 | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F12I20T11M00 | Incremental Encoder | Profibus DP Interface | Basic Positioning Control | None |
| C3H090V4F12I20T11M10 | Incremental Encoder | Profibus DP Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I20T11M11 | Incremental Encoder | Profibus DP Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F12I20T11M12 | Incremental Encoder | Profibus DP Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F12I20T30M00 | Incremental Encoder | Profibus DP Interface | Motion Control based on IEC61131 | None |
| C3H090V4F12I20T30M10 | Incremental Encoder | Profibus DP Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I20T30M11 | Incremental Encoder | Profibus DP Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I20T30M12 | Incremental Encoder | Profibus DP Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I20T30M21 | Incremental Encoder | Profibus DP Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I20T40M00 | Incremental Encoder | Profibus DP Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F12I20T40M10 | Incremental Encoder | Profibus DP Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I20T40M11 | Incremental Encoder | Profibus DP Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I20T40M12 | Incremental Encoder | Profibus DP Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I20T40M21 | Incremental Encoder | Profibus DP Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I21T11M00 | Incremental Encoder | CANopen Interface | Basic Positioning Control | None |
| C3H090V4F12I21T11M10 | Incremental Encoder | CANopen Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I21T11M11 | Incremental Encoder | CANopen Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F12I21T11M12 | Incremental Encoder | CANopen Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F12I21T30M00 | Incremental Encoder | CANopen Interface | Motion Control based on IEC61131 | None |
| C3H090V4F12I21T30M10 | Incremental Encoder | CANopen Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I21T30M11 | Incremental Encoder | CANopen Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I21T30M12 | Incremental Encoder | CANopen Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I21T30M21 | Incremental Encoder | CANopen Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I21T40M00 | Incremental Encoder | CANopen Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F12I21T40M10 | Incremental Encoder | CANopen Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I21T40M11 | Incremental Encoder | CANopen Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I21T40M12 | Incremental Encoder | CANopen Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I21T40M21 | Incremental Encoder | CANopen Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I22T11M00 | Incremental Encoder | DeviceNet Interface | Basic Positioning Control | None |
| C3H090V4F12I22T11M10 | Incremental Encoder | DeviceNet Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I22T11M11 | Incremental Encoder | DeviceNet Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F12I22T11M12 | Incremental Encoder | DeviceNet Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F12I22T30M00 | Incremental Encoder | DeviceNet Interface | Motion Control based on IEC61131 | None |
| C3H090V4F12I22T30M10 | Incremental Encoder | DeviceNet Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I22T30M11 | Incremental Encoder | DeviceNet Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I22T30M12 | Incremental Encoder | DeviceNet Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I22T30M21 | Incremental Encoder | DeviceNet Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I22T40M00 | Incremental Encoder | DeviceNet Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F12I22T40M10 | Incremental Encoder | DeviceNet Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I22T40M11 | Incremental Encoder | DeviceNet Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I22T40M12 | Incremental Encoder | DeviceNet Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I22T40M21 | Incremental Encoder | DeviceNet Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I30T11M00 | Incremental Encoder | PowerLink Interface | Basic Positioning Control | None |
| C3H090V4F12I30T11M10 | Incremental Encoder | PowerLink Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I30T11M11 | Incremental Encoder | PowerLink Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F12I30T11M12 | Incremental Encoder | PowerLink Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F12I30T30M00 | Incremental Encoder | PowerLink Interface | Motion Control based on IEC61131 | None |
| C3H090V4F12I30T30M10 | Incremental Encoder | PowerLink Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I30T30M11 | Incremental Encoder | PowerLink Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I30T30M12 | Incremental Encoder | PowerLink Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I30T30M21 | Incremental Encoder | PowerLink Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I30T40M00 | Incremental Encoder | PowerLink Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F12I30T40M10 | Incremental Encoder | PowerLink Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I30T40M11 | Incremental Encoder | PowerLink Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I30T40M12 | Incremental Encoder | PowerLink Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I30T40M21 | Incremental Encoder | PowerLink Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I31T11M00 | Incremental Encoder | EtherCat Interface | Basic Positioning Control | None |
| C3H090V4F12I31T11M10 | Incremental Encoder | EtherCat Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I31T11M11 | Incremental Encoder | EtherCat Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F12I31T11M12 | Incremental Encoder | EtherCat Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F12I31T30M00 | Incremental Encoder | EtherCat Interface | Motion Control based on IEC61131 | None |
| C3H090V4F12I31T30M10 | Incremental Encoder | EtherCat Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I31T30M11 | Incremental Encoder | EtherCat Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I31T30M12 | Incremental Encoder | EtherCat Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I31T30M21 | Incremental Encoder | EtherCat Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I31T40M00 | Incremental Encoder | EtherCat Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F12I31T40M10 | Incremental Encoder | EtherCat Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I31T40M11 | Incremental Encoder | EtherCat Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I31T40M12 | Incremental Encoder | EtherCat Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I31T40M21 | Incremental Encoder | EtherCat Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I32T11M00 | Incremental Encoder | ProfiNet Interface | Basic Positioning Control | None |
| C3H090V4F12I32T11M10 | Incremental Encoder | ProfiNet Interface | Basic Positioning Control | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I32T11M11 | Incremental Encoder | ProfiNet Interface | Basic Positioning Control | HEDA Motionbus |
| C3H090V4F12I32T11M12 | Incremental Encoder | ProfiNet Interface | Basic Positioning Control | 12x Digital I/O Expansion |
| C3H090V4F12I32T30M00 | Incremental Encoder | ProfiNet Interface | Motion Control based on IEC61131 | None |
| C3H090V4F12I32T30M10 | Incremental Encoder | ProfiNet Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I32T30M11 | Incremental Encoder | ProfiNet Interface | Motion Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I32T30M12 | Incremental Encoder | ProfiNet Interface | Motion Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I32T30M21 | Incremental Encoder | ProfiNet Interface | Motion Control based on IEC61131 | Analog IN (current, voltage) |
| C3H090V4F12I32T40M00 | Incremental Encoder | ProfiNet Interface | Electronic-CAM Control based on IEC61131 | None |
| C3H090V4F12I32T40M10 | Incremental Encoder | ProfiNet Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion + HEDA Motionbus |
| C3H090V4F12I32T40M11 | Incremental Encoder | ProfiNet Interface | Electronic-CAM Control based on IEC61131 | HEDA Motionbus |
| C3H090V4F12I32T40M12 | Incremental Encoder | ProfiNet Interface | Electronic-CAM Control based on IEC61131 | 12x Digital I/O Expansion |
| C3H090V4F12I32T40M21 | Incremental Encoder | ProfiNet Interface | Electronic-CAM Control based on IEC61131 | Analog IN (current, voltage) |