Single Acting Uniform Speed 2-stage Telescopic Cylinder Model:TTC-1 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single Acting Uniform Speed 2-stage Telescopic Cylinder Model:TTC-1

Single Acting Uniform Speed 2-stage Telescopic Cylinder Model:TTC-1

10MPa specification single-acting constant-speed two-stage telescopic cylinder TTC-1 series that contributes to space-saving and compact design. 9 types of output variations are also available.

Technical Specifications

  • Bore Diameter: Type 15: φ63 mm, Type 31: φ90 mm, Type 47: φ110 mm, Type 61: φ125 mm, Type 77: φ140 mm, Type 100: φ160 mm, Type 127: φ180 mm, Type 173: φ210 mm, Type 245: φ250 mm
  • Seal Material: Nitrile (NBR) [1] (Standard), Fluorocarbon [3]
  • Operating Pressure: 7 MPa
  • Maximum Operating Pressure: 10 MPa Cap Cover Side
  • Proof Pressure: 14 MPa (Cap cover side)
  • Minimum Operating Pressure: 0.3 MPa
  • Operating Speed: 20 to 333 mm/sec (Type 15), 20 to 300 mm/sec (Type 31), 20 to 280 mm/sec (Type 47), 20 to 257 mm/sec (Type 61), 20 to 250 mm/sec (Type 77), 20 to 220 mm/sec (Type 100 to 245)
  • Operating Temperature: -10 to 50 °C (Ambient Temperature, No freezing), -5 to 80 °C (Fluid Temperature, No freezing)
  • Cushioning Type: Fixed Cushions at both ends
  • For Fluid Type: Petroleum-based Fluid (when using another fluid, give us such instructions.)
  • Thread Tolerance: JIS 6g/6H
  • Stroke Tolerance: +5.0 to +7.8 mm (0 to 1000 mm), +5.0 to +8.2 mm (1001 to 1600 mm), +5.0 to +8.6 mm (1601 to 2500 mm), +5.0 to +9.0 mm (2501 to 4000 mm), +5.0 to +11.3 mm (4001 to 6300 mm), +5.0 to +13.0 mm (6301 to 8900 mm)
  • Mounting Type: LA, FA, FB, CA, TA, TB
Safety Warning

Full Product Description

The 70T-2 series is a 10MPa single-acting constant-velocity two-stage telescopic cylinder. 2-stage stroke cylinders require shorter installation space in the axial direction. Each stage operates at the same time. The tip of the 2nd stage rod is twice as fast as the 1st stage rod and the speed is constant. An orifice type damping mechanism is used for the cushion to reduce shock.

Markets:
・General Industry
・Transportation
・Construction
・Factory Automation
・Miscellaneous Manufacturing

Applications:
・General industry
・Presses
・Factory Automation
・Machine tools
・Transport machinery
・Conveyance

Features/Benefits:
・The cover is supported by a welded tube flange structure for high durability.
・Fixed cushions at both stroke ends.
・Uniform rod action is available to configure hydraulic circuit.
・Switch set is also supported.
・Has many years of sales experience.

Products

687PDC
F77479