Stainless Steel Sintered Silencers Series - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stainless Steel Sintered Silencers Series - Europe Stainless Steel Sintered Silencers Series - Europe

Stainless Steel Sintered Silencers Series - Europe

Stainless Steel constructed design to restrict and silence exhausted air. Screwdriver adjustment allows simple control of cylinder speeds.

Technical Specifications

  • Function: Restrictor Exhaust Silencer
  • Mounting Type: Inline
  • Port Connection: Male
  • Port Size: 1/8 inch, 1/4 inch
  • Port Type: BSPP
  • Pressure Rating: ≤ 17 bar
  • Operating Temperature: -18 to 74 °C
  • Body Material: Stainless Steel
Safety Warning

Full Product Description

These stainless steel constructed muffler / filters are designed to give superior performance in noise control with a minimum effect on air efficiency. The slotted body permits rapid discharge of air without undesirable back pressure. Useful where space is a problem and / or to prevent contamination. Use for vacuum relief or pressure equalisation in gear boxes, oil tanks, reservoirs etc. and noise reduction on pneumatic equipment.

Markets
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features / Benefits
• Non corrosion stainless steel construction.
• Superior performance on noise control reduces noise pollution.
• Unique nylon screen element resists dirt build up or clogging.
• Slotted body permits rapid discharge of air without undesirable back pressure.
• Simple but effective design is easy to install and maintain.
• Wide range of sizes.

Applications
• Vacuum relief or pressure equalisation in gear boxes, oil tanks, reservoirs etc.
• Air cylinders
• Air motors
• Air dryers
• Solenoid valves
• Compressors

Related Documents

×
Products

687PDC
A87859