SJ506N06MW2-06LW - High-Pressure Swivel Joints | Parker NA

High-Pressure Swivel Joints | #SJ506N06MW2-06LW

High-Pressure Swivel Joints | #SJ506N06MW2-06LW

Proven high-pressure fittings designed to provide torsional rotation for use in dynamic fluid or pneumatic aerospace conveyance systems, such as cargo doors and retractable landing gears.


Technical Specifications

  • Minimum Fluid Temperature (F): -65
  • Special Options: Beam seal standard to Bulkhead fitting
  • Fluid Type: Hydraulic Fluid (Red Oil, 5606/83282)
  • Line Size - Inlet: 3/8 inch
  • Configuration Type: Straight to 90 degree elbow
  • Fitting Type: SAE AS4207-4 to AS4208-4
  • Maximum Fluid Temperature (F): 275
  • Maximum Operating Pressure: 3000 psig
  • Minimum Operating Pressure: -5 psig
  • Proof Pressure: 6000
  • Burst Pressure: 12,000 psi
  • Body Material: Stainless Steel
  • Continuous Torque: 4.0 inch-lbs maximum lb-inch
  • Outside Diameter: 1 inch
Safety Warning

Item Information

Parker Stratoflex high-pressure swivel joints provide key functionality and reliability when rotation is required in a fluid or pneumatic conveyance systems. Designed with precision-made bearings for smooth movement and reduced torque, and qualified at over 100,000 swivel cycles, Parker Stratoflex swivel joints are the ideal solution for rotating conveyance systems.

Full 360-degree rotation with low torque at full system pressure prevents hydraulic system flex hoses and rigid tubes from potential damage due to twisting, binding, or kinking. The protection is beneficial both during installation and operation in critical areas, including landing gear and cargo door actuation.

Engineered and tested to meet or exceed military standards, Parker Stratoflex swivel joints are built for long life in the harshest conditions. Combined with Parker Stratoflex’s leading hose and tube assemblies, and innovative coupling designs, high-pressure swivel joints from Parker Stratoflex ensure your aerospace fluid conveyance system is performing with proven reliability.

Consult Parker Stratoflex Division for specific size, configurations, and availability to meet your system requirements.

APPLICATIONS:
Parker Stratoflex high-pressure swivel joints are designed for applications where rotation between fluid or pneumatic conveyance lines is required. This includes applications such as retractable landing gears, cargo door actuators, and any pivoting pressure line.
Applicable fluid systems include MIL-H-83282, Skydrol hydraulic systems, liquid cooling, and fuel lines.

FEATURES AND ATTRIBUTES:
• Highly-reliable rotation while under pressure to provide functionality to pivoting fluid conveyance systems
• Smooth ball bearing operation for long life and reduced torque
• Qualified at over 100,000 swivel cycles with side load to ensure reliability
• Minimal pressure loss at rated flow based on optimized flow-path design
• Low torque for rotation at system pressure
• Dust seal prevents dirt and grit contamination for optimum service life
• Fitting styles include flared, flareless, and beam seal ends
• Available in titanium and stainless steel (CRES) options

OPTIONAL FEATURES:
Available with integral Polytetrafluoroethylene (PTFE) lined hose assemblies for improved reliability, reduced length, and number of leak points.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

STRATOFLEX PRODUCTS

220 ROBERTS CUT-OFF ROAD

FORT WORTH

TX

UNITED STATES

76114

Phone

8177386543

Fax

8177389920

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687680