High Pressure Screw-to-Connect Quick Coupling - Parker Profile - Series SK | #SK1010 R


LOADING IMAGES
SK1010 R SK1010 R
Click to View CAD Model

High Pressure Screw-to-Connect Quick Coupling - Parker Profile - Series SK | #SK1010 R

High pressure screw-to-connect quick coupling system with Parker Profile and body size 1/4" or 3/8" for applications up to 1100 bar.


Technical Specifications

  • Body Size (inch): 3/8
  • Type: Coupling
  • Body Material: Stainless Steel
  • Connection Type: Female Thread
  • Connection Thread Size: ISO-G 3/8 ORB inch
  • Length: 67 mm
  • Hex Size: 41 mm
  • Outside Diameter: 45 mm
  • Seal Material: NBR / FKM
  • Minimum Operating Temperature: -25 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 750 bar
Safety Warning

Item Information

Parker's High Pressure Screw-to-Connect Quick Coupling Series SK were specially developed for off-shore applications. Series SK is made of stainless steel for high working pressure in corrosive environment.

Markets:
- Oil & Gas

Freatures/Benefits:
- Corrosion resistant due to the stainless steel construction
- No leckage due to the double-shut-off valve
- Screw-to-connect - connectable under pressure
- Dust caps available for coupling and plug

Application Area:
- Hydraulic tools in marine- & offshore applications

Read More Show Less

CAD Drawings + Files



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614