Brass Compression-Style Transmission Fittings | Product Series

Filter by

    No filters selected

Shape

Product Style

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brass Compression-Style Transmission Fittings

Brass Compression-Style Transmission Fittings

Parker's Transmission fittings are designed to eliminate notch stress related to over-torque and are ideal for pressure protected pneumatic transmission applications.

Technical Specifications

  • Connection 2 Type: Dependent on Selection
  • Shape: Dependent on Selection
  • Connection 1 Type: Dependent on Selection, Compression
  • Media: Compressed Air
  • Brand: Parker
  • Technology: Fluid & Gas Handling
  • Connection 1 Size: 1/8 or 5/32 inch
  • Connection 2 Size: 1/16, 18, or 5/32 inch
  • Division: Fluid System Connectors Division
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: +200 °F, +93.3 °C
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Tube Material: SAE J844 Type & B Nylon Tubing SAE J844 Type A & B
  • Application: Air Shift Transmission, Seat Controls, Dash Controls

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s compression style transmission fitting utilizes a specially designed slotted sleeve to help eliminate notch stress related to over torque. Transmission fittings are ideal for pressure protected pneumatic transmission applications. Transmission fittings are also available in a push-to-connect style reducing assembly time. The push-to-connect style has a staked in tube support and is D.O.T. approved. Electroless nickel plated bodies can be used with bio-diesel.



Use with the following Parker Parflex Division J844 tubing

• 1120 Nylon Air Brake Tubing

• 1320 Quantum Elastomeric Air Brake Tubing





Markets:

• Heavy duty truck



Features/Benefits:

• All brass construction

• D.O.T. approved with staked in tube support

• Compression & Push-to-Connect styles

• Slotted sleeve

• Use with J844 nylon tubing

• Electroless nickel plated bodies can be used with bio-diesel



Applications:

• Air shift transmissions

• Seat controls

• Dash controls



Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Shape Product Style Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size
60TF-2 Sleeve Tube to Tube Push-to-Connect 1/8 inch NA NA
60TF-5/32 Sleeve Tube to Tube Push-to-Connect 5/32 inch NA NA
61TF-2 Nut Pipe to Pipe Female Pipe Thread 1/8 inch NA NA
61TF-5/32 Nut Pipe to Pipe Female Pipe Thread 5/32 inch NA NA
62TF-2 Union Tube to Tube Compression 1/8 inch Compression 1/8 inch
62TF-5/32 Union Tube to Tube Compression 5/32 inch Compression 5/32 inch
68TF-2-1 Connector Tube to Pipe Compression 1/8 inch Male Pipe Thread 1/16 inch
68TF-2-2 Connector Tube to Pipe Compression 1/8 inch Male Pipe Thread 1/8 inch
68TF-5/32-1 Connector Tube to Pipe Compression 5/32 inch Male Pipe Thread 1/16 inch
68TF-5/32-2 Connector Tube to Pipe Compression 5/32 inch Male Pipe Thread 1/8 inch
269TF-2-2 90° Elbow Tube to Pipe Compression 1/8 inch Male Pipe Thread 1/8 inch
269TF-5/32-2 90° Elbow Tube to Pipe Compression 5/32 inch Male Pipe Thread 1/8 inch

687PDC
687547