SLVD5ND - Compact Low Power Single-Axis Servo Drive/Controller - SLVD-N Series [SLVD5N] : 5.0A / 1-3*230VAC (2.3kVA) | Parker NA

Compact Low Power Single-Axis Servo Drive/Controller - SLVD-N Series [SLVD5N] : 5.0A / 1-3*230VAC (2.3kVA) | #SLVD5ND

Click to View CAD Model
SLVD5ND

Compact Low Power Single-Axis Servo Drive/Controller - SLVD-N Series [SLVD5N] : 5.0A / 1-3*230VAC (2.3kVA) | #SLVD5ND OBSOLETE

SLVD5N compact stand-alone servo drives have a power rating of 2.3kVA and offer positioner functions, including a profile generator, electronic cams, spindle orientation and torque limited control, plus they accept industry standard command signals


Technical Specifications

  • UL Certification: No
  • Additional Safety Option: None
  • Fieldbus Protocol: CANopen (DS402)
  • Option Board: None
  • Feedback Technology: Resolver
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: SLVD-N
  • Input Voltage: 1*230 VAC, 3*230 VAC
  • Continuous Output Current Rating: 5 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo
  • Compatible Feedback Device: Resolver
  • Modes of Control: Programmable Control - IEC 61131, Programmable Control - Proprietary Language, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Communication Interface: RS232/RS485, CANopen (DS402)
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Specifications Met: CE (EMC & LVD), RoHS Compliance
Safety Warning

Item Information

SLVD-N is a family of compact digital servo drives for brushless motors which, in addition to positioning applications with trapezoidal profile, electrical shaft, electronic cam, spindle orientation, simulator of stepper motor and torque control, holds a PLC inside able to talk to the most common industrial programming systems, giving a great freedom of use of the inputs and outputs. It also allows the development of additional configurations to the basis features of the drive, such as gains adjustment of the loop in relation to speed or space, torque monitoring used for tools etc.

The SLVD-N range of servo controllers are available with output power ratings up to 6.5kVA and come equipped with an RS422/RS485 serial interface allowing the operator to configure, monitor and command to up to 32 units simultaneously. A CANbus interface is also available, both in communication mode and in real time mode with SBCCAN/DS301/DS402 protocols, plus there are interface options for EtherCAT and ProfiNet fieldbus communications.

Markets:
 • Factory Automation
 • Packaging Machinery
 • Miscellaneous Manufacturing

Features/Benefits:
 • Safety: STO function optional
 • CE + UL/cUL Listed
 • Internal PLC : PicoPLC (standard) / programming according to IEC61131 (optional)
 • Configuration Software : MotionWiz with Oscilloscope function, real time and debugging features

Applications:
 • Packaging Machines
 • Pick & Place Systems
 • General Purpose Machines

Technical Specifications:
 • Power Output Rating : 2.3kVA
 • Communications : RS422/485, CANopen (standard) / EtherCAT (optional) / ProfiNet (optional)
 • Operating Modes :
    - torque / - speed / - position / - electronic gear / - electronic cam / - virtual master / - CANopen
 • 4 Digital Inputs / 2 Digital Outputs / 1 Analog Input / 1 Analog Output
 • 1 Auxiliary Encoder Input / 1 Auxiliary Encoder Output
 • Internal Braking Resistor
 • Internal EMC Filter for three phase power supply

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859