SM-252-6FB - High Pressure, Hydraulic General Purpose Quick Couplings - SM Series | Parker NA

High Pressure, Hydraulic General Purpose Quick Couplings - SM Series | #SM-252-6FB

SM-252-6FB

High Pressure, Hydraulic General Purpose Quick Couplings - SM Series | #SM-252-6FB

SM Series steel nipple


Technical Specifications

  • Coupling Half: Male Nipple
  • Maximum Operating Pressure: 6000 PSI
  • Flow Rate: 3 GAL/MIN
  • Body Size (inch): 1/4
  • Connection Type: Female BSPP
  • Connection Thread Size (inch): G 3/8
  • Application: Hydraulic |General purpose
  • Maximum Operating Temperature: 250 °F
  • Product Type: Manual Connect
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Poppet
  • Body Material: Steel
  • Hex Size: 0.94
  • Seal Material: Nitrile
  • Plating Type: Zinc with clear trivalent chromate
Safety Warning

Item Information

SM Series Couplers (hydraulic) up to 6000 psi connect with SM Series Nipples. Parker's SM Series are double shut-off quick couplings with manual sleeves and poppet valves.

Technical Characteristics:
• Sizes: 1/4” – 3/4”
• Material: Steel
• Port Ends: Female NPTF, Female ORB, Female BSPP
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
• Other Coupler options include: Sleeve Lock

Markets:
• Industrial
• Construction
• Agriculture

Features/Benefits:
• Poppet valves have captive seals to minimize seal washout
• Standard end configurations include Female NPTF, Female ORB, Female BSPP

Applications:  
• Industrial hydraulic lines
• Mobile equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539