Metalic and Polymer Spigot Fittings - PL, EV, EK and MV series | #SM06


LOADING IMAGES
SM06

Metalic and Polymer Spigot Fittings - PL, EV, EK and MV series | #SM06

This Parker Legris range has a sealing system which guarantees excellent sealing, full flow and compatibility with a wide variety of fluids. Fittings are available in Brass, nickel plated, stainless steel , POM and CHEM with different shapes


Technical Specifications

  • Connection 1 Thread Style: na
  • Shape: Brass nut
  • Connection 1 Thread Size (metric): M10x1
  • Connection 1 Tube O.D. (mm): 4x6
  • Weight: 0.010 kg
  • Body Material: BRASS
Safety Warning

Item Information

This range of Parker Legris has a sealing system which guarantees excellent sealing and full flow.

PL fittings for flexible tubing are fully re-usable. They provide excellent compatibility with a wide variety of fluids.

Features/Benefits:

- Rapid Assembly

• Nut design allows hand tightening with soft tubing (PU, Pe etc.)
• Quick to assemble and disassemble
• Compatible with all flexible tubes of hardness up to 90 shore A (polyurethane, polyamide, polyethylene, fluoropolymers, etc.)
• Mechanical stop on the body to prevent overtightening

- Performance

• Special spigot design ensures full flow and excellent tensile performance
• Reliable direct sealing system without the use of a seal or olive
• Low and medium pressure
• Nickel-plated for increased corrosion resistance


Markets:

• Food and Beverage
• Coating / Ink / Paint
• Miscellaneous Manufacturing
• Industrial Chemical Processing
• Lab / Diagnostic
• Rail

Applications:

• Low Pressure Pneumatic Machinery Equipment
• Suitable for Very Low and High Temperatures


Product Types:

• Stud Fitting, Male NPT Thread
• Stud Fitting, Male BSPT Thread
• Stud Fitting, Male BSPP Thread
• Stud Fitting, Male Metric Straight Thread
• Stud Elbow, Male NPT Thread
• Stud Elbow, Male BSPT Thread
• Stud Elbow, Male BSPP Thread
• Stud Elbow, Male Metric Straight Thread
• Stud Run Tee, Male NPT Thread
• Stud Run Tee, Male BSPT Thread
• Stud Branch Tee, Male NPT Thread
• Branch Tee, Male BSPT Thread
• Single Banjo, Male BSPP Thread
• Equal Tube-to-Tube Connector
• Equal Tee
• Equal Bulkhead Connector
• Nut

Technical Characteristics:

• Fluids: Compressed air, other fluids: contacts us
• Materials: nickel-plated brass, silicone free
• Pressure: Vacuum to 40 bar
• Temperature: -40°C to +100°C

Technologies:

• Compression fittings
• Connects to flexible tubing
• Pneumatic fittings
• Spigot fitting
• Stud fitting

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098