Small Bore High Pressure Mini Hydraulic Hose – 2020N | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Small Bore High Pressure Mini Hydraulic Hose – 2020N

Small Bore High Pressure Mini Hydraulic Hose – 2020N

Parker high pressure mini hydraulic hoses feature a compact hose O.D. for use in mini-hydraulic applications under 7,000 psi.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Polyamide (PA), Conductive
  • Media: Air, Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: EX Series, RX Series
  • Inside Diameter: 5/64 to 1/8 inch, 2.0 to 3.2 mm
  • Maximum Operating Temperature: 82 to 100 °C, 180 to 212 °F
  • Maximum Operating Pressure: 400 to 475 bar, 40.0 to 47.5 MPa, 5800 to 6890 psi
  • Application: Oil & Gas, Subsea Umbilicals
  • Design Factor: 2.5 to 4
  • Hose Reinforcement Material: 1 Braid of High Tensile Synthetic Fiber
  • Minimum Bend Radius: 0.790 mm, 1.20 mm, 20 to 30 inch
  • Weight: 0.01 to 0.02 lb/ft, 0.02 kg/m
  • Cover Material: Polyurethane
  • Outside Diameter: 0.200 inch, 0.240 inch, 4.9 to 6.0 mm
  • Size: -012 to -2

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

High pressure 2020N Polyflex hoses feature a very small hose I.D. and are rated up to 6,890 psi. They are used anywhere high pressure services require a very small hose O.D. such as mini-hydraulic and gas applications. Parker 2020N hose assemblies feature extremely long lengths which reduce potential leak points by eliminating multiple adaptors and they show low dimensional change under pressure, resulting in excellent response times with very low pressure drops.

Markets:
• Upstream Oil & Gas
• Land-based and offshore
• Industrial

Features/Benefits:
• Small I.D. hose with compact O.D.
• Good flexibility
• Continuous long lengths without splices
• Available in twin line constructions

Applications:
• Mini-hydraulic systems
• Gas applications
• Measuring systems
• Diagnostic systems

Related Documents

×
Products Hose I.D. (size)
2020N-012R30 -012
2020N-02V30 -2

687PDC
687563