Smart Node Controller Module – CM0212 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Smart Node Controller Module – CM0212

Smart Node Controller Module – CM0212

The CM0212 controller module is a compact solution designed to withstand harsh environments without sacrificing reliability. The CM0212 module reports input status and receives output commands from a master using J1939 protocol over a CAN bus connection.

Technical Specifications

  • Number of Inputs: 2.0
  • Ingress Protection Rating: IP69K
  • Communication Interface: 1x CAN (J1939)
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Controller Type: Master Controller
  • Power Supply Voltage: 9 to 16 VDC
  • Maximum Operating Temperature: 85 °C
  • Output Current Rating: 2.5 A
  • Electrical Connection: AMP Superseal
  • Minimum Operating Temperature: -40 °C
  • Housing Material: Plastic
  • Specifications Met: See product brochure for full details
  • Number of Outputs: 12.0
  • Software: C and SDK
Safety Warning

Full Product Description

The smart node CM0212 CAN controller enables a distributed control architecture in mobile vehicles. Designed with 2 inputs configurable between analog, digital, or frequency and 12 outputs with 8 high side and 4 low side outputs.
This is a general-purpose compact mobile system controller suitable for applications including valve, pump, fan, and pneumatic control serving in a variety of industries such as agriculture and off-road construction equipment. Equipped with a plastic housing with an IP69k ingress protection rating that is designed to withstand outdoor environments. J1939 CAN support is available for network control and messaging.

The CM0212 has a software development kit (SDK) that allows customers to develop their own software making the CM0212 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment
• Electric mobile equipment

Features/Benefits:
• Monitors up to 2 analog inputs - 1 analog, 1 digital, 1 frequency
• Monitors up to 2 digital inputs - Active High Analog, 1 Active Low
• 8 high-side 2.5 A outputs – PWM capable
• 250 Hz Max PWM Frequency
• 4 low-side 2.5A outputs
• 1xCAN SAE J1939

Applications:
• Valve
• Pump
• Fan
• Pneumatic control

Related Documents

×
Products
1101002ECD

687PDC
936514