Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.
Parker Chomerics SOFT-SHIELD® 1000 series high durability gaskets are made of urethane foam wrapped in a fine knitted wire mesh (Monel or Ferrex) and are meant for low compression force, electronic enclosure sealing applications where weather sealing is not a requirement.
Monel is a nickel-copper alloy per QQ-N-281. Ferrex is a Parker Chomerics-created tin-plated, copper-clad, steel wire per ASTM B-520. The wire mesh has a 0.0035-inch diameter and a wire density of 10-15 courses per inch of length (CPI).
SOFT-SHIELD® 1000 is available in 7 standard rectangular cross sections and is supplied either on rolls or cut to length. These gaskets are available with an acrylic pressure-sensitive adhesive (PSA) option for quick, efficient application.
Features and Benefits:
• 70 dB EMI shielding across range of frequencies from 20 MHz to 10 GHz
• 0.35 lb./inch closure force
• 10-15% compression set at 25% deflection
• UL 94HF-1 flammability rated
• Maintains performance after 10,000 compression cycles
• 0.93% moisture absorption
• Broad compression range (35% ± 20%)
• Operating temperature of -40°F to 158°F
Typical Applications:
• Indoor electronic enclosures
| Selector Guides |
|---|
| SOFT-SHIELD Conductive Foam Brochure |
| Finding the Right SOFT-SHIELD EMI Gasket For You |
| Product Demos & Tutorials |
|---|
| Parker Chomerics Product Case Studies |
| Parker Chomerics Upcoming Webinars & On Demand Webinars |
| Communities, Blogs & Industry Links |
|---|
| Blog Post: Supporting Embedded Computing in Defense Aerospace Applications |
| Literature and Reference Materials |
|---|
| Datasheet: SOFT-SHIELD 1000 |
| Parker Chomerics Shelf Life Re-certification for Laminated Materials |
| Products | Material | Height (inch) | Width (inch) | Interface Type | Shape |
|---|---|---|---|---|---|
| 01-0901-6544 | Monel | 0.125 | 0.187 | No Adhesive Backing | Rectangle |
| 01-0901-6601 | Monel | 0.125 | 0.187 | PSA | Rectangle |
| 01-0901-6572 | Monel | 0.125 | 0.25 | No Adhesive Backing | Rectangle |
| 01-0901-6602 | Monel | 0.125 | 0.25 | PSA | Rectangle |
| 01-0901-6574 | Monel | 0.25 | 0.25 | No Adhesive Backing | Square |
| 01-0901-6603 | Monel | 0.25 | 0.25 | PSA | Square |
| 01-0901-6573 | Monel | 0.375 | 0.375 | No Adhesive Backing | Square |
| 01-0901-6604 | Monel | 0.375 | 0.375 | PSA | Square |
| 01-0901-6548 | Monel | 0.375 | 0.5 | No Adhesive Backing | Rectangle |
| 01-0901-6604R | Monel | 0.375 | 0.5 | PSA | Rectangle |
| 01-0901-6547 | Monel | 0.25 | 0.375 | No Adhesive Backing | Rectangle |
| 01-0901-6606 | Monel | 0.25 | 0.375 | PSA | Rectangle |
| 01-0901-6600 | Monel | 0.5 | 0.5 | No Adhesive Backing | Square |
| 01-0901-6607 | Monel | 0.5 | 0.5 | PSA | Square |
| 01-0904-6544 | Ferrex | 0.125 | 0.187 | No Adhesive Backing | Rectangle |
| 01-0904-6601 | Ferrex | 0.125 | 0.187 | PSA | Rectangle |
| 01-0904-6572 | Ferrex | 0.125 | 0.25 | No Adhesive Backing | Rectangle |
| 01-0904-6602 | Ferrex | 0.125 | 0.25 | PSA | Rectangle |
| 01-0904-6574 | Ferrex | 0.25 | 0.25 | No Adhesive Backing | Square |
| 01-0904-6603 | Ferrex | 0.25 | 0.25 | PSA | Square |
| 01-0904-6573 | Ferrex | 0.375 | 0.375 | No Adhesive Backing | Square |
| 01-0904-6604 | Ferrex | 0.375 | 0.375 | PSA | Square |
| 01-0904-6548 | Ferrex | 0.375 | 0.5 | No Adhesive Backing | Rectangle |
| 01-0904-6604R | Ferrex | 0.375 | 0.5 | PSA | Rectangle |
| 01-0904-6547 | Ferrex | 0.25 | 0.375 | No Adhesive Backing | Rectangle |
| 01-0904-6606 | Ferrex | 0.25 | 0.375 | PSA | Rectangle |
| 01-0904-6600 | Ferrex | 0.5 | 0.5 | No Adhesive Backing | Square |
| 01-0904-6607 | Ferrex | 0.5 | 0.5 | PSA | Square |