SOFT-SHIELD 3700 Fabric Over Foam High Temperature EMI Shielding Gaskets | Product Series

Filter by

    No filters selected

Height

Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-SHIELD 3700 Fabric Over Foam High Temperature EMI Shielding Gaskets SOFT-SHIELD 3700 Fabric Over Foam High Temperature EMI Shielding Gaskets

SOFT-SHIELD 3700 Fabric Over Foam High Temperature EMI Shielding Gaskets

Parker Chomerics SOFT-SHIELD® 3700 series foam gaskets are wrapped in a nickel-plated copper rip stop fabric and are ideal for low compression force, elevated temperature, electronic enclosure sealing

Technical Specifications

  • Length: 96 inch, 2438.4 mm
  • Fabric Material: Nickel-Plated Copper Polyester RipStop
  • Shape: Rectangle Profile
  • Noise Shielding Level: > 100 dB (Avg)
  • Operating Temperature: -40 to 125 °C, -40 to 257 °F
  • Deflection at Pressure: 20 to 60 %
  • Flammability Rating: UL 94 V-0
  • Product Series: SOFT-SHIELD 3700
  • Adhesive Type: Pressure Sensitive Adhesive (Standard Liner)
  • Product Type: Conductive Fabric Over Foam
Safety Warning

Full Product Description

Parker Chomerics SOFT-SHIELD® 3700 series high durability silicone foam core gaskets are wrapped in a nickel-plated copper polyester rip stop fabric and are ideal for low compression force, electronic enclosure sealing applications where elevated temperature ranges (up to 125°C) are a concern.

SOFT-SHIELD® 3700 will not require expensive tooling, virtually eliminating supply startup costs. The unite fabric wrap resists oxidation, proving a reliable and long term solution for EMI shielding and electrical grounding. Applications for SOFT-SHIELD® 3700 include automotive, military, and information technology markets that often encounter high temperature environments. It is offered in square and rectangular cross sections and with optional pressure sensitive adhesive (PSA).

Features and Benefits:
• Operating range from -40°C to 125°C
• Low closure force (required less than 1 lb./inch)
• Low compression set (less than 10%)
• UL 94 V0 flammability rated
• Excellent shielding effectiveness (>100 dB between 100 MHz and 3 GHz)
• Abrasion and shear resistant conductive fabric jacket
• ROHS and REACH compliant
• Low cost compared to industry alternative (i.e. fingerstock)

Typical Applications:
• Between screws and chassis
• On heat sinks
• Panel seals
• Cover seals
• Door seals
• Grounding tabs
• Vent Seals
• Improved ground paths

Related Documents

×
Products Height Width
37-131-1011-09600 0.075 in (1.91 mm) 0.197 in (5 mm)
37-131-1004-09600 0.075 in (1.91 mm) 0.236 in (5.99 mm)
37-131-1012-09600 0.075 in (1.91 mm) 0.276 in (7.01 mm)
37-131-1005-09600 0.075 in (1.91 mm) 0.315 in (8 mm)
37-131-1013-09600 0.075 in (1.91 mm) 0.394 in (10.01 mm)
37-131-1014-09600 0.075 in (1.91 mm) 0.472 in (11.99 mm)
37-131-1015-09600 0.075 in (1.91 mm) 0.591 in (15.01 mm)
37-131-1016-09600 0.075 in (1.91 mm) 0.827 in (21.01 mm)
37-131-1017-09600 0.075 in (1.91 mm) 0.984 in (24.99 mm)
37-131-1006-09600 0.075 in (1.91 mm) 1.378 in (35 mm)
37-131-1007-09600 0.075 in (1.91 mm) 1.614 in (41 mm)
37-131-1010-09600 0.075 in (1.91 mm) 1.89 in (48.01 mm)
37-131-1020-09600 0.105 in (2.67 mm) 0.512 in (13 mm)
37-131-1019-09600 0.105 in (2.67 mm) 0.826 in (20.98 mm)
37-131-1024-09600 0.105 in (2.67 mm) 0.157 in (3.99 mm)
37-131-1018-09600 0.105 in (2.67 mm) 0.197 in (5 mm)
37-131-1023-09600 0.105 in (2.67 mm) 0.236 in (5.99 mm)
37-131-1021-09600 0.105 in (2.67 mm) 0.264 in (6.71 mm)
37-131-1025-09600 0.105 in (2.67 mm) 0.375 in (9.53 mm)
37-131-1022-09600 0.105 in (2.67 mm) 0.394 in (10.01 mm)
37-131-1001-09600 0.105 in (2.67 mm) 0.5 in (12.7 mm)
37-131-1027-09600 0.137 in (3.48 mm) 0.197 in (5 mm)
37-131-1026-09600 0.137 in (3.48 mm) 0.354 in (8.99 mm)
37-131-1028-09600 0.137 in (3.48 mm) 0.512 in (13 mm)
37-131-1029-09600 0.137 in (3.48 mm) 0.826 in (20.98 mm)
37-131-1030-09600 0.2 in (5.08 mm) 0.137 in (3.48 mm)
37-131-1053-09600 0.2 in (5.08 mm) 0.25 in (6.35 mm)
37-131-1031-09600 0.2 in (5.08 mm) 0.295 in (7.49 mm)
37-131-1035-09600 0.2 in (5.08 mm) 0.315 in (8 mm)
37-131-1034-09600 0.2 in (5.08 mm) 0.394 in (10.01 mm)
37-131-1036-09600 0.2 in (5.08 mm) 0.591 in (15.01 mm)
37-131-1032-09600 0.2 in (5.08 mm) 1.949 in (49.5 mm)
37-131-1037-09600 0.262 in (6.65 mm) 0.512 in (13 mm)
37-131-1038-09600 0.262 in (6.65 mm) 1 in (25.4 mm)
37-131-1041-09600 0.387 in (9.83 mm) 0.394 in (10.01 mm)
37-131-1039-09600 0.387 in (9.83 mm) 0.591 in (15.01 mm)
37-131-1040-09600 0.387 in (9.83 mm) 0.787 in (19.99 mm)
37-131-1042-09600 0.394 in (10.01 mm) 0.262 in (6.65 mm)
37-131-1045-09600 0.512 in (13 mm) 0.387 in (9.83 mm)
37-131-1044-09600 0.512 in (13 mm) 0.512 in (13 mm)

687PDC
179336