SOFT-SHIELD 4840 Electrically Conductive Foam EMI Shielding Gaskets | Product Series

Filter by

    No filters selected

Adhesive Type

Length

Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-SHIELD 4840 Electrically Conductive Foam EMI Shielding Gaskets

SOFT-SHIELD 4840 Electrically Conductive Foam EMI Shielding Gaskets

Parker Chomerics SOFT-SHIELD® 4840 conductive, Z axis foam consists of silver-plated nylon fibers embedded into low density open cell urethane foam for grounding of environmentally controlled applications.

Technical Specifications

  • Shelf Life: 24 Months (with adhesive), Indefinite (no adhesive)
  • Storage Temperature: 70 ± 20 °F, 21 ± 10 °C
  • Fabric Material: Silver-Plated Fibers into Urethane Foam
  • Operating Temperature: -40 to 70 °C, -40 to 158 °F
  • Deflection at Pressure: 15 %
  • Flammability Rating: UL 94 V-0
  • Product Series: SOFT-SHIELD 4840
  • Product Style: Conductive Foam
  • Noise Shielding Level: 60 dB
Safety Warning

Full Product Description

Parker Chomerics SOFT-SHIELD® 4840 is an electrically conductive foam used for grounding of environmentally controlled applications. Consisting of silver-plated nylon fibers embedded into a low-density urethane foam, SOFT-SHIELD® 4840 is a low compression force gasket solution ideal for high volume applications such as consumer devices and industrial electronics. It is a more cost-effective version of the market leading SOFT-SHIELD® 4850, requiring lower compression forces but providing slightly lower conductivity (higher through resistance).

SOFT-SHIELD® 4840 is flammability rated to UL 94 V-0 with an operating temperature range of -40°C to 70°C. The optimized dispersion of conductive fibers within the foam matrix means that this material is electrically stable over many closure cycles which experiencing a low compression set (<15%). Provided with or without a conductive pressure sensitive adhesive, SOFT-SHIELD® 4840 is available in bulk rolls, cut sheets, or custom die cut shapes.

Product Features
•Z-axis electrical conductivity
•Good through resistance (<150 milliohms at 30% gasket deflection)
•Average 60 dB shielding effectiveness from 20 MHz to 10 GHz
•Low closure force (<2 PSI)
•Stable electrical performance (through resistance) after multiple closure cycles
•Low compression set (<15%)
•Available in cut sheets, bulk rolls or custom die cut shapes
•Non-nickel bearing material
•RoHS, REACH and UL 94 V-0 compliant

Typical Applications
•High volume consumer electronic devices
•Servers, desktop PCs, and laptops
•I/O panels, backplanes, connectors, access panels and rectangular/square strip gasket seals
•Telecom infrastructure rack and enclosure components

Related Documents

×
Products Adhesive Type Length Width
4840-10-0610-0100 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm)
4840-10-0610-0150 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm)
4840-10-0610-0200 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm)
4840-10-0610-0300 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm)
4840-10-0610-0400 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm)
4840-10-0610-0500 No Pressure Sensitive Adhesive (PSA) 50 ft (15,240 mm) 24 in (609.6 mm)
4840-12-0610-0100 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm)
4840-12-0610-0150 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm)
4840-12-0610-0200 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm)
4840-12-0610-0300 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm)
4840-12-0610-0400 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm)
4840-12-0610-0500 Electrically Conductive PSA 50 ft (15,240 mm) 24 in (609.6 mm)
4840-12-1212-0100 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm)
4840-12-1212-0150 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm)
4840-12-1212-0200 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm)
4840-12-1212-0300 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm)
4840-12-1212-0400 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm)
4840-12-1212-0500 Electrically Conductive PSA 12 in (305 mm) 12 in (305 mm)
4840-12-2424-0100 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm)
4840-12-2424-0150 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm)
4840-12-2424-0200 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm)
4840-12-2424-0300 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm)
4840-12-2424-0400 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm)
4840-12-2424-0500 Electrically Conductive PSA 24 in (609.6 mm) 24 in (609.6 mm)

687PDC
179336