SOFT-SHIELD Fabric Over Foam EMI Shielding Gaskets | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-SHIELD Fabric Over Foam EMI Shielding Gaskets SOFT-SHIELD Fabric Over Foam EMI Shielding Gaskets

SOFT-SHIELD Fabric Over Foam EMI Shielding Gaskets

Parker Chomerics SOFT-SHIELD® 3500, 3700, 3800, 4800, 4840, 4850 and 4860 Fabric Over Foam and conductive foam are low-closure EMI shielding gaskets for indoor applications.

Technical Specifications

  • Minimum Ambient Temperature: -40 °F, -40 °C
  • Maximum Ambient Temperature: 158 °F, 70 °C, 257 °F, 125 °C
  • Noise Shielding Level: 100 dB, 95 dB, 80 dB
  • Specifications Met: REACH, RoHS
  • Thickness: 0.015 to 1.575 inch, 0.381 to 40 mm
  • Width: 0.1 to 2.9 inch, 2.54 to 74 mm
  • Length: 0.13 to 600 inch, 3.30 to 15230 mm
  • Adhesive Type: With and Without Pressure Sensitive Adhesive (PSA)
  • Flammability Rating: UL 94 HF1, UL 94 V-0
Safety Warning

Full Product Description

Parker Chomerics SOFT-SHIELD® Fabric Over Foam EMI Shielding Gaskets are low-closure EMI shielding gaskets for indoor applications. The SOFT-SHIELD® family is available in two basic types of form factors: electrically conductive fabric jacketed over foam core construction, and true multi-planar, z-axis electrically conductive foam.

SOFT-SHIELD® Fabric Over Foam Options:

SOFT-SHIELD® 3500 – Plated Wrapped Fabric, Economical
• Operating temperature up to 70o C
• >100 dB shielding effectiveness 20 MHz to 10 GHz
• Low compression set of less than 15%
• Over 250 profiles/cross sections available
• Readily available in bulk, cut to length or with cut-outs/features
• Available with or without pressure sensitive adhesive (PSA)
• Fabric options of nickel-plated copper taffeta or nickel-plated copper polyester ripstop
• RoHS, REACH and UL 94 V-0 compliant

SOFT-SHIELD® 3700 – Plated Wrapped Fabric, High Temperature
• Operating temperature up to 125o C
• >100 dB shielding effectiveness from 100 MHz to 10 GHz
• Low compression set of less than 10%
• Available in square and rectangular cross sections
• Readily available in bulk, cut to length or with cut-outs/features
• Offered exclusively with pressure sensitive adhesive (PSA)
• Fabric option exclusively nickel-plated copper polyester ripstop
• RoHS, REACH and UL 94 V-0 compliant

SOFT-SHIELD® 3800 – Non-Rectangular Plated Wrapped Fabric, High Temperature
• Operating temperature range up to 125°C
• > 100 dB shielding effectiveness (20 MHz to 10 GHz)
• Non-Rectangular and complex configurations
• Economical shielding and grounding option
• Low closure force
• Low contact resistance
• Custom profiles available upon request
• UL 94 V-0, RoHS, and REACH Compliant
• Low compression set
• Abrasion and sheer resistant conductive wrap

SOFT-SHIELD® Multi-Planar Electrically Conductive Foam Gaskets:

• SOFT-SHIELD® 4800 Multi-Planar Electrically Conductive Foam – UL 94 V-0
• 95 dB shielding effectiveness from 20 MHz to 10 GHz
• Stable electrical performance (through resistance) after multiple closure cycles
• Low compression set of less than 15%
• Available in bulk rolls or custom die cut shapes
• Z-axis conductivity allows compartmental shielding
• Offered with or without electrically conductive acrylic pressure sensitive adhesive (PSA)
• RoHS, REACH and UL 94 HH-1 compliant

SOFT-SHIELD® 4840 Very Cost-Effective Multi-Planar Electrically Conductive Foam – UL 94 V-0
• Very cost effective
• Z-axis electrical conductivity
• Good through resistance (<150 milliohms at 30% gasket deflection)
• Stable electrical performance (through resistance) after multiple closure cycles
• 60 dB typical shielding effectiveness from 20 MHz to 10 GHz
• Low closure force (<2 PSI)
• Low compression set (<15%)
• Available in bulk rolls, cut sheets or custom die cut shapes
• Non-nickel bearing material
• RoHS & REACH compliant
• UL 94 V-0 (Tested by Chomerics)

SOFT-SHIELD® 4850 Multi-Planar Electrically Conductive Foam – UL 94 V-0
• >95 dB shielding effectiveness from 20 MHz to 10 GHz
• Low compression set of less than 15%
• Stable electrical performance (through resistance) after multiple closure cycles
• Excellent through resistance (< 30 milliohm @ 25% gasket deflection)
• Non-nickel bearing material (silver plated fibers)
• Available in cut sheets, bulk rolls, or custom die cut shapes
• Z-axis conductivity allows compartmental shielding
• At low deflection (5%) demonstrates optimal electrical performance
• With or without electrically conductive acrylic pressure sensitive adhesive (PSA)
• RoHS, REACH and UL 94 V-0 compliant

SOFT-SHIELD® 4860 High Temperature Multi-Planar Electrically Conductive Foam - UL 94 V-0
• Maximum operating Temperature up to 125°C
• 95 dB typical shielding effectiveness from 20 MHz to 10 GHz
• Z-axis electrical conductivity
• Excellent through resistance (<40 milliohms at 30% gasket deflection)
• Low closure force
• Stable electrical performance (through resistance) after multiple closure cycles
• Low compression set <5%
• Available in bulk rolls, cut sheets or custom die cut shapes
• Halogen Free
• Non-nickel bearing material
• RoHS & REACH compliant
• UL 94 V-0 (Tested by Chomerics)

Related Documents

×

687PDC
179336