Soft Start / Dump Valve - 07S Series (Standard) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Soft Start / Dump Valve - 07S Series (Standard) Soft Start / Dump Valve - 07S Series (Standard)

Soft Start / Dump Valve - 07S Series (Standard) OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Function: 3/2
  • Number of Positions: 2
  • Actuation Type: Solenoid
  • Maximum Inlet Pressure Rating: 200 psig, 13.8 bar
  • Minimum Operating Pressure: 30 psig, 2.1 bar
  • Maximum Flow Rate: 110 SCFM, 52 m3/hour
  • Port Type: BSPP, NPT
  • Port Size: 1/2 inch
  • Maximum Ambient Temperature: 120 °F, 49 °C
  • Input Voltage: 120 VAC, 24 VDC
  • Electrical Connection: 22mm 3-Pin (DIN 43650 Form B) or 2-Pin M12
  • Weight: 3.75 lb, 1.7 kg
  • Specifications Met: n/a
Safety Warning

Full Product Description

07S modular compact combined soft start / dump valves provide for the safe introduction of pressure to machines or systems.  Soft start / dump valves, when set, allow the pressure to gradually build to the set point before fully opening to deliver full flow air line pressure. The controlled introduction can be an important safety factor and prevent damage to tooling when air pressure is introduced at machine or system start up. When the valve is installed into the pneumatic system and the pilot operator receives no signal, the air is blocked at port 1. When a pilot signal is received at the pilot operator, the valve shifts, closing the connection between ports 2 and 3. At the same time, air flow begins between ports 1 and 2 at a slow rate, controlled by the needle valve located on top of the valve. When the downstream pressure reaches approximately 60% of the supply pressure, the main valve spool opens, allowing full flow through the valve in the system. If pilot signal or system pressure is lost, the valve returns to its initial state, venting the downstream pressure through port 3.

Pressure supply piping must be the same size as the inlet port or larger, to insure the pilot valve receives sufficient pressure supply during high flow conditions. The valve should be mounted downstream of the FRL, with the soft start adjustment needle easily accessible. Note: soft start/dump valves are not intended to be used as emergency shut-off valves, but should be placed after a manual shut off valve. The 07S can be mounted using a modular connector to other 07 series air preparation products.    

    • Function(s): 3/2
    • Position: 2
    • Operator: Solenoid
    • Inlet Pressure Range (PSIG): 200
    • Inlet Pressure Range (bar): 13.8
    • Minumum Operating Pressure (PSIG): 30
    • Minumum Operating Pressure (bar): 2.1
    • Maximum Flow (SCFM): 110
    • Maximum Flow (m3/h): 52
    • Port Type: BSPP │ NPT
    • Port Size: 1/2"
    • Temperature Range Ambient (F°): 120
    • Temperature Range Ambient (C°): 49
    • Voltage Range: 120VAC and 24VDC
    • Solenoid Connection Type(s): 22mm 3 Pin (DIN 43650 Form B) or 2-Pin M12
    • Weight (lb): 3.75
    • Weight (kg): 1.7

Related Documents

×
Products

687PDC
687577