Solenoid 3-Way Heat Reclaim Valve | Product Series

Filter by

    No filters selected

Valve Type

Connection

Modes of Control

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Solenoid 3-Way Heat Reclaim Valve Solenoid 3-Way Heat Reclaim Valve

Solenoid 3-Way Heat Reclaim Valve

Parker Type 3 Way series valves primary purpose is to control automatically the flow of fluids, liquid or gas. Parker 3 Way Valves may be applied to divert flow of refrigerant in heat reclaim, reheat, or defrost applications.

Technical Specifications

  • Product Type: 3-Way Split Condenser Valve
  • Connection Type: ODF Sweat
  • Port Size: 3/4 inch, 1-1/4 inch
  • Maximum Operating Pressure: 400 psi, 680 psi
  • Input Voltage: 24 VAC 50/60Hz, 120 VAC 50/60Hz, 208 to 240 VAC 50/60Hz, 120-208-240 VAC 50/60Hz (available at additional charge)
  • Power Consumption: 10 W
  • Coil Type: PKC-1
  • Additional Options: Conduit Boss (No Additional Charge) or Junction Box (No Additional Charge)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The Parker 3 Way heat reclaim valves primary purpose is to control automatically the flow of fluids, liquid or gas. When the coil is de-energized the valve diverts refrigerant to the normal condenser. When the coil id energized the valve diverts refrigerant to the reclaim condenser. The 8D and 12D valves are powder coated steel bodies with extended copper connections. For air conditioning or refrigeration applications it is important to use system capacity, refrigerant, type of fluid, temperature and pressures. It is not recommended to size by line size. Refer to literature or selection program for capacity data and details. Each valve is factory tested to ensure positive leak-free performance.

Markets:

• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features/Benefits:

• Class F coils
• 3 Way pilot eliminates costly low side leaks
• “B” type reduces install cost by eliminating the need for a solenoid valve on systems requiring idle condenser pump out.
• Mount in vertical or horizontal lines
• Synthetic seating material for tight closing
• Synthetic coated metal gaskets minimize external leaks
• Maximum working pressure for the (S)B5D series valves is 650 psi (45 bar), For the (S)8D, (S)12D, and (S)16D it is 450 psi (31 bar) and (S)8D-HP and (S)12D-HP it is 680 psi (47 bar)

Applications:

• Air Conditioning – Residential, Heat pumps, Chillers, Commercial units, Industrial
• Refrigeration – Freezers, Walkin units, Racks
• Industrial Refrigeration
• Transportation – Truck/Trailer, Containers

Related Documents

×
Products Valve Type Connection Modes of Control
378000P 12D 1 3/8" BP- Single Condenser Mode-Energized
378300P 12D 1 5/8" BP- Single Condenser Mode-Energized
409600P 8D 7/8" BP- Single Condenser Mode-Energized
409700P 8D 7/8" No BP- Normal (Outdoor) Condenser- De-Energized
409800P 8D 1 1/8" BP- Single Condenser Mode-Energized

687PDC
687382