Water Transfer Hose - 540P | Product Series

Filter by

    No filters selected

Hose Inside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Water Transfer Hose - 540P

Water Transfer Hose - 540P

Parker's 540P has a FDA compliant polyethylene core tube. This hose was developed for specialty water applications such as potable water and has expanded into other applications including CO2 transfer and two part foam and insulation applications.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart., Industrial Gases, Water
  • Specifications Met: FDA 21 CFR 177, SAE J517 and 100R7
  • Compatible Fitting: 56 Series
  • Weight: 0.13 to 0.19 kg/m, 0.05 to 08 lb/ft
  • Inside Diameter: 1/4 to 1/2 inch, 6 to 13 mm
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Maximum Operating Pressure: 138 to 190 bar, 13.8 to 19.0 MPa, 2000 to 2750 psi
  • Application: De-ionized Water, Dispensing, Fluid Transfer (CO2), Potable Water
  • Hose Inner Tube Material: Polyethylene (PE)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Fiber
  • Size: -4 to -8
  • Minimum Bend Radius: 1-1/4 to 2 to 3 inch, 32 to 76 mm
  • Outside Diameter: 0.500 inch, 0.650 inch, 0.810 inch, 12.7 to 20.6 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 540P hose for water is an excellent transfer hose for water because of the FDA compliant polyethylene core tube. With the non-leaching, plasticizer free polyethylene core tube, this thermoplastic hose is used in the food and beverage industry for the transfer of CO2 in fountain drink machines. A more industrial application is found in two part foam insulation and adhesive applications because the low-moisture permeability of the core tube minimizes moisture contamination of the media.

Markets:
• Potable Water Handling
• Fluid Handling
• Food/Beverage

Features/Benefits:
• Plasticizer free non-leaching core tube, making this hose ideal for a wide range of fluid and material handling applications and easy to clean
• Low-moisture permeability

Applications:
• Potable water delivery to remote sites
• Distilled and de-ionized water
• CO2 transfer in beverage / soft drink dispensing
• Foam insulation dispensing
• Adhesive dispensing

Certifications/Compliance:
• Meets/Exceeds SAE 100R7
• Core tube compliant with FDA Title 21

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose Inside Diameter
540P-4 1/4
540P-6 3/8
540P-8 1/2

687PDC
687563