Spirablast 36K Hose, Series SB36KPM | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Spirablast 36K Hose, Series SB36KPM

Spirablast 36K Hose, Series SB36KPM

Spirablast 36K hose is a propreitary design to meet the industry requirement also made for constant pressure applications, with abrasion & ozone resistant cover.

Technical Specifications

  • Maximum Operating Pressure: 100 MPa, 1000 bar, 14500 psi
  • Maximum Operating Temperature: 80 °C, 176 °F
  • Minimum Operating Temperature: 0 °C, 32 °F
  • Media: Water
  • Specifications Met: Parker Specifications
  • Weight: 1.03 to 1.33 kg/m, 0.7 to 0.9 lb/ft
  • Inside Diameter: 3/8 to 1/2 inch, 9.5 to 12.7 mm
  • Application: Waterblasting
  • Minimum Bend Radius: 7.9 to 11.9 inch, 200 to 300 mm
  • Outside Diameter: 0.89 to 1.1 inch, 22.8 to 27.2 mm
  • Size: -6 to -8
Safety Warning

Full Product Description

Spirablast 36K hose is propreitary design and made for constant pressure applications. 4 spiral construction to meet global industry standards. It offers a long service life even at such high working pressures. Safety factor is 2.5:1.

Markets:
• Marine
• Oil Field & Industrial

Features/Benefit:
• The hose cover is ozone & abrasion resitant to meet the applciation requirments.
• Its Parker Properietory design.
• The hose can used in varied weather condition and abrasion areas.

Application:
• High pressure water jetting / blasting applications.

Related Documents

Literature and Reference Materials
Parker FCG India Industrial Hose Catalogue
×
Products Hose I.D. (inch)
SB36KPM-6PM 3/8
SB36KPM-8PM 1/2
SB36KPM-12PM 3/4

687PDC
688287