SPL006-A23015016TXC - SPL Series Refrigerated Dryers | Parker NA

SPL Series Refrigerated Dryers | #SPL006-A23015016TXC

SPL006-A23015016TXC

SPL Series Refrigerated Dryers | #SPL006-A23015016TXC

SPL006-A23015016TXC


Technical Specifications

  • Power Volts/phase/Hz: 230V 1ph 50Hz
  • Drain Option: Timed Solenoid
  • Flow Rate (m3/min): 0.6
  • Pressure Dew Point: +3 °C, +5 °C, +7 °C Options Available
  • Maximum Ambient Temperature: 50 °C
  • Maximum Operating Temperature: 65 °C
  • Minimum Operating Pressure: 3 barg
  • Maximum Operating Pressure: 16 barg
  • Port Size: 1/2 inch
  • Width: 450 mm
  • Height: 430 mm
  • Depth: 210 mm
  • Weight: 19 kg
  • Connection Type: BSPP-F
  • Refrigerant Type: R134a
Safety Warning

Item Information

The application of high-quality air ensures continuity and reliability of industrial applications, the highest quality standards for finished products and the optimization of production costs.
Parker Hiross offers a range of refrigerated air drying solutions using advanced refrigeration technology. Starlette Plus is Parker Hiross’ answer to the specific needs of the industrial user.
Starlette Plus safeguards continuous performance and superior efficiency in every industrial compressed air application. It can easily be adapted to suit all working conditions, maintaining reliable dewpoint control and the lowest possible pressure drops and operating costs.
With its state-of-the-art PlusPack heat exchangers (patent pending) and the most compact dimensions of any system in its class, Starlette Plus is the superior choice for any compressed air treatment application.

Features
● Reliable air-tight piston compressors which do not require preheating.
● Simple and secure refrigeration circuits which do not require adjustment during operation and undergo vigorous quality testing in production.
● Large adjustable condenser and fan compartments to guarantee optimum performance even in extreme conditions.
● Security protection in the refrigeration circuit, increasing reliability and safeguarding the air dryer.
● Simple disassembly, with easy access to the internal components for efficient maintenance.
● Drain positioned in a niche, allowing easy access without the need to remove the top panel.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
K23863