Sporlan Oil Level Control Components | Product Series

Filter by

    No filters selected

Model Number

Application

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sporlan Oil Level Control Components

Sporlan Oil Level Control Components

Parker Sporlan’s refrigerant oil level controls monitor and maintain the proper oil levels within refrigeration systems, ensuring optimal lubrication of compressors and preventing equipment damage for reliable, efficient operation.

Technical Specifications

  • Application: Oil Management
Safety Warning

Full Product Description

Sporlan’s Oil Level Controls were developed to offer the refrigeration industry an oil level control system if the highest quality.  The controls, when matched properly, maintain a minimum oil level in the compressor crankcase during all phases of system operation. Each product is factory tested to ensure trouble-free performance.

Markets:
• Food Retail Refrigeration
• Air Conditioning - Commercial

Features/Benefits:
• Externally adjustable oil level controls
• Oil Level Control – Suitable for up to 90 psi differential pressure, optional oil level equalization connection
• High performance oil filters
• Choice of settings on Pressure Differential Check Valve
• Externally adjustable Y1236-C allows for desired differential above suction pressure
• Oil Reservoirs, and OF Oil filters – UL Listed
• Oil Level Controls – UL Recognized
• Numerous adaptors available for various types of compressors

Applications:
• Air Conditioning – Commercial
• Refrigeration – Rack systems

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Related Documents

×
Products Model Number Application
480034 OF-4 Oil Filter
968007 AOL-A Compressor Adapter
960055 OCV-10 Oil Differential Check Valve
960057 OCV-20 Oil Differential Check Valve
960080 OCV-30 Oil Differential Check Valve
960053 OCV-5 Oil Differential Check Valve
960093 OL-60AR Oil Level Control
960083 OL-60CH Oil Level Control
960084 OL-60FH Oil Level Control
960085 OL-60HH6 Oil Level Control
960086 OL-60NH-2 Oil Level Control
960608 OL-60OH Oil Level Control
960101 OL-60TH-1 Oil Level Control
960100 OL-60TH-2 Oil Level Control
960074 OL-60XH Oil Level Control
960075 OL-60XH-1 Oil Level Control
304701 Y1236-C Oil Pressure Differential Valve
960013 OF-303 Oil Filter
960014 OF-303-BP Oil Filter
960082 OF-303-BP-T Oil Filter
960071 OF-303-T Oil Filter
960015 OFE-1 Replaceable Oil Filter
960092 ROF-413-T Replaceable Oil Filter
480032 OF-7 Oil Filter
480038 OF-8 Oil Filter
960018 OF-163 Oil Filter
968009 AOL-C Compressor Adapter
968012 AOL-R Compressor Adapter
968023 AOL-R Compressor Adapter
968026 AOL-MA/TE Compressor Adapter
960029 OF-303-90HP OIL FILTER High Pressure Oil Filter

687PDC
840599