Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Sporlan Solenoid Shut-Off Valve is ideal for use in A2L refrigeration systems to provide a solution to meet the safety shut-off requirements of UL 60335-2-89. These normally closed solenoid valves will tightly seal to isolate the system.
| Products | Model Number | Connection Size | Port Size | Maximum Pressure Differential | Coil Type |
|---|---|---|---|---|---|
| 3297-00 | SSOV3S120 | 1/4" ODF | 3/32" | 300 PSI | MKC-1 (Not Included) |
| 3298-00 | SSOV3S130 | 3/8" ODF | 3/32" | 300 PSI | MKC-1 (Not Included) |
| 3299-00 | SSOV6S130 | 3/8" ODF | 3/16" | 500 PSI | MKC-1 (Not Included) |
| 3300-00 | SSOV6S140 | 1/2" ODF | 3/16" | 500 PSI | MKC-1 (Not Included) |
| 3301-00 | SSOV10S140 | 1/2" ODF | 5/16" | 500 PSI | MKC-1 (Not Included) |
| 3302-00 | SSOV10S150 | 5/8" ODF | 5/16" | 500 PSI | MKC-1 (Not Included) |