Sewer Hose Fittings - SQ Series | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Port Connection

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sewer Hose Fittings - SQ Series

Sewer Hose Fittings - SQ Series

Parker SQ Series Sewer Hose Fittings are a swage style fitting intended for use on Predator® S6 and S9 sewer cleaning hoses.

Technical Specifications

  • Port Size: 3/4 to 1 inch
  • Application: Water
  • Connection Type: Swage
  • Hose Inside Diameter: 3/4 to 1 inch, 19 to 25 mm
  • Length: Refer to Part for Detailed Specification.
  • Shape: Straight
  • Product Style: Swage Fitting

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker SQ Series Fittings are intended for use on Predator® S6 and S9 sewer cleaning hoses, making them ideal for applications that involve high-pressure and high-volume water equipment for cleaning or debris removal in large sewer lines. They are a swage style fitting featuring a “GRAY” stamped part number on the shells of the fittings for easy identification and matching with the gray core tube of Parker Predator® hose.

Markets:
• Municipal Sewer Cleaning
• Residential Sewer Cleaning
• Lateral Drain Cleaning

Features/Benefits:
• Feature “GRAY” stamped part number on the shells of the fittings for easy identification and matching with gray core tube of Parker Predator® hose
• SQ fittings are available in a hose mender design for repairing sewer hose on the job

Applications:
• High-pressure and high-volume water equipment for cleaning or debris removal in large sewer lines
• For water/slurry applications, contact Parflex for chemical compatibility recommendations

Related Documents

×
Products Hose I.D. (inch) Port Connection Product Style
1HUSQ-12-12 0.75" 3/4" Swage Mender
1HUSQ-16-16 1" 1" Swage Mender
101SQ-12-12 0.75" 3/4" Male NPTF Pipe - Rigid - Straight
101SQ-16-16 1" 1" Male NPTF Pipe - Rigid - Straight

Recommended


687PDC
687563