ST-EK-514-O-SS - Water Oil Cooler - Shell & Tube ST Series - (Americas) | Parker NA

Water Oil Cooler - Shell & Tube ST Series - (Americas) | #ST-EK-514-O-SS

ST-EK-514-O-SS

Water Oil Cooler - Shell & Tube ST Series - (Americas) | #ST-EK-514-O-SS OBSOLETE

The ST Series of water oil coolers offers traditional shell & tube construction; providing high performance and reliability. Both standard efficiency and high efficiency versions are available.


Technical Specifications

  • Tube Material: Stainless Steel
  • Configuration: 1 pass
  • Frame Size: 514
  • Connection Type: NPT (Oil Side)
  • Type: High Efficiency (EK)
  • Size: ST-EK-514-O-SS
  • Maximum Cooling Capacity: 60 HP, 44.7 kW
  • Maximum Flow Rate: 16 gal/min, 60.6 L/min
  • Operating Temperature: 41 to 203 °F, 5 to 95 °C
  • Maximum Operating Pressure: 230 psi (Tubes), 15.8 bar (Tubes)
  • Weight: 11 lb, 5 kg
  • Length: 16.5 inch, 419 mm
  • Width: 3.5 inch, 89 mm
  • Height: 3.2 inch, 82 mm
  • For Fluid Type: Oil Side: Mineral Oil, Water Side: Demineralized, Untreated Water.
  • Materials of Construction: Steel (Shell/Brackets/Baffles), Cast Iron (End Caps), Aluminum (Fins)
  • Connection Thread Size: 3/4 inch NPT (Oil)
Safety Warning

Item Information

The Parker ST Series offers up to 2000hp of cooling capacity. The shell & tube construction allows for high flows and several types of fluids, including sea water. There are several port size and tube material options. These high quality water oil coolers are 100% tested and subjected to rigorous end of line test criteria.

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Automotive
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features/Benefits:
• High flow capability and low back pressure
• Easily fits into existing footprint
• Several tube materials available, including Copper, Copper Nickel, and Stainless Steel
• Less prone to contamination and easy to clean

Applications:
• Hydraulic power units
• Lubrication systems
• Hydraulic presses
• Plastics machinery
• Automotive machinery
• Large diesel engines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Cylinder and Accumulator Division

10711 North Second Street

Machesney Park, IL 61115

United States

Phone

+1 (815) 636-4100

Fax

+1 (815) 636-4111

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399