Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
PR10/PR11 is a 60mm S/Steel (316) regulator, 1/2" ported BSPP/NPT. Max P1 pressure of 20.7 bar with P2 ranges 0 to 4, 8 & 17 bar. Temp from -18°C to 82°C.. Offering flow rates up to 37.75 dm³/s
Parker's PR10 / PR11 is a stainless steel pressure regulator with balanced poppet designed to fulfill high end performance levels and meets the NACE specification while offering quick response and accurate pressure regulation in corrosive or washdown applications. For specific flow and space restricted applications this product can provide a solution that does not sacrifice performance. The PR10 / PR11 can be pipe nipple mounted to other stainless steel air preparation product. The various options available such as pressure gauge, relieving & non-relieving and pressure range, meeting NACE specification make this series easy to design to your application.
Markets
• Food & beverage
• Lab and Diagnostic
• Pharma
• Oil & Gas
• Industrial Chemical Processing
• Misc. Processing
Features/Benefits
• Large diaphragm to valve area ratio for precise regulation and high flow capacity
• Meets NACE specifications MR-01-75/ISO 15156
• Low temperature version available
• High Flow
Applications
• Machineries for meat and food
• Pharmaceutical packaging machines
• Chemical applications for process engineering
• Ship and yachting for maritime equipment
| Literature and Reference Materials |
|---|
| CATALOGUE - Stainless Steel FRLs, PDE2504TCUK |
| Products | Pressure Control Range (bar) | Pressure Regulator Type | Port Type |
|---|---|---|---|
| PR10G04CSS | 0 to 8 | Relieving / Adjustment Knob | BSPP |
| PR10G04DSS | 0 to 17 | Relieving / Adjustment Knob | BSPP |
| PR10G04CKSS | 0 to 8 | Non-relieving / Adjustment Knob | BSPP |
| PR11G04DSS | 0 to 17 | Relieving / T-Handle | BSPP |
| PR11G04BKSS | 0 to 4 | Non-relieving / T-Handle | BSPP |
| PR11G04CKSS | 0 to 8 | Non-relieving / T-Handle | BSPP |