Stainless Steel Push-To-Connect Fittings

Filter by

No filters selected

Division

Application

Fitting Type

Media

Shape

Tube Outside Diameter

Connection Type

Thread Size

Brand

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Stainless Steel Push-To-Connect Fittings


Stainless Steel Push-To-Connect Fittings

Parker Legris' comprehensive range of stainless steel Push-to-Connect fittings for the transfer of low-pressure industrial fluids, including the patented LF 3800® pneumatic fittings, is an efficient way to connect tubing to a fitting to create a fluid distribution network. With its quick installation, versatility and unsurpassed durability, the stainless steel push-in fittings contribute to improve the durability of machines against corrosion. All our stainless steel Push-to-Connect fittings are available in a wide range of configurations and are manufactured in AISI 316L to withstand the most diverse fluids, including aggressive chemicals, and extreme temperatures or pressures, which are used in many of today's major industrial markets.


Viewing 10 of 236

Viewing 10 of 189

687PDC
687PDC