Liquid Pump, 6 " Air Driven - ASL Series | Product Series

Filter by

    No filters selected

Pressure Ratio (Air/Water)

Piston Air Drive

Liquid Inlet Location

Isolation Chamber

Seal Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Pump, 6  Air Driven - ASL Series

Liquid Pump, 6 " Air Driven - ASL Series OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -18 to 60 °C, 0 to 140 °F
  • Pressure Rating: 15 to 150 psi, 1 to 10 bar
  • Liquid Inlet Port Size: 1/2 inch, 1 inch, NPTF
  • Liquid Outlet Port Size: NPTF 1/8 inch, NPTF 1/2 inch, 9/16 inch SF562CX, F250C
  • Supply Air Inlet Port Size: NPTF 1/2 inch
  • Pilot Air Inlet Port Size: 1/8 inch, NPTF
  • Displacement per Stroke: 5.22 in3 , 3.62 in3 , 1.50 in3, 2.1 in3, 0.84 in3 , 0.52 in3, 0.39 in3 , 0.22 in3 , 0.14 in3 inch3, 85.5 cm3, 59.3 cm3, 24.6 cm3, 34.4 cm3, 13.8 cm3, 8.5 cm3, 6.4 cm3, 3.6 cm3, 2.3 cm3
  • Maximum Outlet Pressure Rating: 1600 psi, 3200 psi, 2300 psi, 4600 psi, 5600 psi, 11200 psi, 4000 psi, 8100 psi, 10000 psi, 20000 psi, 110 bar, 15000 psi, 221 bar, 31000 psi, 159 bar, 21500 psi, 317 bar, 43000 psi, 386 bar, 38400 psi, 772 bar, 60000 psi, 276 bar, 57700 psi, 558 bar, 689 bar, 1379 bar, 1034 bar, 2137 bar, 1482 bar, 2965 bar, 2648 bar, 4137 bar, 3978 bar
Safety Warning

Full Product Description

Parker Autoclave's ASL Series is a standard 6” piston, air driven liquid pump. Parker Autoclave has designed a full line of high pressure liquid pumps that, with only a few option changes, cover most applications for air-operated pumps. Easy-to-understand product features permit system designers to spend their time thinking about what the ultimate use for the pump will be, not needing to learn how to read the catalog or price list to make sure that the best selection can be made.

These air-driven liquid pumps are designed to include most competitive options and require only the basic of choices be made. Parker Autoclave pumps are designed to work, and work well. The ASL Series of pumps are grouped around the 6 inch air piston and then by the actual ratio of air to hydraulic pressure. Inside that group are both single and double air-drive pistons (denoted by the -01 or -02 in model number). A double air piston can increase the liquid output pressure or decrease the required air pressure to get the same amount of “work” from the pump. All Autoclave pumps utilize All-Stainless Steel wetted parts with an All-Aluminum air housing.  


Markets:
• Oil and Gas
• Petrochemical
• Chemical
• Research


Features/Benefits:
• Compact, Air Operated Liquid High Pressure Pump
• Air to Liquid Pressure Ratio:  1:11
• Hardened Stainless Steel Plunger
• Air Drive Pressure Range: 15-150 psi (1-10 bar)
• Volume Displacement per Stroke:  5.22 in³ (85.5 cm³)
• Maximum Outlet Pressure:  1,600 psi (110 bar)
• Pre-lubricated at the factory
    

Applications:
• High Flow Test Systems
• Hydrostatic testing of tanks, pressure vessels

Related Documents

×
Products Pressure Ratio (Air/Water) Piston Air Drive Liquid Inlet Location Isolation Chamber Seal Type
ASL400-01SNP 1:39 Single Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL400-01SCP 1:39 Single Side Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL400-01SNU 1:39 Single Side None Urethane U-Cup
ASL400-01SCU 1:39 Single Side Included Urethane U-Cup
ASL400-02SNP 1:796 Dual Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL10-02BNPE 1:22 Dual Bottom None UHMWPE U-Cup and EPDM O-Rings
ASL10-02BCPE 1:22 Dual Bottom Included UHMWPE U-Cup and EPDM O-Rings
ASL10-02BNPB 1:22 Dual Bottom None UHMWPE U-Cup and Buna-N O-Rings
ASL10-02BCPB 1:22 Dual Bottom Included UHMWPE U-Cup and Buna-N O-Rings
ASL10-02BNPC 1:22 Dual Bottom None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL10-02SNPV 1:22 Dual Side None UHMWPE U-Cup and Viton O-Rings
ASL10-02SCPV 1:22 Dual Side Included UHMWPE U-Cup and Viton O-Rings
ASL10-02SNPE 1:22 Dual Side None UHMWPE U-Cup and EPDM O-Rings
ASL10-02SCPE 1:22 Dual Side Included UHMWPE U-Cup and EPDM O-Rings
ASL10-02SNPB 1:22 Dual Side None UHMWPE U-Cup and Buna-N O-Rings
ASL25-01BCPC 1:28 Single Bottom Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL25-01BNUV 1:28 Single Bottom None Urethane U-Cup and Viton O-Rings
ASL25-01BCUV 1:28 Single Bottom Included Urethane U-Cup and Viton O-Rings
ASL25-01BNUE 1:28 Single Bottom None Urethane U-Cup and EPDM O-Rings
ASL25-01BCUE 1:28 Single Bottom Included Urethane U-Cup and EPDM O-Rings
ASL25-01BNUB 1:28 Single Bottom None Urethane U-Cup and Buna-N O-Rings
ASL25-01SCUE 1:28 Single Side Included Urethane U-Cup and EPDM O-Rings
ASL25-01SNUB 1:28 Single Side None Urethane U-Cup and Buna-N O-Rings
ASL25-01SCUB 1:28 Single Side Included Urethane U-Cup and Buna-N O-Rings
ASL25-02BNPV 1:56 Dual Bottom None UHMWPE U-Cup and Viton O-Rings
ASL25-02BCPV 1:56 Dual Bottom Included UHMWPE U-Cup and Viton O-Rings
ASL25-02BNUB 1:56 Dual Bottom None Urethane U-Cup and Buna-N O-Rings
ASL25-02BCUB 1:56 Dual Bottom Included Urethane U-Cup and Buna-N O-Rings
ASL25-02SNPV 1:56 Dual Side None UHMWPE U-Cup and Viton O-Rings
ASL25-02SCPV 1:56 Dual Side Included UHMWPE U-Cup and Viton O-Rings
ASL25-02SNPE 1:56 Dual Side None UHMWPE U-Cup and EPDM O-Rings
ASL25-02SCUB 1:56 Dual Side Included Urethane U-Cup and Buna-N O-Rings
ASL60-01BNP 1:70 Single Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL60-01BCP 1:70 Single Bottom Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL60-01BNUV 1:70 Single Bottom None Urethane U-Cup and Viton O-Rings
ASL60-01BCUV 1:70 Single Bottom Included Urethane U-Cup and Viton O-Rings
ASL60-01SCP 1:70 Single Side Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL60-01SNUV 1:70 Single Side None Urethane U-Cup and Viton O-Rings
ASL60-01SCUV 1:70 Single Side Included Urethane U-Cup and Viton O-Rings
ASL60-01SNUE 1:70 Single Side None Urethane U-Cup and EPDM O-Rings
ASL60-01SCUE 1:70 Single Side Included Urethane U-Cup and EPDM O-Rings
ASL60-01SNUB 1:70 Single Side None Urethane U-Cup and Buna-N O-Rings
ASL60-01SCUB 1:70 Single Side Included Urethane U-Cup and Buna-N O-Rings
ASL60-02BNP 1:140 Dual Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL60-02BCP 1:140 Dual Bottom Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL60-02BNUV 1:140 Dual Bottom None Urethane U-Cup and Viton O-Rings
ASL60-02SNP 1:140 Dual Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL60-02SCP 1:140 Dual Side Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL60-02SNUV 1:140 Dual Side None Urethane U-Cup and Viton O-Rings
ASL60-02SCUV 1:140 Dual Side Included Urethane U-Cup and Viton O-Rings
ASL60-02SNUE 1:140 Dual Side None Urethane U-Cup and EPDM O-Rings
ASL100-01BNU 1:113 Single Bottom None Urethane U-Cup
ASL100-01BCU 1:113 Single Bottom Included Urethane U-Cup
ASL100-02BNP 1:226 Dual Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL100-02BCP 1:226 Dual Bottom Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL100-02BNU 1:226 Dual Bottom None Urethane U-Cup
ASL15-02BNTB 1:32 Dual Bottom None Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL15-02BCTB 1:32 Dual Bottom Included Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL15-02BNTC 1:32 Dual Bottom None Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL15-02BCTC 1:32 Dual Bottom Included Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL15-02SNPV 1:32 Dual Side None UHMWPE U-Cup and Viton O-Rings
ASL100-02SNP 1:226 Dual Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL100-02SCP 1:226 Dual Side Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL100-02SNU 1:226 Dual Side None Urethane U-Cup
ASL100-02SCU 1:226 Dual Side Included Urethane U-Cup
ASL150-01BNP 1:150 Single Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL15-02SNTE 1:32 Dual Side None Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL15-02SCTE 1:32 Dual Side Included Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL15-02SNTB 1:32 Dual Side None Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL15-02SCTB 1:32 Dual Side Included Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL15-02SNTC 1:32 Dual Side None Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL150-02BNU 1:300 Dual Bottom None Urethane U-Cup
ASL150-02BCU 1:300 Dual Bottom Included Urethane U-Cup
ASL150-01SNP 1:150 Single Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL150-01SCP 1:150 Single Side Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL150-01SNU 1:150 Single Side None Urethane U-Cup
ASL35-01SNPC 1:39 Single Side None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL35-01SCPC 1:39 Single Side Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL35-01SNUV 1:39 Single Side None Urethane U-Cup and Viton O-Rings
ASL35-01SCUV 1:39 Single Side Included Urethane U-Cup and Viton O-Rings
ASL250-01BNP 1:265 Single Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL250-01BCP 1:265 Single Bottom Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL250-01BNU 1:265 Single Bottom None Urethane U-Cup
ASL250-01BCU 1:265 Single Bottom Included Urethane U-Cup
ASL250-02BNP 1:530 Dual Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL35-02BCUE 1:78 Dual Bottom Included Urethane U-Cup and EPDM O-Rings
ASL35-02BNUB 1:78 Dual Bottom None Urethane U-Cup and Buna-N O-Rings
ASL35-02BCUB 1:78 Dual Bottom Included Urethane U-Cup and Buna-N O-Rings
ASL35-02SNPV 1:78 Dual Side None UHMWPE U-Cup and Viton O-Rings
ASL35-02SCPV 1:78 Dual Side Included UHMWPE U-Cup and Viton O-Rings
ASL250-01SNU 1:265 Single Side None Urethane U-Cup
ASL250-01SCU 1:265 Single Side Included Urethane U-Cup
ASL250-02SNP 1:530 Dual Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL250-02SCP 1:530 Dual Side Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL250-02SNU 1:530 Dual Side None Urethane U-Cup
ASL10-01BCUE 1:11 Single Bottom Included Urethane U-Cup and EPDM O-Rings
ASL10-01BNUB 1:11 Single Bottom None Urethane U-Cup and Buna-N O-Rings
ASL10-01BCUB 1:11 Single Bottom Included Urethane U-Cup and Buna-N O-Rings
ASL10-01BNTV 1:11 Single Bottom None Thermoplastic Polyester U-Cup and Viton O-Rings
ASL10-01BCTV 1:11 Single Bottom Included Thermoplastic Polyester U-Cup and Viton O-Rings
ASL10-01SCUV 1:11 Single Side Included Urethane U-Cup and Viton O-Rings
ASL10-01SNUE 1:11 Single Side None Urethane U-Cup and EPDM O-Rings
ASL10-01SCUE 1:11 Single Side Included Urethane U-Cup and EPDM O-Rings
ASL10-01SNUB 1:11 Single Side None Urethane U-Cup and Buna-N O-Rings
ASL10-01SCUB 1:11 Single Side Included Urethane U-Cup and Buna-N O-Rings
ASL250-02SCU 1:530 Dual Side Included Urethane U-Cup
ASL400-01BNP 1:398 Single Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL400-01BCP 1:398 Single Bottom Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL400-01BNU 1:398 Single Bottom None Urethane U-Cup
ASL400-01BCU 1:398 Single Bottom Included Urethane U-Cup
ASL10-02BCPC 1:22 Dual Bottom Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL10-02BNUV 1:22 Dual Bottom None Urethane U-Cup and Viton O-Rings
ASL10-02BCUV 1:22 Dual Bottom Included Urethane U-Cup and Viton O-Rings
ASL10-02BNUE 1:22 Dual Bottom None Urethane U-Cup and EPDM O-Rings
ASL10-02BCUE 1:22 Dual Bottom Included Urethane U-Cup and EPDM O-Rings
ASL10-02SCTE 1:22 Dual Side Included Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL10-02SNTB 1:22 Dual Side None Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL10-02SCTB 1:22 Dual Side Included Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL10-02SNTC 1:22 Dual Side None Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL10-02SCTC 1:22 Dual Side Included Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL10-02SCPB 1:22 Dual Side Included UHMWPE U-Cup and Buna-N O-Rings
ASL35-02SNPC 1:78 Dual Side None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL35-02SCPC 1:78 Dual Side Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL35-02SNUV 1:78 Dual Side None Urethane U-Cup and Viton O-Rings
ASL35-02SCUV 1:78 Dual Side Included Urethane U-Cup and Viton O-Rings
ASL10-02SCPC 1:22 Dual Side Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL10-02SNUV 1:22 Dual Side None Urethane U-Cup and Viton O-Rings
ASL10-02SCUV 1:22 Dual Side Included Urethane U-Cup and Viton O-Rings
ASL10-02SNUE 1:22 Dual Side None Urethane U-Cup and EPDM O-Rings
ASL10-02SCUE 1:22 Dual Side Included Urethane U-Cup and EPDM O-Rings
ASL15-01BCPB 1:16 Single Bottom Included UHMWPE U-Cup and Buna-N O-Rings
ASL15-01BNPC 1:16 Single Bottom None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL15-01BCPC 1:16 Single Bottom Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL15-01BNUV 1:16 Single Bottom None Urethane U-Cup and Viton O-Rings
ASL15-01BCUV 1:16 Single Bottom Included Urethane U-Cup and Viton O-Rings
ASL15-01BNUE 1:16 Single Bottom None Urethane U-Cup and EPDM O-Rings
ASL15-01BCUE 1:16 Single Bottom Included Urethane U-Cup and EPDM O-Rings
ASL15-01BNUB 1:16 Single Bottom None Urethane U-Cup and Buna-N O-Rings
ASL15-01BCUB 1:16 Single Bottom Included Urethane U-Cup and Buna-N O-Rings
ASL15-01BNTV 1:16 Single Bottom None Thermoplastic Polyester U-Cup and Viton O-Rings
ASL15-01BCTV 1:16 Single Bottom Included Thermoplastic Polyester U-Cup and Viton O-Rings
ASL15-01BNTE 1:16 Single Bottom None Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL15-01BCTE 1:16 Single Bottom Included Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL15-01BNTB 1:16 Single Bottom None Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL15-01BCTB 1:16 Single Bottom Included Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL15-01BNTC 1:16 Single Bottom None Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL15-01BCTC 1:16 Single Bottom Included Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL15-01SNPV 1:16 Single Side None UHMWPE U-Cup and Viton O-Rings
ASL15-01SCPV 1:16 Single Side Included UHMWPE U-Cup and Viton O-Rings
ASL15-01SNPE 1:16 Single Side None UHMWPE U-Cup and EPDM O-Rings
ASL15-01SCPE 1:16 Single Side Included UHMWPE U-Cup and EPDM O-Rings
ASL15-01SNPB 1:16 Single Side None UHMWPE U-Cup and Buna-N O-Rings
ASL15-01SCPB 1:16 Single Side Included UHMWPE U-Cup and Buna-N O-Rings
ASL15-01SNPC 1:16 Single Side None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL15-01SCPC 1:16 Single Side Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL15-01SNUV 1:16 Single Side None Urethane U-Cup and Viton O-Rings
ASL15-01SCUV 1:16 Single Side Included Urethane U-Cup and Viton O-Rings
ASL15-01SNUE 1:16 Single Side None Urethane U-Cup and EPDM O-Rings
ASL15-01SCUE 1:16 Single Side Included Urethane U-Cup and EPDM O-Rings
ASL15-01SNUB 1:16 Single Side None Urethane U-Cup and Buna-N O-Rings
ASL15-01SCUB 1:16 Single Side Included Urethane U-Cup and Buna-N O-Rings
ASL15-01SNTV 1:16 Single Side None Thermoplastic Polyester U-Cup and Viton O-Rings
ASL15-01SCTV 1:16 Single Side Included Thermoplastic Polyester U-Cup and Viton O-Rings
ASL15-01SNTE 1:16 Single Side None Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL15-01SCTE 1:16 Single Side Included Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL15-01SNTB 1:16 Single Side None Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL15-01SCTB 1:16 Single Side Included Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL15-01SNTC 1:16 Single Side None Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL15-01SCTC 1:16 Single Side Included Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL15-02BNPV 1:32 Dual Bottom None UHMWPE U-Cup and Viton O-Rings
ASL15-02BCPV 1:32 Dual Bottom Included UHMWPE U-Cup and Viton O-Rings
ASL15-02BNPE 1:32 Dual Bottom None UHMWPE U-Cup and EPDM O-Rings
ASL15-02BCPE 1:32 Dual Bottom Included UHMWPE U-Cup and EPDM O-Rings
ASL15-02BNPB 1:32 Dual Bottom None UHMWPE U-Cup and Buna-N O-Rings
ASL15-02BCPB 1:32 Dual Bottom Included UHMWPE U-Cup and Buna-N O-Rings
ASL15-02BNPC 1:32 Dual Bottom None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL15-02BCPC 1:32 Dual Bottom Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL15-02BNUV 1:32 Dual Bottom None Urethane U-Cup and Viton O-Rings
ASL15-02BCUV 1:32 Dual Bottom Included Urethane U-Cup and Viton O-Rings
ASL15-02BNUE 1:32 Dual Bottom None Urethane U-Cup and EPDM O-Rings
ASL15-02BCUE 1:32 Dual Bottom Included Urethane U-Cup and EPDM O-Rings
ASL15-02BNUB 1:32 Dual Bottom None Urethane U-Cup and Buna-N O-Rings
ASL15-02BCUB 1:32 Dual Bottom Included Urethane U-Cup and Buna-N O-Rings
ASL15-02BNTV 1:32 Dual Bottom None Thermoplastic Polyester U-Cup and Viton O-Rings
ASL15-02BCTV 1:32 Dual Bottom Included Thermoplastic Polyester U-Cup and Viton O-Rings
ASL15-02SCPV 1:32 Dual Side Included UHMWPE U-Cup and Viton O-Rings
ASL15-02SNPE 1:32 Dual Side None UHMWPE U-Cup and EPDM O-Rings
ASL15-02SCPE 1:32 Dual Side Included UHMWPE U-Cup and EPDM O-Rings
ASL15-02SNPB 1:32 Dual Side None UHMWPE U-Cup and Buna-N O-Rings
ASL15-02SCPB 1:32 Dual Side Included UHMWPE U-Cup and Buna-N O-Rings
ASL15-02SCTC 1:32 Dual Side Included Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL35-01BNPV 1:39 Single Bottom None UHMWPE U-Cup and Viton O-Rings
ASL35-01BCPV 1:39 Single Bottom Included UHMWPE U-Cup and Viton O-Rings
ASL35-01BNPE 1:39 Single Bottom None UHMWPE U-Cup and EPDM O-Rings
ASL35-01BCPE 1:39 Single Bottom Included UHMWPE U-Cup and EPDM O-Rings
ASL35-01BNUV 1:39 Single Bottom None Urethane U-Cup and Viton O-Rings
ASL35-01BCUV 1:39 Single Bottom Included Urethane U-Cup and Viton O-Rings
ASL35-01BNUE 1:39 Single Bottom None Urethane U-Cup and EPDM O-Rings
ASL35-01BCUE 1:39 Single Bottom Included Urethane U-Cup and EPDM O-Rings
ASL35-01SNUE 1:39 Single Side None Urethane U-Cup and EPDM O-Rings
ASL35-01SCUE 1:39 Single Side Included Urethane U-Cup and EPDM O-Rings
ASL35-01SNUB 1:39 Single Side None Urethane U-Cup and Buna-N O-Rings
ASL35-01SCUB 1:39 Single Side Included Urethane U-Cup and Buna-N O-Rings
ASL35-02BNPV 1:78 Dual Bottom None UHMWPE U-Cup and Viton O-Rings
ASL35-02SNPE 1:78 Dual Side None UHMWPE U-Cup and EPDM O-Rings
ASL35-02SCPE 1:78 Dual Side Included UHMWPE U-Cup and EPDM O-Rings
ASL35-02SNPB 1:78 Dual Side None UHMWPE U-Cup and Buna-N O-Rings
ASL35-02SCPB 1:78 Dual Side Included UHMWPE U-Cup and Buna-N O-Rings
ASL10-01BNPV 1:11 Single Bottom None UHMWPE U-Cup and Viton O-Rings
ASL10-01BNTE 1:11 Single Bottom None Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL10-01BCTE 1:11 Single Bottom Included Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL10-01BNTB 1:11 Single Bottom None Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL10-01BCTB 1:11 Single Bottom Included Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL10-01BNTC 1:11 Single Bottom None Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL10-01SNTV 1:11 Single Side None Thermoplastic Polyester U-Cup and Viton O-Rings
ASL10-01SCTV 1:11 Single Side Included Thermoplastic Polyester U-Cup and Viton O-Rings
ASL10-01SNTE 1:11 Single Side None Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL10-01SCTE 1:11 Single Side Included Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL10-01SNTB 1:11 Single Side None Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL10-02BNUB 1:22 Dual Bottom None Urethane U-Cup and Buna-N O-Rings
ASL10-02BCUB 1:22 Dual Bottom Included Urethane U-Cup and Buna-N O-Rings
ASL10-02BNTV 1:22 Dual Bottom None Thermoplastic Polyester U-Cup and Viton O-Rings
ASL10-02BCTV 1:22 Dual Bottom Included Thermoplastic Polyester U-Cup and Viton O-Rings
ASL10-02BNTE 1:22 Dual Bottom None Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL35-02SNUE 1:78 Dual Side None Urethane U-Cup and EPDM O-Rings
ASL35-02SCUE 1:78 Dual Side Included Urethane U-Cup and EPDM O-Rings
ASL35-02SNUB 1:78 Dual Side None Urethane U-Cup and Buna-N O-Rings
ASL35-02SCUB 1:78 Dual Side Included Urethane U-Cup and Buna-N O-Rings
ASL25-01BNPV 1:28 Single Bottom None UHMWPE U-Cup and Viton O-Rings
ASL25-01BCUB 1:28 Single Bottom Included Urethane U-Cup and Buna-N O-Rings
ASL25-01SNPV 1:28 Single Side None UHMWPE U-Cup and Viton O-Rings
ASL25-01SCPV 1:28 Single Side Included UHMWPE U-Cup and Viton O-Rings
ASL25-01SNPE 1:28 Single Side None UHMWPE U-Cup and EPDM O-Rings
ASL25-01SCPE 1:28 Single Side Included UHMWPE U-Cup and EPDM O-Rings
ASL25-01SNPB 1:28 Single Side None UHMWPE U-Cup and Buna-N O-Rings
ASL25-02BNPE 1:56 Dual Bottom None UHMWPE U-Cup and EPDM O-Rings
ASL25-02BCPE 1:56 Dual Bottom Included UHMWPE U-Cup and EPDM O-Rings
ASL25-02BNPB 1:56 Dual Bottom None UHMWPE U-Cup and Buna-N O-Rings
ASL25-02BCPB 1:56 Dual Bottom Included UHMWPE U-Cup and Buna-N O-Rings
ASL25-02BNPC 1:56 Dual Bottom None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL25-02SCPE 1:56 Dual Side Included UHMWPE U-Cup and EPDM O-Rings
ASL25-02SNPB 1:56 Dual Side None UHMWPE U-Cup and Buna-N O-Rings
ASL25-02SCPB 1:56 Dual Side Included UHMWPE U-Cup and Buna-N O-Rings
ASL25-02SNPC 1:56 Dual Side None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL25-02SCPC 1:56 Dual Side Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL60-01BNUE 1:70 Single Bottom None Urethane U-Cup and EPDM O-Rings
ASL60-01BCUE 1:70 Single Bottom Included Urethane U-Cup and EPDM O-Rings
ASL60-01BNUB 1:70 Single Bottom None Urethane U-Cup and Buna-N O-Rings
ASL60-01BCUB 1:70 Single Bottom Included Urethane U-Cup and Buna-N O-Rings
ASL60-01SNP 1:70 Single Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL60-02BCUV 1:140 Dual Bottom Included Urethane U-Cup and Viton O-Rings
ASL60-02BNUE 1:140 Dual Bottom None Urethane U-Cup and EPDM O-Rings
ASL60-02BCUE 1:140 Dual Bottom Included Urethane U-Cup and EPDM O-Rings
ASL60-02BNUB 1:140 Dual Bottom None Urethane U-Cup and Buna-N O-Rings
ASL60-02BCUB 1:140 Dual Bottom Included Urethane U-Cup and Buna-N O-Rings
ASL60-02SCUE 1:140 Dual Side Included Urethane U-Cup and EPDM O-Rings
ASL60-02SNUB 1:140 Dual Side None Urethane U-Cup and Buna-N O-Rings
ASL60-02SCUB 1:140 Dual Side Included Urethane U-Cup and Buna-N O-Rings
ASL100-01BNP 1:113 Single Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL100-01BCP 1:113 Single Bottom Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL100-02BCU 1:226 Dual Bottom Included Urethane U-Cup
ASL100-01SNP 1:113 Single Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL100-01SCP 1:113 Single Side Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL100-01SNU 1:113 Single Side None Urethane U-Cup
ASL100-01SCU 1:113 Single Side Included Urethane U-Cup
ASL150-01BCP 1:150 Single Bottom Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL150-01BNU 1:150 Single Bottom None Urethane U-Cup
ASL150-01BCU 1:150 Single Bottom Included Urethane U-Cup
ASL150-02BNP 1:300 Dual Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL150-02BCP 1:300 Dual Bottom Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL150-01SCU 1:150 Single Side Included Urethane U-Cup
ASL150-02SNP 1:300 Dual Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL150-02SCP 1:300 Dual Side Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL150-02SNU 1:300 Dual Side None Urethane U-Cup
ASL150-02SCU 1:300 Dual Side Included Urethane U-Cup
ASL250-02BCP 1:530 Dual Bottom Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL250-02BNU 1:530 Dual Bottom None Urethane U-Cup
ASL250-02BCU 1:530 Dual Bottom Included Urethane U-Cup
ASL250-01SNP 1:265 Single Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL250-01SCP 1:265 Single Side Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL400-02BNP 1:796 Dual Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ASL400-02BCP 1:796 Dual Bottom Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL400-02BNU 1:796 Dual Bottom None Urethane U-Cup
ASL400-02BCU 1:796 Dual Bottom Included Urethane U-Cup
ASL10-02SNPC 1:22 Dual Side None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL10-01BCPV 1:11 Single Bottom Included UHMWPE U-Cup and Viton O-Rings
ASL10-01BNPE 1:11 Single Bottom None UHMWPE U-Cup and EPDM O-Rings
ASL10-01BCPE 1:11 Single Bottom Included UHMWPE U-Cup and EPDM O-Rings
ASL10-01BNPB 1:11 Single Bottom None UHMWPE U-Cup and Buna-N O-Rings
ASL10-01BCPB 1:11 Single Bottom Included UHMWPE U-Cup and Buna-N O-Rings
ASL10-01BCTC 1:11 Single Bottom Included Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL10-01SNPV 1:11 Single Side None UHMWPE U-Cup and Viton O-Rings
ASL10-01SCPV 1:11 Single Side Included UHMWPE U-Cup and Viton O-Rings
ASL10-01SNPE 1:11 Single Side None UHMWPE U-Cup and EPDM O-Rings
ASL10-01SCPE 1:11 Single Side Included UHMWPE U-Cup and EPDM O-Rings
ASL10-02SNUB 1:22 Dual Side None Urethane U-Cup and Buna-N O-Rings
ASL10-02SCUB 1:22 Dual Side Included Urethane U-Cup and Buna-N O-Rings
ASL10-02SNTV 1:22 Dual Side None Thermoplastic Polyester U-Cup and Viton O-Rings
ASL10-02SCTV 1:22 Dual Side Included Thermoplastic Polyester U-Cup and Viton O-Rings
ASL10-02SNTE 1:22 Dual Side None Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL10-01SCTB 1:11 Single Side Included Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL10-01SNTC 1:11 Single Side None Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL10-01SCTC 1:11 Single Side Included Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL10-02BNPV 1:22 Dual Bottom None UHMWPE U-Cup and Viton O-Rings
ASL10-02BCPV 1:22 Dual Bottom Included UHMWPE U-Cup and Viton O-Rings
ASL10-02BCTE 1:22 Dual Bottom Included Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL10-02BNTB 1:22 Dual Bottom None Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL10-02BCTB 1:22 Dual Bottom Included Thermoplastic Polyester U-Cup and Buna-N O-Rings
ASL10-02BNTC 1:22 Dual Bottom None Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL10-02BCTC 1:22 Dual Bottom Included Thermoplastic Polyester U-Cup and Perfluoroelastomer O-Rings
ASL25-01BCPV 1:28 Single Bottom Included UHMWPE U-Cup and Viton O-Rings
ASL25-01BNPE 1:28 Single Bottom None UHMWPE U-Cup and EPDM O-Rings
ASL25-01BCPE 1:28 Single Bottom Included UHMWPE U-Cup and EPDM O-Rings
ASL25-01BNPB 1:28 Single Bottom None UHMWPE U-Cup and Buna-N O-Rings
ASL25-01BCPB 1:28 Single Bottom Included UHMWPE U-Cup and Buna-N O-Rings
ASL25-01BNPC 1:28 Single Bottom None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL25-01SCPB 1:28 Single Side Included UHMWPE U-Cup and Buna-N O-Rings
ASL25-01SNPC 1:28 Single Side None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL25-01SCPC 1:28 Single Side Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL25-01SNUV 1:28 Single Side None Urethane U-Cup and Viton O-Rings
ASL25-01SCUV 1:28 Single Side Included Urethane U-Cup and Viton O-Rings
ASL25-01SNUE 1:28 Single Side None Urethane U-Cup and EPDM O-Rings
ASL15-02SNPC 1:32 Dual Side None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL15-02SCPC 1:32 Dual Side Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL15-02SNUV 1:32 Dual Side None Urethane U-Cup and Viton O-Rings
ASL15-02SCUV 1:32 Dual Side Included Urethane U-Cup and Viton O-Rings
ASL15-02SNUE 1:32 Dual Side None Urethane U-Cup and EPDM O-Rings
ASL25-02BCPC 1:56 Dual Bottom Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL25-02BNUV 1:56 Dual Bottom None Urethane U-Cup and Viton O-Rings
ASL25-02BCUV 1:56 Dual Bottom Included Urethane U-Cup and Viton O-Rings
ASL25-02BNUE 1:56 Dual Bottom None Urethane U-Cup and EPDM O-Rings
ASL25-02BCUE 1:56 Dual Bottom Included Urethane U-Cup and EPDM O-Rings
ASL35-01BNPB 1:39 Single Bottom None UHMWPE U-Cup and Buna-N O-Rings
ASL35-01BCPB 1:39 Single Bottom Included UHMWPE U-Cup and Buna-N O-Rings
ASL35-01BNPC 1:39 Single Bottom None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL35-01BCPC 1:39 Single Bottom Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL15-01BNPV 1:16 Single Bottom None UHMWPE U-Cup and Viton O-Rings
ASL15-01BCPV 1:16 Single Bottom Included UHMWPE U-Cup and Viton O-Rings
ASL15-01BNPE 1:16 Single Bottom None UHMWPE U-Cup and EPDM O-Rings
ASL15-01BCPE 1:16 Single Bottom Included UHMWPE U-Cup and EPDM O-Rings
ASL15-01BNPB 1:16 Single Bottom None UHMWPE U-Cup and Buna-N O-Rings
ASL35-01BNUB 1:39 Single Bottom None Urethane U-Cup and Buna-N O-Rings
ASL35-01BCUB 1:39 Single Bottom Included Urethane U-Cup and Buna-N O-Rings
ASL35-01SNPV 1:39 Single Side None UHMWPE U-Cup and Viton O-Rings
ASL35-01SCPV 1:39 Single Side Included UHMWPE U-Cup and Viton O-Rings
ASL25-02SNUV 1:56 Dual Side None Urethane U-Cup and Viton O-Rings
ASL25-02SCUV 1:56 Dual Side Included Urethane U-Cup and Viton O-Rings
ASL25-02SNUE 1:56 Dual Side None Urethane U-Cup and EPDM O-Rings
ASL25-02SCUE 1:56 Dual Side Included Urethane U-Cup and EPDM O-Rings
ASL25-02SNUB 1:56 Dual Side None Urethane U-Cup and Buna-N O-Rings
ASL35-02BCPV 1:78 Dual Bottom Included UHMWPE U-Cup and Viton O-Rings
ASL35-02BNPE 1:78 Dual Bottom None UHMWPE U-Cup and EPDM O-Rings
ASL35-02BCPE 1:78 Dual Bottom Included UHMWPE U-Cup and EPDM O-Rings
ASL35-02BNPB 1:78 Dual Bottom None UHMWPE U-Cup and Buna-N O-Rings
ASL35-02BCPB 1:78 Dual Bottom Included UHMWPE U-Cup and Buna-N O-Rings
ASL400-02SCP 1:796 Dual Side Included UHMWPE U-Cup with Elgiloy Spring Energizer
ASL400-02SNU 1:796 Dual Side None Urethane U-Cup
ASL400-02SCU 1:796 Dual Side Included Urethane U-Cup
ASL15-02BNTE 1:32 Dual Bottom None Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL15-02BCTE 1:32 Dual Bottom Included Thermoplastic Polyester U-Cup and EPDM O-Rings
ASL15-02SCUE 1:32 Dual Side Included Urethane U-Cup and EPDM O-Rings
ASL15-02SNUB 1:32 Dual Side None Urethane U-Cup and Buna-N O-Rings
ASL15-02SCUB 1:32 Dual Side Included Urethane U-Cup and Buna-N O-Rings
ASL15-02SNTV 1:32 Dual Side None Thermoplastic Polyester U-Cup and Viton O-Rings
ASL15-02SCTV 1:32 Dual Side Included Thermoplastic Polyester U-Cup and Viton O-Rings
ASL35-01SNPE 1:39 Single Side None UHMWPE U-Cup and EPDM O-Rings
ASL35-01SCPE 1:39 Single Side Included UHMWPE U-Cup and EPDM O-Rings
ASL35-01SNPB 1:39 Single Side None UHMWPE U-Cup and Buna-N O-Rings
ASL35-01SCPB 1:39 Single Side Included UHMWPE U-Cup and Buna-N O-Rings
ASL35-02BNPC 1:78 Dual Bottom None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL35-02BCPC 1:78 Dual Bottom Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL35-02BNUV 1:78 Dual Bottom None Urethane U-Cup and Viton O-Rings
ASL35-02BCUV 1:78 Dual Bottom Included Urethane U-Cup and Viton O-Rings
ASL35-02BNUE 1:78 Dual Bottom None Urethane U-Cup and EPDM O-Rings
ASL10-01BNPC 1:11 Single Bottom None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL10-01BCPC 1:11 Single Bottom Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL10-01BNUV 1:11 Single Bottom None Urethane U-Cup and Viton O-Rings
ASL10-01BCUV 1:11 Single Bottom Included Urethane U-Cup and Viton O-Rings
ASL10-01BNUE 1:11 Single Bottom None Urethane U-Cup and EPDM O-Rings
ASL10-01SNPB 1:11 Single Side None UHMWPE U-Cup and Buna-N O-Rings
ASL10-01SCPB 1:11 Single Side Included UHMWPE U-Cup and Buna-N O-Rings
ASL10-01SNPC 1:11 Single Side None UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL10-01SCPC 1:11 Single Side Included UHMWPE U-Cup and Perfluoroelastomer O-Rings
ASL10-01SNUV 1:11 Single Side None Urethane U-Cup and Viton O-Rings

687PDC
687516