StarlettePlus-E Small To Medium Flow Compressed Air Refrigeration Dryers | Product Series

Filter by

    No filters selected

Flow Rate

Drain Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
StarlettePlus-E Small To Medium Flow Compressed Air Refrigeration Dryers

StarlettePlus-E Small To Medium Flow Compressed Air Refrigeration Dryers

Effective removal of water vapour (to +3°C pdp) from compressed air at low operating costs. Dual frequency ready, with volume flows up to 600m³/h (50Hz) or 689m³/hr (60Hz) @ 7 barg.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Compressed Air Dryer
  • Product Style: Refrigeration
  • Product Series: StarlettePlus-E
  • Industry: Industrial Manufacturing Equipment
  • Flow Rate: 24 to 600 m3/hour at 7 barg, 50Hz, 14 to 353 CFM at 102 psig, 50Hz, 28 to 689 m3/hour at 7 barg, 60Hz, 16 to 406 CFM at 102 psig, 60Hz
  • Minimum Operating Pressure: 3 barg
  • Pressure Dew Point: Standard: 3°C (37°F)<br/>, Options: 7°C (45°F) or 10°C (50°F)
  • Drain Option: Extenal Float<br/>Electronic Level Sensing<br/>Timed Solenoid
  • Refrigerant Type: R513A (Low GWP Refrigerant)
  • Operating Pressure: 2 to 16 barg, 29 to 232 psig (SPS 004-062), 2 to 14 barg (SPS 004-062), 29 to 203 psig (SPS 080-100)
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 50.0 °C Maximum, 122.0 °F Maximum
  • Electrical Requirements: 230V 1ph 50Hz/60Hz
  • Power Consumption: 0.13 to 0.74 kW, 0.16 to 0.91 kW (60Hz)
  • Port Size: 1/2 to 1-1/2 inch
  • Connection Type: BSPP
  • Ingress Protection Rating: IP22 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: < 75 dBA
  • Height: 520 to 840 mm, 20.5 to 33.1 inch
  • Width: 300 to 450 mm, 11.8 to 17.7 inch
  • Depth: 400 to 780 mm, 15.7 to 30.7 inch
  • Weight: 24 to 80 Kg<br/>(53 to 176 lbs)
Safety Warning

Full Product Description

Parker StarlettePlus-E Series refrigerated dryers (SPS) are the perfect solution for the efficient removal of water vapour from compressed air. StarlettePlus-E combines quality and efficiency in a reliable design, providing the least impact on the environment and operating costs.

Thanks to the highly efficient heat exchanger (E-Pack) design, the refrigerant circuit absorbs less power and requires less refrigerant than other comparative dryers, making StarlettePlus-E the refrigerant dryer in the market with the lowest running costs and the most environmentally friendly.

StarlettePlus-E is also available with the additional 'Energy Save' feature, on models from SPS026. When equipped with the Energy Save feature, the SPS models will save additional energy at partial load by cycling the dryer's compressor activity and using the cold reserve stored in the E-Pack mass to cool the inlet air.

Features:
• For industrial and general air applications requiring a pressure dew point (pdp) no lower than +3°C

• In compliance with the F-Gas regulation, low GWP environmentally friendly refrigerant R513A on all units.

• High efficiency all-in-one aluminium heat exchanger (E-Pack)

• All models are equipped as standard with a digital controller that provides an indication of compressed air temperature, volt free alarm contact, service reminder and integral timed drain control

• Optional Energy Saving model versions (models SPS026 - SPS100) enables the dryer to save additional energy at partial load by cycling the refrigerant compressor while cooling the inlet air using the cold reserve stored in the E-Pack mass

• Wall mountable (models up to SPS018)

Benefits:
• Lowest carbon footprint on the market

• Lowest running costs and lowest absorbed power

• Low refrigerant volume (avg. 25% lower than comparative ranges)

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor

Related Documents

×
Products Flow Rate Drain Option
SPS004-A2301DF16EXS 24 m³/h @ 7 barg (14 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS040-A2301DF16EXS 240 m³/h @ 7 barg (141 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS040-A2301DF16EXSES 240 m³/h @ 7 barg (141 cfm @ 102 psig) 50 Hz Electonic Level Sensing & Energy Savings
SPS040-A2301DF16FHS 240 m³/h @ 7 barg (141 cfm @ 102 psig) 50 Hz External Float
SPS040-A2301DF16TIS 240 m³/h @ 7 barg (141 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS052-A2301DF16EXS 312 m³/h @ 7 barg (184 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS052-A2301DF16EXSES 312 m³/h @ 7 barg (184 cfm @ 102 psig) 50 Hz Electonic Level Sensing & Energy Savings
SPS052-A2301DF16FHS 312 m³/h @ 7 barg (184 cfm @ 102 psig) 50 Hz External Float
SPS052-A2301DF16TIS 312 m³/h @ 7 barg (184 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS032-A2301DF16TIS 192 m³/h @ 7 barg (113 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS062-A2301DF16EXS 372 m³/h @ 7 barg (219 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS062-A2301DF16FHS 372 m³/h @ 7 barg (219 cfm @ 102 psig) 50 Hz External Float
SPS062-A2301DF16TIS 372 m³/h @ 7 barg (219 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS080-A2301DF14EXS 480 m³/h @ 7 barg (282 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS080-A2301DF14EXSES 480 m³/h @ 7 barg (282 cfm @ 102 psig) 50 Hz Electonic Level Sensing & Energy Savings
SPS080-A2301DF14FHS 480 m³/h @ 7 barg (282 cfm @ 102 psig) 50 Hz External Float
SPS080-A2301DF14TIS 480 m³/h @ 7 barg (282 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS100-A2301DF14EXS 600 m³/h @ 7 barg (353 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS100-A2301DF14EXSES 600 m³/h @ 7 barg (353 cfm @ 102 psig) 50 Hz Electonic Level Sensing & Energy Savings
SPS062-A2301DF16EXSES 372 m³/h @ 7 barg (219 cfm @ 102 psig) 50 Hz Electonic Level Sensing & Energy Savings
SPS100-A2301DF14FHS 600 m³/h @ 7 barg (353 cfm @ 102 psig) 50 Hz External Float
SPS032-A2301DF16FHS 192 m³/h @ 7 barg (113 cfm @ 102 psig) 50 Hz External Float
SPS032-A2301DF16EXS 192 m³/h @ 7 barg (113 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS004-A2301DF16FHS 24 m³/h @ 7 barg (14 cfm @ 102 psig) 50 Hz External Float
SPS004-A2301DF16TIS 24 m³/h @ 7 barg (14 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS007-A2301DF16EXS 42 m³/h @ 7 barg (25 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS007-A2301DF16FHS 42 m³/h @ 7 barg (25 cfm @ 102 psig) 50 Hz External Float
SPS007-A2301DF16TIS 42 m³/h @ 7 barg (25 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS009-A2301DF16EXS 54 m³/h @ 7 barg (32 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS009-A2301DF16FHS 54 m³/h @ 7 barg (32 cfm @ 102 psig) 50 Hz External Float
SPS009-A2301DF16TIS 54 m³/h @ 7 barg (32 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS032-A2301DF16EXSES 192 m³/h @ 7 barg (113 cfm @ 102 psig) 50 Hz Electonic Level Sensing & Energy Savings
SPS014-A2301DF16EXS 84 m³/h @ 7 barg (49 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS014-A2301DF16TIS 84 m³/h @ 7 barg (49 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS018-A2301DF16EXS 108 m³/h @ 7 barg (64 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS018-A2301DF16FHS 108 m³/h @ 7 barg (64 cfm @ 102 psig) 50 Hz External Float
SPS018-A2301DF16TIS 108 m³/h @ 7 barg (64 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS026-A2301DF16EXS 156 m³/h @ 7 barg (92 cfm @ 102 psig) 50 Hz Electonic Level Sensing
SPS026-A2301DF16EXSES 156 m³/h @ 7 barg (92 cfm @ 102 psig) 50 Hz Electonic Level Sensing & Energy Savings
SPS026-A2301DF16FHS 156 m³/h @ 7 barg (92 cfm @ 102 psig) 50 Hz External Float
SPS026-A2301DF16TIS 156 m³/h @ 7 barg (92 cfm @ 102 psig) 50 Hz Timed Solenoid
SPS014-A2301DF16FHS 84 m³/h @ 7 barg (49 cfm @ 102 psig) 50 Hz External Float
SPS100-A2301DF14TIS 600 m³/h @ 7 barg (353 cfm @ 102 psig) 50 Hz Timed Solenoid

687PDC
A22066