Sterile Gas Filter Integrity Testing Unit - Valairdata 4 | Product Series

Filter by

    No filters selected

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sterile Gas Filter Integrity Testing Unit - Valairdata 4

Sterile Gas Filter Integrity Testing Unit - Valairdata 4

Valairdata 4 is the next generation of fully automated aerosol challenge integrity test unit, designed to test the integrity of sterile gas filters quickly and easily.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage<br/>Fermentation
  • Application: Integrity Testing of Gas Filters
  • Technology: Filtration
  • Product Type: Gas Filter Integrity Testing and Analysis
  • Product Series: Vailardata 4
  • Product Style: Standard or Secure
  • Specifications Met: GAMP 5
  • Weight: 8 kg
  • Width: 375 cm
  • Height: 275 cm
  • Depth: 145 cm
  • Electrical Requirements: Battery Operated (Lithium Ion)<br/>14.40V / 6.9Ah / 99.40Wh<br/>Mains Power Supply 100-240 VAC 50/60Hz
  • Package Type: Waterproof and airtight solid case for transportation<br/>Padded carry bag for site portability
  • Language: English<br/>German<br/>French<br/>Swedish<br/>Italian<br/>Portuguese<br/>Danish<br/>Spanish
Safety Warning

Full Product Description

The Valairdata 4 aerosol challenge test is fully correlated to aerololized B. diminuta, B subtilis and Enterobacteria phage MS2 challenges and is a recommended test methodology in the PDA’s “Sterilizing Filtration of Gas – Technical Report #40”.

The unit utilizes Parker’s 50 years of experience in the provision of world leading sterile gas solutions by further improving the usability and sensitivity of the test process and offers significant savings in operator time.

Features and Benefits:

•5.7” TFT LCD touch screen operation for ease of use

•Multi language menu availability
•Portable for in-situ testing around the facility
•Testing correlated to aerosol and viral challenges
•Quick determination of a filter’s ability to sterilize gas – around a 30 second test time for 10” housing, 5 seconds for discs
•Developed to GAMP 5 guidelines
•Data can be transferred via USB memory stick or printed using the printer function
•Increased sensitivity to liquid based tests, especially on multi-cartridge systems
•4GB internal memory storage
•No unit specific PC software required
•Removable battery for easy shipping of unit

Related Documents

×
Products Product Style
WVA-4-SE Valairdata 4 Secure Unit
WVA-4-ST Valairdata 4 Standard Unit
WVA-4-BAT Valairdata 4 Spare Battery
WVA-4-PAP Valairdata 4 Printer Paper Roll
WVA-4-PTR Valairdata 4 Printer Package ( Printer/Cable/One Roll Paper)

687PDC
679945