Refrigerant Strainers RSF and RSW | Product Series

Filter by

    No filters selected

Connection

Port Size (mm)

Port Size (inch)

Flange Type

Valve Material

Type

Body Material

Flange Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Refrigerant Strainers RSF and RSW

Refrigerant Strainers RSF and RSW

The RSF/RSW refrigerant strainers collect foreign materials and dirt in a refrigerant system at minimal pressure drop in order to minimize damage to or prevent malfunction of control valves.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Port Size: 15 to 200 mm, 1/2 to 8 inch
  • Maximum Operating Pressure: 27.6 bar, 28 bar, 400 psig, 406 psig
  • Body Material: Gray Iron, Ductile Iron, Cast Steel
  • Minimum Operating Temperature: -50 °C, -60 °F
  • Product Type: RSB, RSF, RSW
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Flange Face Type: No Flange, Weld Neck, FPT, ODS, Socket Weld, No Flange Option, One Male Flange and One Female Flange, Male Flanges with Male Adaptor Ring (MAR) and 3 Flange Gaskets
  • Connection Size: None, 1/2 to 4 inch
  • Valve Material: Standard Material, Meets Pressure Equipment Directive (PED)
  • Filter Material: 60 Mesh- Stainless Steel
  • Plating Type: No Plating
  • Bag Included: With Bag, Without Bag
Safety Warning

Full Product Description

The RSF and RSW industrial type Refrigerant Strainers with stainless steel screens are designed especially for the protection of Industrial Refrigeration control valves from foreign materials present in refrigeration systems. The fine stainless steel mesh will collect particles as small as 0.009” in diameter (60 Mesh@ 0.0075” wire). Generous available screen area allows maximum dirt capacity at minimum pressure drop. The RSF strainers may be close coupled to Industrial Refrigeration valves having the same flange gasket size.
Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Stainless Steel Screen (60 Mesh)
• Drain Connection for Safe Cleaning
• Generous Screen Area
• Low Pressure Drop
• Durable Filter Bags Available ¾” to 4” (20-100mm)- on RSF Strainers
• RSF Type Strainers can be close coupled

Application:
• Refrigerant System
• Oil System

Related Documents

Compliance, Certifications & Safety
Declaration of Conformity - RSF Strainer
×
Products Connection Port Size (mm) Port Size (inch) Flange Type Valve Material Type Body Material Flange Option
RSF75X00SN None 80mm 3" No Flange Standard Valve RSF Gray Iron No Flange Option
RSFA0SP0SNF 4" 100mm 4" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSFA0WP0SN 4" 100mm 4" Weld Neck Standard Valve RSF Gray Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSFA0WP0SNF 4" 100mm 4" Weld Neck Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSFA0X00PN None 100mm 4" No Flange Meets Pressure Equipment Directive (PED) RSF Ductile Iron No Flange Option
RSFA0X00SN None 100mm 4" No Flange Standard Valve RSF Gray Iron No Flange Option
RSWA1PN None 125mm 5" No Flange Meets Pressure Equipment Directive (PED) RSW Ductile Iron No Flange Option
RSWA1SN None 125mm 5" No Flange Standard Valve RSW Cast Steel No Flange Option
RSWA2SN None 150mm 6" No Flange Standard Valve RSW Cast Steel No Flange Option
RSWA3SN None 200mm 8" No Flange Standard Valve RSW Cast Steel No Flange Option
RSB25X00SN None 25mm 1" No Flange Standard Valve RSB Gray Iron No Flange Option
RSB32X00SN None 32mm 1-1/4" No Flange Standard Valve RSB Gray Iron No Flange Option
RSB50X00SN None 50mm 2" No Flange Standard Valve RSB Gray Iron No Flange Option
RSB65W65SNF 2-1/2" 65mm 2-1/2" Weld Neck Standard Valve RSB Gray Iron One Male Flange and One Female Flange
RSB75W75SNF 3" 80mm 3" Weld Neck Standard Valve RSB Gray Iron One Male Flange and One Female Flange
RSB75X00SN None 80mm 3" No Flange Standard Valve RSB Gray Iron No Flange Option
RSF13F10SNF 3/8" 15mm 1/2" FPT Standard Valve RSF Ductile Iron One Male Flange and One Female Flange
RSF13F13SN 1/2" 15mm 1/2" FPT Standard Valve RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF13F13SNF 1/2" 15mm 1/2" FPT Standard Valve RSF Ductile Iron One Male Flange and One Female Flange
RSF13F20SNF 3/4" 15mm 1/2" FPT Standard Valve RSF Ductile Iron One Male Flange and One Female Flange
RSF13K05SNF 5/8" 15mm 1/2" ODS Standard Valve RSF Ductile Iron One Male Flange and One Female Flange
RSF13S13PN 1/2" 15mm 1/2" Socket Weld Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF13S13SN 1/2" 15mm 1/2" Socket Weld Standard Valve RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF13S13SNF 1/2" 15mm 1/2" Socket Weld Standard Valve RSF Ductile Iron One Male Flange and One Female Flange
RSF13S20SNF 3/4" 15mm 1/2" Socket Weld Standard Valve RSF Ductile Iron One Male Flange and One Female Flange
RSF13W13SN 1/2" 15mm 1/2" Weld Neck Standard Valve RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF13W13SNF 1/2" 15mm 1/2" Weld Neck Standard Valve RSF Ductile Iron One Male Flange and One Female Flange
RSF13X00PN None 15mm 1/2" No Flange Meets Pressure Equipment Directive (PED) RSF Ductile Iron No Flange Option
RSF13X00SN None 15mm 1/2" No Flange Standard Valve RSF Ductile Iron No Flange Option
RSF25F20SNF 3/4" 25mm 1" FPT Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF25F25SNF 1" 25mm 1" FPT Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF25K09PN 1-1/8" 25mm 1" ODS Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF25K09SNF 1-1/8" 25mm 1" ODS Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF25S20PN 3/4" 25mm 1" Socket Weld Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF25S20SN 3/4" 25mm 1" Socket Weld Standard Valve RSF Gray Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF25S20SNF 3/4" 25mm 1" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF25S25PN 1" 25mm 1" Socket Weld Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF25S25SN 1" 25mm 1" Socket Weld Standard Valve RSF Gray Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF25S25SNF 1" 25mm 1" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF25S32SNF 1-1/4" 25mm 1" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF25W20SN 3/4" 25mm 1" Weld Neck Standard Valve RSF Gray Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF25W20SNF 3/4" 25mm 1" Weld Neck Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF25W25PN 1" 25mm 1" Weld Neck Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF25W25SNF 1" 25mm 1" Weld Neck Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF25X00PN None 25mm 1" No Flange Meets Pressure Equipment Directive (PED) RSF Ductile Iron No Flange Option
RSF25X00SN None 25mm 1" No Flange Standard Valve RSF Gray Iron No Flange Option
RSF32S32PN 1-1/4" 32mm 1-1/4" Socket Weld Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF32S32SN 1-1/4" 32mm 1-1/4" Socket Weld Standard Valve RSF Gray Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF32S32SNF 1-1/4" 32mm 1-1/4" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF32S38PN 1-1/2" 32mm 1-1/4" Socket Weld Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF32S38SN 1-1/2" 32mm 1-1/4" Socket Weld Standard Valve RSF Gray Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF32S38SNF 1-1/2" 32mm 1-1/4" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF32W32SNF 1-1/4" 32mm 1-1/4" Weld Neck Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF32W38SNF 1-1/2" 32mm 1-1/4" Weld Neck Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF32X00PN None 32mm 1-1/4" No Flange Meets Pressure Equipment Directive (PED) RSF Ductile Iron No Flange Option
RSF32X00SN None 32mm 1-1/4" No Flange Standard Valve RSF Gray Iron No Flange Option
RSF50F50SNF 2" 50mm 2" FPT Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF50S38SN 1-1/2" 50mm 2" Socket Weld Standard Valve RSF Gray Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF50S38SNF 1-1/2" 50mm 2" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF50S50PN 2" 50mm 2" Socket Weld Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF50S50SN 2" 50mm 2" Socket Weld Standard Valve RSF Gray Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF50S50SNF 2" 50mm 2" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF50W38PN 1-1/2" 50mm 2" Weld Neck Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF50W50SNF 2" 50mm 2" Weld Neck Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF50X00PN None 50mm 2" No Flange Meets Pressure Equipment Directive (PED) RSF Ductile Iron No Flange Option
RSF50X00SN None 50mm 2" No Flange Standard Valve RSF Gray Iron No Flange Option
RSF65S65PN 2-1/2" 65mm 2-1/2" Socket Weld Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF65S65SNF 2-1/2" 65mm 2-1/2" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF65S75SNF 3" 65mm 2-1/2" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF65W65PN 2-1/2" 65mm 2-1/2" Weld Neck Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF65W65SN 2-1/2" 65mm 2-1/2" Weld Neck Standard Valve RSF Gray Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF65W65SNF 2-1/2" 65mm 2-1/2" Weld Neck Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF65X00PN None 65mm 2-1/2" No Flange Meets Pressure Equipment Directive (PED) RSF Ductile Iron No Flange Option
RSF65X00SN None 65mm 2-1/2" No Flange Standard Valve RSF Gray Iron No Flange Option
RSF75S75PN 3" 80mm 3" Socket Weld Meets Pressure Equipment Directive (PED) RSF Ductile Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF75S75SN 3" 80mm 3" Socket Weld Standard Valve RSF Gray Iron Male Flanges with Male Adaptor Ring (MAR) and 3 flange gaskets
RSF75S75SNF 3" 80mm 3" Socket Weld Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF75W75SNF 3" 80mm 3" Weld Neck Standard Valve RSF Gray Iron One Male Flange and One Female Flange
RSF75X00PN None 80mm 3" No Flange Meets Pressure Equipment Directive (PED) RSF Ductile Iron No Flange Option

687PDC
687475