Suction and Return Line Hose 62-300 PSI – 881 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Suction and Return Line Hose 62-300 PSI – 881 Hose Suction and Return Line Hose 62-300 PSI – 881 Hose

Suction and Return Line Hose 62-300 PSI – 881 Hose

Parker's 881 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: SAE J1942, SAE J517 and 100R4
  • Compatible Fitting: 43 Series, 81 Series, 88 Series
  • Maximum Operating Pressure: up to 210 bar, up to 2.1 MPa, up to 300 psi
  • Vacuum Pressure Rating: 28 inch-Hg, 95 kPa
  • Weight: 0.74 to 2.71 kg/m, 0.50 to 1.82 lb/ft
  • Hose Reinforcement Material: Multiple Braids of Fiber with Wire Helix
  • Inside Diameter: 3/4 to 2-1/2 inch, 19 to 63.5 mm
  • Minimum Bend Radius: 5 to 14 inch, 127 to 356 mm
  • Size: -12 to -40
  • Outside Diameter: 1.20 to 3.0 inch, 30.6 to 76.2 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber MSHA approved
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Application: Various
  • Design Factor: 4:1

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 881 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications. The 881 hose is designed, built, and tested to meet SAE 100R4 performance specifications. Sizes range from ¾” to 2-½” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining

Features/Benefits:
• 62-300 PSI working pressure in different sizes
• SAE J517 100R4 / SAE J1942 Performance Specifications
• Oil and weather-resistant synthetic rubber cover, MSHA accepted

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings
• 81 series fittings
• 88 series fittings

Related Documents

×
Products Hose I.D. (size)
881-12 -12
881-16 -16
881-20 -20
881-24 -24
881-32 -32
881-40 -40

687PDC
687583