Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Catch-All series sealed model suction line filter driers provide excellent contamination control to clean up contaminated systems, especially after a compressor motor burn-out. Designed for air-conditioning or refrigeration systems up to 10 tons.
California Residents: Prop-65 Warning
| Products | Desiccant Volume (cu. in.) | Connection Size (inch) |
|---|---|---|
| 400436 | 8 | 3/8 |
| 400441 | 8 | 1/2 |
| 401026 | 16 | 1/2 |
| 401029 | 16 | 5/8 |
| 401030 | 16 | 3/4 |
| 401033 | 16 | 7/8 |
| 401311 | 30 | 5/8 |
| 401314 | 30 | 3/4 |
| 401316 | 30 | 7/8 |
| 401318 | 30 | 1-1/8 |
| 401617 | 41 | 7/8 |
| 401619 | 41 | 1-1/8 |
| 401804 | 43 | 7/8 |
| 401808 | 43 | 1-1/8 |
| 401816 | 43 | 1-3/8 |
| 401824 | 43 | 1-5/8 |
| 401838 | 60 | 7/8 |
| 401839 | 60 | 1-1/8 |
| 400801 | 14 | 5/8 |
| 400806 | 14 | 3/4 |
| 400811 | 14 | 7/8 |
| 400816 | 14 | 1-1/8 |
| 761100 | 14 | 7/8 |