Direct Acting Sequence Valve | #SV105S06


LOADING IMAGES
SV105S06
Click to View CAD Model

Direct Acting Sequence Valve | #SV105S06

REGIONAL - Parker’s direct acting sequence valves can be piloted and vented allowing multiple actuators to work in sequence based on pressure settings; working with flows up to 56 lpm (15 gpm) and pressures up to 420 bar (6000 psi).


Technical Specifications

  • Flow Rate: 10 GAL/MIN, 38 L/MIN
  • Maximum Inlet Pressure Rating: 3600 PSI, 250 BAR
  • Pressure Control Range: 100-600 PSI, 6.9-42 BAR
  • Adjustment Mechanism: Screw
  • Seal Material: D-Ring (Standard)
  • Sealed Pilot Included: No
  • Division: Hydraulic Valve Systems Division
  • Flow Rate: 10 gal/min, 38 L/min
  • Maximum Inlet Pressure Rating: 3600 psi, 250 bar
  • Pressure Control Range: 100 to 600 psi, 6.9-42 bar
  • Adjustment Mechanism: Screw
  • Seal Material: D-Ring (Standard)
  • Sealed Pilot Included: No
  • Maximum Flow Rate: 10 gal/min, 38 L/min
  • Maximum Operating Pressure: 3600 psi, 250 bar
  • Maximum Tank Pressure: 3600 psi, 250 bar
  • Standard Setting Pressure: 300 psi, 21 bar
  • Maximum Pressure Setting: 600 psi, 42 bar
  • Pressure Control Sensitivity: 95 per turn psi, 6.6 per turn bar
  • Leak Rate: 82 @ 3000 PSI (210 BAR) cm3/min
  • Drain Option: Internal
  • Pilot Location: External
  • Mounting Type: Screw in cartridge valve
  • Actuation Type: Pressure Sensing
  • Configuration: Normally Closed
  • Cavity Size: C10-3
  • Function: Direct Acting Sequence
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 50 to 56 Nm, 37 to 41 lb-ft
  • Operating Temperature: -35 to +200 °F, -37 to +93 °C
  • Maximum Operating Temperature: +200 °F, +93 °C
  • Minimum Operating Temperature: -35 °F, -37 °C
  • Weight: 1 lb, 0.45 kg
  • Body Material: N/A
Safety Warning

Item Information

Parker’s family of direct acting sequence valves are fast acting and designed for sequenced applications with pressures up to 420 bar (6000 psi) and flows up to 56 lpm (15 gpm) in a variety of sizes. The selection of pressure adjustment styles and piloted or vented controls makes these valves an ideal solution for controlling multiple circuit sections that operate at different pressure settings. Normally-open and normally-closed valves are available in either 2 position 2-way or 2 position 3-way configurations. These direct acting sequence valves can be used within clamping circuits or high/low system applications within several industrial and mobile markets.



Markets:

• Agriculture

• Construction

• Material Handling

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Miscellaneous Mobile



Features & Benefits:

• Fast response

• Internal mechanical stops limiting spool travel

• Hardened, precision ground parts for durability

• All external parts zinc plated

• Adjustable, fixed, or tamper resistant adjustments available



Applications:

• Dump circuits

• High/low systems

• Sequencing applications



Additional Technical Insight:

Direct acting sequence valves are spool-type devices that allow multiple functions to operate in sequence without the need for solenoid valves, limit switches, or complex control systems.  Parker’s B02, B04, and SV10 sequence valves provide design options for 2-position 2-way or 2-position 3-way sequencing with pilot signals and drains provided internally or externally.  Externally drained versions are not sensitive to downstream pressure if they are drained to the tank. One or more sequence valves can be used in a circuit to allow multiple functions to operate in a specific order based on pressure.  Normally closed and normally open versions are available to allow for design flexibility.



Parker’s B04H4, B04J4, and SV104 series of direct acting sequence valves are Externally Piloted and Externally Drained.  The Normally Closed B04H4 is a 2-position 2-way valve that blocks flow in both directions until an external pilot supply pressure overcomes the sequencing setting.  B04J4 and SV104 are Normally Open 2-position 2-way valves that allow bi-directional flow until the external pilot supply reaches the sequence setting.  All three valves are insensitive to back pressure when their drain line is connected to tank.



Parker’s B04F3, B04G3, B04K4, and SV105 series of direct acting sequence valves are Externally Piloted and Internally Drained.  The Normally Closed B04F3 and SV105 are 2-postion 2-way valves that prevent flow from passing from port 3 to 2 until an external pilot supply pressure overcomes the sequencing setting.  Once the sequence pressure is reached the valve will open allowing flow from port 3 to 2.  B04G3 is a 2-position 2-way Normally Open valve that allows flow from port 2 to 3 until the external pilot pressure reaches the sequence pressure blocking flow from 2 to 3.  B04K4 is a 2-position 3-way normally open valve that allows bi-directional flow between ports 2 and 3 until the sequence pressure is met.  Once the pilot pressure exceeds the set pressure, port 2 is blocked and flow is allowed from port 3 to port 4.  The internal drain causes downstream pressure to be additive to the valves pressure setting, therefore it is most common for the downstream port to be connected to tank.



Parker’s B02E3F and B04E3 direct acting 2-position 3-way sequence valves are Internally Piloted and Internally Drained.  Flow from port 2 to 1 is normally open until the pressure at port 1 exceeds the valves setting which closes port 3 and allows flow from port 1 to port 2.



Parker’s SV103 direct acting 2-position 3-way sequence valve is Internally Piloted and Externally Drained.  Flow from port 1 to 2 is Normally Closed until the pressure at port 1 exceeds the sequence setting which allows flow from port 1 to 2.  Port 3 is a dedicated spring chamber vent which makes the valve insensitive to downstream pressure at port 2.



Please contact us if you have a sequencing application that requires higher flow rates.  Pilot Operated Sequence Valves are capable of flows up to 42 GPM.  Higher flows up to 130 GPM can be achieved with the use of logic elements and small pilot valves.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505