SVH162S10 - Pilot Operated Sequence Valves | Parker NA

Pilot Operated Sequence Valves | #SVH162S10

Click to View CAD Model

Pilot Operated Sequence Valves | #SVH162S10

GLOBAL CORE - Parker’s pilot operated sequence valves can be internally or externally piloted to allow multiple actuators to work in sequence based on pressure settings; working with flows up to 152 lpm (40 gpm) and pressures up to 380 bar (5500 psi).


Technical Specifications

  • Pilot Option: External
  • Pressure Range Adjustment (psi): 100-1000
  • Drain Option: Internal
  • Adjustment Type: Screw
  • Rated Flow (gpm): 40
  • Cracking Pressure (psi): N/A
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Maximum Flow Rate: 40 gal/min, 151.6 L/min
  • Maximum Inlet Pressure Rating: 5500 psi, 380 bar
  • Pressure Control Range: 100-1000 psi, 6.9-69 bar
  • Adjustment Mechanism: Screw
  • Seal Material: Nitrile
  • Flow Rate: 40 gal/min, 151.6 L/min
  • Maximum Drain Flow Rate: 1.53 gal/min, 0.4 L/min
  • Maximum Operating Pressure: 5500 psi, 380 bar
  • Maximum Tank Pressure: 5000 psi, 350 bar
  • Standard Setting Pressure: 500 psi, 34.5 bar
  • Reseat Pressure: 80% of set pressure
  • Maximum Pressure Setting: 1000 psi, 69 bar
  • Pressure Control Sensitivity: 334 per turn psi, 23 per turn bar
  • Leak Rate: 5 per 100 PSI (6.8 BAR) setting cm3/min
  • Drain Option: Internal
  • Pilot Location: External
  • Mounting Type: Threaded Cartridge Valve
  • Cavity Size: 6-3
  • Port Size: N/A
  • Body Material: N/A
  • Cracking Pressure: N/A psi, N/A bar
  • Actuation Type: Pressure Sensing
  • Function: Pilot Operated Sequence
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 73 lb-ft, 99 Nm
  • Operating Temperature: -30 to +250 °F, -34 to +121 °C
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 1 lb, 0.45 kg
Safety Warning

Item Information

Parker’s selection of pilot operated sequence valves provide superior stability and are designed for sequenced applications with pressures up to 380 bar (5500 psi) and flows up to 152 lpm (40 gpm) in a variety of sizes. The variety of pressure adjustment styles and piloted or vented controls makes these valves an ideal solution for controlling multiple circuit sections that operate at different pressure settings. Normally-open and normally-closed valves are available in a 2 position 2-way configuration and can be either internally or externally drained depending on application needs. These pilot operated sequence valves can be used within clamping circuits or high/low system applications within several industrial and mobile markets.

Markets:
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High pressure and flow capacity
• Internal screens for pilot spring protection
• Low profile designs
• Hardened, precision ground parts for durability
• All external parts zinc plated

Applications:
• Dump circuits
• High/low systems
• Sequencing applications

Additional Technical Insight:
SVH081, SVH101, and SVH161 pilot operated sequence valves are internally piloted and externally drained.  All three versions are normally closed spool-type valves that prevent flow from passing through the valve until the adjustable pressure setting is reached.  When the inlet pressure exceeds the sequence setting the valve is internally piloted open allowing flow downstream to a secondary function.  An external drain port plumbed directly to tank ensures that downstream pressure does not affect the pressure setting.  Clamp and machine, or unlock and dump, are typical applications since they require one function to happen before another one.

SVH102 and SVH162 are externally piloted and internally drained sequence valves.  Both are normally closed and prevent flow from passing through the valve when the pilot pressure is below the pressure setting.  When the external pilot source exceeds the adjustable pressure setting, the valve opens allowing flow to go downstream.  Back pressure on the downstream port is added to the valve setting due to the internal drain, therefore it is most common to connect the sequenced port to tank.  High-Low Pump Unloading is a common application.

SVCH101 is an inline mounted combination of an internally piloted, externally drained sequence valve and a reverse flow check.  An SVH101 sequence valve and a CVH103 check valve are incorporated into a single body with SAE-8 work ports and an SAE-6 drain.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505