SW360-3000 - DRAGON BREATH® HOT AIR HOSE, SERIES SW360 | Parker NA

DRAGON BREATH® HOT AIR HOSE, SERIES SW360 | #SW360-3000

SW360-3000

DRAGON BREATH® HOT AIR HOSE, SERIES SW360 | #SW360-3000

Dragon Breath® Hot Air Hose is designed for hot air transfer in dry material loading/unloading applications to 350°F and 200 psi, Series SW360


Technical Specifications

  • Hose I.D. (inch): 3
  • Maximum Working Pressure (psi): 200
  • Hose Inner Tube Material: Black, Ethylene Propylene Diene Monomer (EPDM)
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Air (Hot Air)
  • Inside Diameter: 3 inch, 76.2 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: Multiple Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 3.563 inch, 90.5 mm
  • Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 350 °F, 177 °C
  • Vacuum Pressure Rating: Full
  • Weight: 1.78 lb, 0.81 kg
  • Minimum Bend Radius: 12 inch, 304.8 mm
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series SW360 Dragon Breath®Hot Air Hose provides excellent medium pressure, heavy duty service for transferring hot air from a compressor to a storage bin/cargo bay to efficiently agitate, mix, disgorge and propel bulk dry material products. The hose provides kink resistance and flexibility, making the hose easy to handle, and the specially formulated rubber compounds keep the hose from drying out, cracking and prematurely failing to provide maximum performance.

Markets:
• Agriculture
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black EPDM for high temperature compatibility to 350°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black EPDM for resistance to abrasion, heat and weathering.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot air
- usage
• Hot air blower systems
• Bulk loading/unloading
• Bulk delivery/transport trucks
• In-plant transfer

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583