WILDCATTER® Oilfield Hot Tar Hose, Series SW387 | #SW387-1500


LOADING IMAGES
Series SW387

WILDCATTER® Oilfield Hot Tar Hose, Series SW387 | #SW387-1500

Wildcatter Oilfield Hot Tar Hose is designed for transfer of hot oil and tar in applications to 350°F and 150 psi, Series SW387


Technical Specifications

  • Maximum Working Pressure (psi): 150
  • Hose I.D. (inch): 1-1/2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Nitrile
  • Media: Chemicals (Glue), Hot Asphalt (Tar), Lubricants (Oils)
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Application: Material Handling
  • Hose Reinforcement Material: 2 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 2.130 inch, 54 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 350 °F, 177 °C
  • Design Factor: 4:1
  • Vacuum Pressure Rating: Full
  • Weight: 0.98 lb, 0.44 kg
  • Minimum Bend Radius: 6 inch, 152.4 mm
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series SW387 Wildcatter Oilfield Hot Tar Hose provides excellent medium pressure, heavy duty service across multiple bulk loading/unloading/truck applicator applications. The hose provides kink resistance and flexibility, making the hose easy to handle, and the specially formulated rubber compounds keep the hose from drying out, cracking and prematurely failing to provide maximum performance.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile for superior heat and oil resistance to 350°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile for abrasion, heat, and oil resistance and durability.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
-media
• Hot asphalt
• Hot oil
• Hot tar
-usage
• Oilfield equipment and service trucks
• Storage tanks
• In-plant transfer

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583