TITANFLEX® MODIFIED XLPE CORRUGATED CHEMICAL SUCTION HOSE | #SWC683-2500


LOADING IMAGES
SWC683-2500

TITANFLEX® MODIFIED XLPE CORRUGATED CHEMICAL SUCTION HOSE | #SWC683-2500 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Color: Black
  • Hose I.D. (inch): 2-1/2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Acids, Chemicals, Solvents
  • Compatible Fitting: n/a
  • Inside Diameter: 2-1/2 inch, 63.5 mm
  • Application: Processing, Transportation
  • Hose Reinforcement Material: Multiple Plies of Textile with Dual Wire Helix
  • Nominal Hose Inside Diameter: 65 mm
  • Outside Diameter: 3.020 inch, 76.6 mm
  • Size: -40
  • Hose Inner Tube Material: Tan (MXLPE), Modified Cross Linked Polyethylene (MXLPE) (MXLPE)
  • Cover Structure: Corrugated
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Weight: 1.47 lb/ft, 2.19 kg/m
  • Minimum Bend Radius: 5 inch, 127 mm
  • Maximum Operating Pressure: 200 psi, 13.8 bar, 1.4 MPa
  • Vacuum Pressure Rating: 29 inch-Hg, 737 mm-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Titanflex Modified XLPE Chemical Suction Hose provides superior service across a wide variety of chemical media in high pressure and high temperature applications. The lightweight hose provides full suction capability, superior kink resistance and minimal force-to-bend for easy operator handling. The hose will not contaminate the product being conveyed, and is crush resistant and durable. The cover resists abrasion, chemicals and weathering for maximum performance. Titanflex Chemical Hose is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in challenging applications.

Markets:
• General Industrial
• Oil & Gas
• Transportation

Features/Benefits:
• Tube: Tan modified cross-linked polyethylene (MXLPE) for chemical resistance to 250°F.
• Reinforcement: Multiple textile plies for strength and durability, and a dual wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black or green EPDM for abrasion and chemical resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Acids
• Chemicals
• Solvents
• Bulk depots and storage facilities
• In-plant transfer
• Refineries
• Transport tank trucks

Safety/Technical:
• Design Factor: 4:1
• Refer to CrimpSource® for current crimp specifications.

Warnings:
• Selection of a hose for any chemical application is a challenging and complex process. Media temperature is a crucial aspect of the selection procedure. Being unaware of, misunderstanding or overlooking this issue may lead to an incorrect/inaccurate hose selection and misapplication.
• The data tables published in the Parker Industrial Hose Chemical Guides are based on tests and believed to be reliable—but the data should be used ONLY as a guide. The compatibility ratings for rubber/non-PVC materials apply to media at 70°F (21°C). However, chemicals may become increasingly aggressive as their temperatures progress above that level. Chemicals at elevated temperatures may reach or exceed the performance capacity of a hose, even if that hose rating exceeds 70°F (21°C).
• Contact us for chemical compatibility data at elevated temperatures. If no data exists, it is the user's responsibility to determine hose/chemical/ temperature compatibility. All critical applications should be tested.
• At operating temperatures of 125°F and above, only permanently attached couplings should be installed. At any operating temperature, couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to the NAHAD Industrial Hose Assembly Guidelines.
• Do not use with internally expanded couplings. Refer to chemical hoses that incorporate a MXLPE tube.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583