Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Hydraulic and Fuel Filtration Division's broad range of pressure gauges and indicators provide real-time filter element condition monitoring.
| Products | Signal Output | Maximum Operating Pressure | Indicator Pressure Setting | Seal Material |
|---|---|---|---|---|
| 925337 | Electrical Switch repair kit | N/A | 50 psid (3.45 bar) | N/A |
| 926643 | Electrical | 200 psi (13 bar) | 35 psid (2.4 bar) | Fluorocarbon |
| 926748 | Visual 4 Band | 200 psi (13 bar) | 35 psid (2.4 bar) | Fluorocarbon |
| 926753 | Electrical with 3-pin male quick disconnect | 200 psi (13 bar) | 35 psid (2.4 bar) | Fluorocarbon |
| 926923 | Electrical | 150 psi (10.3 bar) | 24 psi (1.65 bar) | N/A |
| 926949 | Electrical | 150 psi (10.3 bar) | 4 inHg | N/A |
| 929587 | Electrical/Visual with flying leads | 3000 psi (207 bar) | 50 psid (3.45 bar) | Fluorocarbon |
| 929596 | Electrical/Visual with 3-pin ANSI/B93.55M | 3000 psi (207 bar) | 50 psid (3.45 bar) | Fluorocarbon |
| 929599 | Electrical/Visual wih DIN 43650 | 3000 psi (207 bar) | 50 psid (3.45 bar) | Fluorocarbon |
| 932027 | Visual | 3000 psi (207 bar) | 50 psid (3.45 bar) | Fluorocarbon |
| 936909 | Visual Tri-Color | 150 psi (10.3 bar) | 6 inHg (0.2bar) | N/A |
| 936911 | Visual Tri-Color | 150 psi (10.3 bar) | 12 psi (0.83 bar) | N/A |
| 936912 | Visual Tri-Color | 150 psi (10.3 bar) | 22 psi (1.5 bar) | N/A |
| 945661 | Visual | 7000 psi (483 bar) | 50 psid (3.45 bar) | Fluorocarbon |
| 946201 | Electrical Reed Switch | 7000 psi (483 bar) | 50 psid (3.45 bar) | Fluorocarbon |
| 946210 | Analog 4-20mA | 7000 psi (483 bar) | 50 psid (3.45 bar) | Fluorocarbon |
| 946326 | Visual Tri-Color | 150 psi (10.3 bar) | 30 psi (2.07 bar) | N/A |
| 946367 | Electrical with 3-Pin Deustch (DT04-3P) | 150 psi (10.3 bar) | 30 psi (2.07 bar) | N/A |
| 947288 | Electrical Reed Switch | 7000 psi (483 bar) | 50 psid (3.45 bar) | Ethylene Propylene |
| 947289 | Analog 4-20mA | 7000 psi (483 bar) | 50 psid (3.45 bar) | Ethylene Propylene |
| 947292 | Visual | 7000 psi (483 bar) | 50 psid (3.45 bar) | Ethylene Propylene |
| 947355 | LED Visual | N/A | N/A | Synthetic Rubber Gasket |
| 947356 | Electrical Socket | N/A | N/A | Synthetic Rubber Gasket |
| FF3468 | Electrical Actuator with DIN 43650-A | 150 psi (10.3 bar) | 18 psid (1.2 bar) | Fluorocarbon |
| FF4057/12/A | Visual | 150 psi (10.3 bar) | 18 psid (1.2 bar) | Fluorocarbon |
| FF4058/12/A | Electrical | 150 psi (10.3 bar) | 18 psid (1.2 bar) | Fluorocarbon |