Ermeto DIN Swivel adjustable high pressure tube fittings | Product Series

Filter by

    No filters selected

Shape

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Connection 3 Type

Connection 3 Size

Body Material

Seal Type

Accessories Included

Product Series

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ermeto DIN Swivel adjustable high pressure tube fittings

Ermeto DIN Swivel adjustable high pressure tube fittings

The main function of Ermeto swivel adjustable DIN fittings is to connect different numbers of tubes or hoses. The broad range of DIN fittings is available in steel and in stainless steel.

Technical Specifications

  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Processing, Chemicals Processing, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer
  • Product Type: Hydraulic Fittings
  • Product Style: Adjustable Position
  • Product Series: EO Heavy, EO Light
  • Configuration: Tube to Swivel
  • Maximum Operating Pressure: 160 to 800 bar
  • Shape: Branch Tee, Elbow 45°, Elbow 90°, Run Tee
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 6 to 42 mm Tube O.D.
  • Connection 2 Type: Male, 24° Cone, BSPP, Metric
  • Connection 2 Size: 6 to 42 mm Tube O.D., View Part Details.
  • Connection 3 Type: Male, BSPP, Metric
  • Connection 3 Size: View Part Details.
  • Specifications Met: ISO 1179, ISO 8343, ISO 9974
  • For Fluid Type: Hydraulic Fluids
  • Accessories Included: Pre-assembled with EO-2 Functional Nut, Pre-assembled with EO-D Cutting Ring, Pre-assembled with EO-DPR Cutting Ring, Pre-assembled with Nut and EO-PSR Cutting Ring
  • Body Material: Brass, Stainless Steel, Steel
  • Seal Type: ED Seal, Sealing Edge
  • Seal Material: FKM, NBR
  • Maximum Ambient Temperature: 150 to 400 °C, 320 to 752 °F
  • Minimum Ambient Temperature: -40 to -60 °C, -40 to -76 °F
  • Maximum Fluid Temperature: 120 to 400 °C, 248 to 752 °F
  • Minimum Fluid Temperature: -35 to -60 °C, -31 to -76 °F
Safety Warning

Full Product Description

The main function of Ermeto swivel adjustable DIN fittings is to connect different numbers of tubes or hoses. This broad range of DIN swivel adjustable fittings, types EW-M-ED, EV-R-ED, ET-M-ED up to EVL-R is available in steel and in a stainless steel version. Depending on the specific application, these fittings can be delivered with cutting ring (EO-PSR or DPR) or elastomeric seal (EO-2).

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications: ;
• Suitable for general hydraulic applications.

Features/ benefits:
• Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. These features extend the range of applications.
• High pressure: Swivel adjustable fittings have pressure ratings of up to 800 bar (S series) and 500 bar (L series), so that the fittings can be used in a wide range of applications.

Related Documents

×
Products Shape Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Connection 3 Type Connection 3 Size Body Material Seal Type Accessories Included Product Series
ET08LREDOMDCF Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal n/a EO Light
ET30SMEDCF Branch Tee Male 24° Cone 30 mm (O.D.) Male 24° Cone 30 mm Male Metric M42x2.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
ET08LREDCF Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET10LREDCF Branch Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET12LREDCF Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET15LREDCF Branch Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET18LREDCF Branch Tee Male 24° Cone 18 mm (O.D.) Male 24° Cone 18 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET22LREDCF Branch Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male BSPP G 3/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET28LREDCF Branch Tee Male 24° Cone 28 mm (O.D.) Male 24° Cone 28 mm Male BSPP G 1 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET42LREDCF Branch Tee Male 24° Cone 42 mm (O.D.) Male 24° Cone 42 mm Male BSPP G 1-1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET06SREDCF Branch Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL06ZLREDCF Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/8 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL08ZLREDCF Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL10ZLREDCF Run Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL10LREDOMD71 Run Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 1/4 Stainless Steel ED Seal n/a EO Light
EL12ZLREDCF Run Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL15ZLREDCF Run Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL22ZLREDCF Run Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male BSPP G 3/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL22LREDOMD71 Run Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male BSPP G 3/4 Stainless Steel ED Seal n/a EO Light
EV16SREDOMDCF Elbow 45° Male 24° Cone 16 mm (O.D.) Male BSPP G 1/2 Steel ED Seal n/a EO Heavy
EV20SREDOMDCF Elbow 45° Male 24° Cone 20 mm (O.D.) Male BSPP G 3/4 Steel ED Seal n/a EO Heavy
EW16SMEDOMD71 Elbow 90° Male 24° Cone 16 mm (O.D.) Male Metric M22x1.5 Stainless Steel ED Seal n/a EO Heavy
EW20SMEDOMD71 Elbow 90° Male 24° Cone 20 mm (O.D.) Male Metric M27x2.0 Stainless Steel ED Seal n/a EO Heavy
EW25SMEDOMD71 Elbow 90° Male 24° Cone 25 mm (O.D.) Male Metric M33x2.0 Stainless Steel ED Seal n/a EO Heavy
EW06ZLREDCF Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/8 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW06LREDOMD71 Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/8 Stainless Steel ED Seal n/a EO Light
EW08ZLREDCF Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW08LREDOMD71 Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal n/a EO Light
EW10ZLREDCF Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW10LREDOMD71 Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal n/a EO Light
EW12ZLREDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW12LREDOMD71 Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal n/a EO Light
EV20SREDOMD71 Elbow 45° Male 24° Cone 20 mm (O.D.) Male BSPP G 3/4 Stainless Steel ED Seal n/a EO Heavy
ET08LMEDOMD71 Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male Metric M12x1.5 Stainless Steel ED Seal n/a EO Light
EW08LMEDOMDCF Elbow 90° Male 24° Cone 8 mm (O.D.) Male Metric M12x1.5 Steel ED Seal n/a EO Light
EW10LMEDOMDCF Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric M14x1.5 Steel ED Seal n/a EO Light
EW12LMEDOMDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric M16x1.5 Steel ED Seal n/a EO Light
EW15LMEDOMDCF Elbow 90° Male 24° Cone 15 mm (O.D.) Male Metric M18x1.5 Steel ED Seal n/a EO Light
EW18LMEDOMDCF Elbow 90° Male 24° Cone 18 mm (O.D.) Male Metric M22x1.5 Steel ED Seal n/a EO Light
EW22LMEDOMDCF Elbow 90° Male 24° Cone 22 mm (O.D.) Male Metric M30x2.0 Steel ED Seal n/a EO Light
EW28LMEDOMDCF Elbow 90° Male 24° Cone 28 mm (O.D.) Male Metric M33x2.0 Steel ED Seal n/a EO Light
EW35LMEDOMDCF Elbow 90° Male 24° Cone 35 mm (O.D.) Male Metric M42x2.0 Steel ED Seal n/a EO Light
EL30SREDCF Run Tee Male 24° Cone 30 mm (O.D.) Male 24° Cone 30 mm Male BSPP G 1-1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EV06LREDOMD71 Elbow 45° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/8 Stainless Steel ED Seal n/a EO Light
EL38SREDOMDCF Run Tee Male 24° Cone 38 mm (O.D.) Male 24° Cone 38 mm Male BSPP G 1-1/2 Steel ED Seal n/a EO Heavy
EL28LRED71 Run Tee Male 24° Cone 28 mm (O.D.) Male 24° Cone 28 mm Male BSPP G 1 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EL35LREDOMDCF Run Tee Male 24° Cone 35 mm (O.D.) Male 24° Cone 35 mm Male BSPP G 1-1/4 Steel ED Seal n/a EO Light
EV06LRED71 Elbow 45° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EL35ZLREDCF Run Tee Male 24° Cone 35 mm (O.D.) Male 24° Cone 35 mm Male BSPP G 1-1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL42LREDOMDCF Run Tee Male 24° Cone 42 mm (O.D.) Male 24° Cone 42 mm Male BSPP G 1-1/2 Steel ED Seal n/a EO Light
EL42LREDCF Run Tee Male 24° Cone 42 mm (O.D.) Male 24° Cone 42 mm Male BSPP G 1-1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EL42ZLREDCF Run Tee Male 24° Cone 42 mm (O.D.) Male 24° Cone 42 mm Male BSPP G 1-1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL42LRED71 Run Tee Male 24° Cone 42 mm (O.D.) Male 24° Cone 42 mm Male BSPP G 1-1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EL06SREDOMDCF Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/4 Steel ED Seal n/a EO Heavy
EL06SREDCF Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL06ZSREDCF Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EL06SREDOMD71 Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/4 Stainless Steel ED Seal n/a EO Heavy
EL08SREDOMDCF Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal n/a EO Heavy
EL08SREDCF Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW06SMEDCF Elbow 90° Male 24° Cone 6 mm (O.D.) Male Metric M12x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW08SMEDCF Elbow 90° Male 24° Cone 8 mm (O.D.) Male Metric M14x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL08ZSREDCF Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EL08SRED71 Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EW08LMEDCF Elbow 90° Male 24° Cone 8 mm (O.D.) Male Metric M12x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW10LMEDCF Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric M14x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW12LMEDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric M16x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW15LMEDCF Elbow 90° Male 24° Cone 15 mm (O.D.) Male Metric M18x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW18LMEDCF Elbow 90° Male 24° Cone 18 mm (O.D.) Male Metric M22x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW22LMEDCF Elbow 90° Male 24° Cone 22 mm (O.D.) Male Metric M30x2.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW06LRED71 Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EV16SREDCF Elbow 45° Male 24° Cone 16 mm (O.D.) Male BSPP G 1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW08LRED71 Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW10LRED71 Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW12SMED71 Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric M18x1.5 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EL08LRED71 Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EL10LRED71 Run Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EL12LRED71 Run Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EL15LRED71 Run Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW12LRED71 Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EL18LRED71 Run Tee Male 24° Cone 18 mm (O.D.) Male 24° Cone 18 mm Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET42ZLREDCF Branch Tee Male 24° Cone 42 mm (O.D.) Male 24° Cone 42 mm Male BSPP G 1-1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL16SMEDCF Run Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male Metric M22x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL22LRED71 Run Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male BSPP G 3/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET08ZLREDCF Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
ET10LREDOMD71 Branch Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 1/4 Stainless Steel ED Seal n/a EO Light
ET12ZLREDCF Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
ET15ZLREDCF Branch Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
ET15LREDOMD71 Branch Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male BSPP G 1/2 Stainless Steel ED Seal n/a EO Light
ET18ZLREDCF Branch Tee Male 24° Cone 18 mm (O.D.) Male 24° Cone 18 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
ET22ZLREDCF Branch Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male BSPP G 3/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
ET28ZLREDCF Branch Tee Male 24° Cone 28 mm (O.D.) Male 24° Cone 28 mm Male BSPP G 1 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
ET28LREDOMD71 Branch Tee Male 24° Cone 28 mm (O.D.) Male 24° Cone 28 mm Male BSPP G 1 Stainless Steel ED Seal n/a EO Light
ET06LREDCF Branch Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EV18LMEDOMD71 Elbow 45° Male 24° Cone 18 mm (O.D.) Male Metric M22x1.5 Stainless Steel ED Seal n/a EO Light
ET08LRED71 Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET10LRED71 Branch Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET12LRED71 Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET15LRED71 Branch Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET18LRED71 Branch Tee Male 24° Cone 18 mm (O.D.) Male 24° Cone 18 mm Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET22LRED71 Branch Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male BSPP G 3/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET28LRED71 Branch Tee Male 24° Cone 28 mm (O.D.) Male 24° Cone 28 mm Male BSPP G 1 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET35LRED71 Branch Tee Male 24° Cone 35 mm (O.D.) Male 24° Cone 35 mm Male BSPP G 1-1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EL06LREDOMDCF Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/8 Steel ED Seal n/a EO Light
EL08LREDOMDCF Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal n/a EO Light
EL10LREDOMDCF Run Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 1/4 Steel ED Seal n/a EO Light
EL12LREDOMDCF Run Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Steel ED Seal n/a EO Light
EL15LREDOMDCF Run Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male BSPP G 1/2 Steel ED Seal n/a EO Light
EL18LREDOMDCF Run Tee Male 24° Cone 18 mm (O.D.) Male 24° Cone 18 mm Male BSPP G 1/2 Steel ED Seal n/a EO Light
EL22LREDOMDCF Run Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male BSPP G 3/4 Steel ED Seal n/a EO Light
EL22ZLRED71 Run Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male BSPP G 3/4 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL28LREDOMDCF Run Tee Male 24° Cone 28 mm (O.D.) Male 24° Cone 28 mm Male BSPP G 1 Steel ED Seal n/a EO Light
EV12SREDOMD71 Elbow 45° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal n/a EO Heavy
EW10ZSMED71 Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric M16x1.5 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW12SMEDOMDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric M18x1.5 Steel ED Seal n/a EO Heavy
EW16SMEDOMDCF Elbow 90° Male 24° Cone 16 mm (O.D.) Male Metric M22x1.5 Steel ED Seal n/a EO Heavy
EW25SMEDOMDCF Elbow 90° Male 24° Cone 25 mm (O.D.) Male Metric M33x2.0 Steel ED Seal n/a EO Heavy
EW06LREDOMDCF Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/8 Steel ED Seal n/a EO Light
EW06ZLRED71 Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/8 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW08LREDOMDCF Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Steel ED Seal n/a EO Light
EW08ZLRED71 Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW10LREDOMDCF Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 1/4 Steel ED Seal n/a EO Light
EW10ZLRED71 Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW12LREDOMDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Steel ED Seal n/a EO Light
EW12ZLRED71 Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EV25SREDOMDCF Elbow 45° Male 24° Cone 25 mm (O.D.) Male BSPP G 1 Steel ED Seal n/a EO Heavy
ET08LMEDOMDCF Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male Metric M12x1.5 Steel ED Seal n/a EO Light
ET08ZLMED71 Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male Metric M12x1.5 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
ET12LMEDOMDCF Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male Metric M16x1.5 Steel ED Seal n/a EO Light
EW06ZLMEDCF Elbow 90° Male 24° Cone 6 mm (O.D.) Male Metric M10x1.0 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW06LMEDOMD71 Elbow 90° Male 24° Cone 6 mm (O.D.) Male Metric M10x1.0 Stainless Steel ED Seal n/a EO Light
EW08ZLMEDCF Elbow 90° Male 24° Cone 8 mm (O.D.) Male Metric M12x1.5 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW08LMEDOMD71 Elbow 90° Male 24° Cone 8 mm (O.D.) Male Metric M12x1.5 Stainless Steel ED Seal n/a EO Light
EW10ZLMEDCF Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric M14x1.5 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW10LMEDOMD71 Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric M14x1.5 Stainless Steel ED Seal n/a EO Light
EW12ZLMEDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric M16x1.5 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW12LMEDOMD71 Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric M16x1.5 Stainless Steel ED Seal n/a EO Light
EW15ZLMEDCF Elbow 90° Male 24° Cone 15 mm (O.D.) Male Metric M18x1.5 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW15LMEDOMD71 Elbow 90° Male 24° Cone 15 mm (O.D.) Male Metric M18x1.5 Stainless Steel ED Seal n/a EO Light
EW18LMEDOMD71 Elbow 90° Male 24° Cone 18 mm (O.D.) Male Metric M22x1.5 Stainless Steel ED Seal n/a EO Light
EW22ZLMEDCF Elbow 90° Male 24° Cone 22 mm (O.D.) Male Metric M30x2.0 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW22LMEDOMD71 Elbow 90° Male 24° Cone 22 mm (O.D.) Male Metric M30x2.0 Stainless Steel ED Seal n/a EO Light
EW08SMEDOMD71 Elbow 90° Male 24° Cone 8 mm (O.D.) Male Metric M14x1.5 Stainless Steel ED Seal n/a EO Heavy
EL10SREDCF Run Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL25ZSREDCF Run Tee Male 24° Cone 25 mm (O.D.) Male 24° Cone 25 mm Male BSPP G 1 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EL30ZSREDCF Run Tee Male 24° Cone 30 mm (O.D.) Male 24° Cone 30 mm Male BSPP G 1-1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
ET08SREDOMDCF Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal n/a EO Heavy
ET16SREDOMDCF Branch Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male BSPP G 1/2 Steel ED Seal n/a EO Heavy
ET20SREDOMDCF Branch Tee Male 24° Cone 20 mm (O.D.) Male 24° Cone 20 mm Male BSPP G 3/4 Steel ED Seal n/a EO Heavy
ET25SREDOMDCF Branch Tee Male 24° Cone 25 mm (O.D.) Male 24° Cone 25 mm Male BSPP G 1 Steel ED Seal n/a EO Heavy
EL06LMEDOMDCF Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male Metric M10x1.0 Steel ED Seal n/a EO Light
EW15ZLREDCF Elbow 90° Male 24° Cone 15 mm (O.D.) Male BSPP G 1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW15LREDOMD71 Elbow 90° Male 24° Cone 15 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal n/a EO Light
EW18ZLREDCF Elbow 90° Male 24° Cone 18 mm (O.D.) Male BSPP G 1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW18LREDOMD71 Elbow 90° Male 24° Cone 18 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal n/a EO Light
EW22ZLREDCF Elbow 90° Male 24° Cone 22 mm (O.D.) Male BSPP G 3/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW22LREDOMD71 Elbow 90° Male 24° Cone 22 mm (O.D.) Male BSPP G 3/4 Stainless Steel ED Seal n/a EO Light
EW28ZLREDCF Elbow 90° Male 24° Cone 28 mm (O.D.) Male BSPP G 1 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW28LREDOMD71 Elbow 90° Male 24° Cone 28 mm (O.D.) Male BSPP G 1 Stainless Steel ED Seal n/a EO Light
EW35ZLREDCF Elbow 90° Male 24° Cone 35 mm (O.D.) Male BSPP G 1-1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW42ZLREDCF Elbow 90° Male 24° Cone 42 mm (O.D.) Male BSPP G 1-1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW42LREDOMD71 Elbow 90° Male 24° Cone 42 mm (O.D.) Male BSPP G 1-1/2 Stainless Steel ED Seal n/a EO Light
EW06ZSREDCF Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW06SREDOMD71 Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal n/a EO Heavy
EW08ZSREDCF Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW08SREDOMD71 Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal n/a EO Heavy
EW10ZSREDCF Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 3/8 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW10SREDOMD71 Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal n/a EO Heavy
EW12ZSREDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW12SREDOMD71 Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal n/a EO Heavy
EW16ZSREDCF Elbow 90° Male 24° Cone 16 mm (O.D.) Male BSPP G 1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW16SREDOMD71 Elbow 90° Male 24° Cone 16 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal n/a EO Heavy
EL15LMEDOMDCF Run Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male Metric M18x1.5 Steel ED Seal n/a EO Light
EL18LMEDOMDCF Run Tee Male 24° Cone 18 mm (O.D.) Male 24° Cone 18 mm Male Metric M22x1.5 Steel ED Seal n/a EO Light
EV18LREDOMDCF Elbow 45° Male 24° Cone 18 mm (O.D.) Male BSPP G 1/2 Steel ED Seal n/a EO Light
EV22LREDOMDCF Elbow 45° Male 24° Cone 22 mm (O.D.) Male BSPP G 3/4 Steel ED Seal n/a EO Light
EW20ZSREDCF Elbow 90° Male 24° Cone 20 mm (O.D.) Male BSPP G 3/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW20SREDOMD71 Elbow 90° Male 24° Cone 20 mm (O.D.) Male BSPP G 3/4 Stainless Steel ED Seal n/a EO Heavy
EW25ZSREDCF Elbow 90° Male 24° Cone 25 mm (O.D.) Male BSPP G 1 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW25SREDOMD71 Elbow 90° Male 24° Cone 25 mm (O.D.) Male BSPP G 1 Stainless Steel ED Seal n/a EO Heavy
EW30ZSREDCF Elbow 90° Male 24° Cone 30 mm (O.D.) Male BSPP G 1-1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW30SREDOMD71 Elbow 90° Male 24° Cone 30 mm (O.D.) Male BSPP G 1-1/4 Stainless Steel ED Seal n/a EO Heavy
EW38ZSREDCF Elbow 90° Male 24° Cone 38 mm (O.D.) Male BSPP G 1-1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW38SREDOMD71 Elbow 90° Male 24° Cone 38 mm (O.D.) Male BSPP G 1-1/2 Stainless Steel ED Seal n/a EO Heavy
EW25SRED71 Elbow 90° Male 24° Cone 25 mm (O.D.) Male BSPP G 1 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EW30SREDCF Elbow 90° Male 24° Cone 30 mm (O.D.) Male BSPP G 1-1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW25ZSRED71 Elbow 90° Male 24° Cone 25 mm (O.D.) Male BSPP G 1 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW30SREDOMDCF Elbow 90° Male 24° Cone 30 mm (O.D.) Male BSPP G 1-1/4 Steel ED Seal n/a EO Heavy
EW30SRED71 Elbow 90° Male 24° Cone 30 mm (O.D.) Male BSPP G 1-1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EW38SREDCF Elbow 90° Male 24° Cone 38 mm (O.D.) Male BSPP G 1-1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW38SREDOMDCF Elbow 90° Male 24° Cone 38 mm (O.D.) Male BSPP G 1-1/2 Steel ED Seal n/a EO Heavy
EW38SRED71 Elbow 90° Male 24° Cone 38 mm (O.D.) Male BSPP G 1-1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EW20SRED71 Elbow 90° Male 24° Cone 20 mm (O.D.) Male BSPP G 3/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EW25SREDCF Elbow 90° Male 24° Cone 25 mm (O.D.) Male BSPP G 1 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW20ZSRED71 Elbow 90° Male 24° Cone 20 mm (O.D.) Male BSPP G 3/4 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW25SREDOMDCF Elbow 90° Male 24° Cone 25 mm (O.D.) Male BSPP G 1 Steel ED Seal n/a EO Heavy
EL38SRED71 Run Tee Male 24° Cone 38 mm (O.D.) Male 24° Cone 38 mm Male BSPP G 1-1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EL06SMEDCF Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male Metric M12x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL08SMEDCF Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male Metric M14x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL10SMEDCF Run Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male Metric M16x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL12SMEDCF Run Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male Metric M18x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EV12LREDOMDCF Elbow 45° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Steel ED Seal n/a EO Light
EV15LREDOMD71 Elbow 45° Male 24° Cone 15 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal n/a EO Light
EV18LREDOMD71 Elbow 45° Male 24° Cone 18 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal n/a EO Light
EV22LREDCF Elbow 45° Male 24° Cone 22 mm (O.D.) Male BSPP G 3/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EL15LMEDCF Run Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male Metric M18x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EL15ZLMEDCF Run Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male Metric M18x1.5 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL22LMEDCF Run Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male Metric M30x2.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EV28LREDOMD71 Elbow 45° Male 24° Cone 28 mm (O.D.) Male BSPP G 1 Stainless Steel ED Seal n/a EO Light
ET16SMEDCF Branch Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male Metric M22x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
ET16SMEDOMDCF Branch Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male Metric M22x1.5 Steel ED Seal n/a EO Heavy
EV10LREDOMDCF Elbow 45° Male 24° Cone 10 mm (O.D.) Male BSPP G 1/4 Steel ED Seal n/a EO Light
ET28LMEDOMDCF Branch Tee Male 24° Cone 28 mm (O.D.) Male 24° Cone 28 mm Male Metric M33x2.0 Steel ED Seal n/a EO Light
ET10SMEDCF Branch Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male Metric M16x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW12ZSRED71 Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW16SREDCF Elbow 90° Male 24° Cone 16 mm (O.D.) Male BSPP G 1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW16SREDOMDCF Elbow 90° Male 24° Cone 16 mm (O.D.) Male BSPP G 1/2 Steel ED Seal n/a EO Heavy
EW16SRED71 Elbow 90° Male 24° Cone 16 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EW20SREDCF Elbow 90° Male 24° Cone 20 mm (O.D.) Male BSPP G 3/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW16ZSRED71 Elbow 90° Male 24° Cone 16 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW20SREDOMDCF Elbow 90° Male 24° Cone 20 mm (O.D.) Male BSPP G 3/4 Steel ED Seal n/a EO Heavy
EL12LMED71 Run Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male Metric M16x1.5 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW35LRED71 Elbow 90° Male 24° Cone 35 mm (O.D.) Male BSPP G 1-1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW42LREDCF Elbow 90° Male 24° Cone 42 mm (O.D.) Male BSPP G 1-1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW42LREDOMDCF Elbow 90° Male 24° Cone 42 mm (O.D.) Male BSPP G 1-1/2 Steel ED Seal n/a EO Light
EW42LRED71 Elbow 90° Male 24° Cone 42 mm (O.D.) Male BSPP G 1-1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW06SREDCF Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW06SREDOMDCF Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/4 Steel ED Seal n/a EO Heavy
EW06SRED71 Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EW08SREDCF Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW08SREDOMDCF Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Steel ED Seal n/a EO Heavy
EW08SRED71 Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EW10SREDCF Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 3/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW08ZSRED71 Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW10SREDOMDCF Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 3/8 Steel ED Seal n/a EO Heavy
EW15LREDCF Elbow 90° Male 24° Cone 15 mm (O.D.) Male BSPP G 1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW15LREDOMDCF Elbow 90° Male 24° Cone 15 mm (O.D.) Male BSPP G 1/2 Steel ED Seal n/a EO Light
EW15LRED71 Elbow 90° Male 24° Cone 15 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW18LREDCF Elbow 90° Male 24° Cone 18 mm (O.D.) Male BSPP G 1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW15ZLRED71 Elbow 90° Male 24° Cone 15 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW18LREDOMDCF Elbow 90° Male 24° Cone 18 mm (O.D.) Male BSPP G 1/2 Steel ED Seal n/a EO Light
EW10SRED71 Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EW12SREDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW18LRED71 Elbow 90° Male 24° Cone 18 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW22LREDCF Elbow 90° Male 24° Cone 22 mm (O.D.) Male BSPP G 3/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW18ZLRED71 Elbow 90° Male 24° Cone 18 mm (O.D.) Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW22LREDOMDCF Elbow 90° Male 24° Cone 22 mm (O.D.) Male BSPP G 3/4 Steel ED Seal n/a EO Light
EW10ZSRED71 Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW12SREDOMDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Steel ED Seal n/a EO Heavy
EW22LRED71 Elbow 90° Male 24° Cone 22 mm (O.D.) Male BSPP G 3/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW28LREDCF Elbow 90° Male 24° Cone 28 mm (O.D.) Male BSPP G 1 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW22ZLRED71 Elbow 90° Male 24° Cone 22 mm (O.D.) Male BSPP G 3/4 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW28LREDOMDCF Elbow 90° Male 24° Cone 28 mm (O.D.) Male BSPP G 1 Steel ED Seal n/a EO Light
EW28LRED71 Elbow 90° Male 24° Cone 28 mm (O.D.) Male BSPP G 1 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW35LREDCF Elbow 90° Male 24° Cone 35 mm (O.D.) Male BSPP G 1-1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW28ZLRED71 Elbow 90° Male 24° Cone 28 mm (O.D.) Male BSPP G 1 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EW35LREDOMDCF Elbow 90° Male 24° Cone 35 mm (O.D.) Male BSPP G 1-1/4 Steel ED Seal n/a EO Light
EW12SRED71 Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EL06LMEDCF Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male Metric M10x1.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EL06ZLMEDCF Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male Metric M10x1.0 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
EL08LMEDCF Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male Metric M12x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EL08LMED71 Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male Metric M12x1.5 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET16SREDCF Branch Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
ET16SRED71 Branch Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
ET16ZSREDCF Branch Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
ET20SREDCF Branch Tee Male 24° Cone 20 mm (O.D.) Male 24° Cone 20 mm Male BSPP G 3/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
ET20ZSREDCF Branch Tee Male 24° Cone 20 mm (O.D.) Male 24° Cone 20 mm Male BSPP G 3/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
ET25SRED71 Branch Tee Male 24° Cone 25 mm (O.D.) Male 24° Cone 25 mm Male BSPP G 1 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
ET25ZSREDCF Branch Tee Male 24° Cone 25 mm (O.D.) Male 24° Cone 25 mm Male BSPP G 1 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
ET30SRED71 Branch Tee Male 24° Cone 30 mm (O.D.) Male 24° Cone 30 mm Male BSPP G 1-1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
ET06SRED71 Branch Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/4 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
ET06SREDOMD71 Branch Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/4 Stainless Steel ED Seal n/a EO Heavy
ET08SREDCF Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
ET08ZSREDCF Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
ET10SREDCF Branch Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
ET10SRED71 Branch Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
ET10ZSREDCF Branch Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EL38ZSREDCF Run Tee Male 24° Cone 38 mm (O.D.) Male 24° Cone 38 mm Male BSPP G 1-1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
ET12SREDCF Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
ET12SRED71 Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
ET12ZSREDCF Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EL10ZSREDCF Run Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
ET38ZSREDCF Branch Tee Male 24° Cone 38 mm (O.D.) Male 24° Cone 38 mm Male BSPP G 1-1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EL12SREDOMDCF Run Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Steel ED Seal n/a EO Heavy
EL12SREDCF Run Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL12SRED71 Run Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EL12ZSRED71 Run Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EL16SREDOMDCF Run Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male BSPP G 1/2 Steel ED Seal n/a EO Heavy
EL16SREDCF Run Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL16ZSREDCF Run Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EL16SRED71 Run Tee Male 24° Cone 16 mm (O.D.) Male 24° Cone 16 mm Male BSPP G 1/2 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Heavy
EL20SREDOMDCF Run Tee Male 24° Cone 20 mm (O.D.) Male 24° Cone 20 mm Male BSPP G 3/4 Steel ED Seal n/a EO Heavy
EL20SREDCF Run Tee Male 24° Cone 20 mm (O.D.) Male 24° Cone 20 mm Male BSPP G 3/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL20ZSREDCF Run Tee Male 24° Cone 20 mm (O.D.) Male 24° Cone 20 mm Male BSPP G 3/4 Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EW10LMED71 Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric M14x1.5 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
ET08LMEDCF Branch Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male Metric M12x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET12LMEDCF Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male Metric M16x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW06LREDCF Elbow 90° Male 24° Cone 6 mm (O.D.) Male BSPP G 1/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW08LREDCF Elbow 90° Male 24° Cone 8 mm (O.D.) Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW10LREDCF Elbow 90° Male 24° Cone 10 mm (O.D.) Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW12LREDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW10SMEDCF Elbow 90° Male 24° Cone 10 mm (O.D.) Male Metric M16x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EW06LMED71 Elbow 90° Male 24° Cone 6 mm (O.D.) Male Metric M10x1.0 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light
EW12SMEDCF Elbow 90° Male 24° Cone 12 mm (O.D.) Male Metric M18x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL20ZSRED71 Run Tee Male 24° Cone 20 mm (O.D.) Male 24° Cone 20 mm Male BSPP G 3/4 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Heavy
EL25SREDOMDCF Run Tee Male 24° Cone 25 mm (O.D.) Male 24° Cone 25 mm Male BSPP G 1 Steel ED Seal n/a EO Heavy
EW16SMEDCF Elbow 90° Male 24° Cone 16 mm (O.D.) Male Metric M22x1.5 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL25SREDCF Run Tee Male 24° Cone 25 mm (O.D.) Male 24° Cone 25 mm Male BSPP G 1 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL18LREDCF Run Tee Male 24° Cone 18 mm (O.D.) Male 24° Cone 18 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EL22LREDCF Run Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male BSPP G 3/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW20SMEDCF Elbow 90° Male 24° Cone 20 mm (O.D.) Male Metric M27x2.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL28LREDCF Run Tee Male 24° Cone 28 mm (O.D.) Male 24° Cone 28 mm Male BSPP G 1 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW06LMEDOMDCF Elbow 90° Male 24° Cone 6 mm (O.D.) Male Metric M10x1.0 Steel ED Seal n/a EO Light
EW06LMEDCF Elbow 90° Male 24° Cone 6 mm (O.D.) Male Metric M10x1.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EW25SMEDCF Elbow 90° Male 24° Cone 25 mm (O.D.) Male Metric M33x2.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL30SMEDCF Run Tee Male 24° Cone 30 mm (O.D.) Male 24° Cone 30 mm Male Metric M42x2.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL38SMEDCF Run Tee Male 24° Cone 38 mm (O.D.) Male 24° Cone 38 mm Male Metric M48x2.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
EL06LREDCF Run Tee Male 24° Cone 6 mm (O.D.) Male 24° Cone 6 mm Male BSPP G 1/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EL08LREDCF Run Tee Male 24° Cone 8 mm (O.D.) Male 24° Cone 8 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET10LREDOMDCF Branch Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 1/4 Steel ED Seal n/a EO Light
EL10LREDCF Run Tee Male 24° Cone 10 mm (O.D.) Male 24° Cone 10 mm Male BSPP G 1/4 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET12LREDOMDCF Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Steel ED Seal n/a EO Light
ET12ZLRED71 Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
ET15LREDOMDCF Branch Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male BSPP G 1/2 Steel ED Seal n/a EO Light
EW30SMEDCF Elbow 90° Male 24° Cone 30 mm (O.D.) Male Metric M42x2.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
ET22LREDOMDCF Branch Tee Male 24° Cone 22 mm (O.D.) Male 24° Cone 22 mm Male BSPP G 3/4 Steel ED Seal n/a EO Light
EL12LREDCF Run Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
ET28LREDOMDCF Branch Tee Male 24° Cone 28 mm (O.D.) Male 24° Cone 28 mm Male BSPP G 1 Steel ED Seal n/a EO Light
ET35ZLRED71 Branch Tee Male 24° Cone 35 mm (O.D.) Male 24° Cone 35 mm Male BSPP G 1-1/4 Stainless Steel ED Seal Pre-assembled with EO-2 Functional Nut EO Light
ET42LREDOMDCF Branch Tee Male 24° Cone 42 mm (O.D.) Male 24° Cone 42 mm Male BSPP G 1-1/2 Steel ED Seal n/a EO Light
EL15LREDCF Run Tee Male 24° Cone 15 mm (O.D.) Male 24° Cone 15 mm Male BSPP G 1/2 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Light
EL20SMEDCF Run Tee Male 24° Cone 20 mm (O.D.) Male 24° Cone 20 mm Male Metric M27x2.0 Steel ED Seal Pre-assembled with Nut and EO-PSR Cutting Ring EO Heavy
ET12SREDOMD71 Branch Tee Male 24° Cone 12 mm (O.D.) Male 24° Cone 12 mm Male BSPP G 3/8 Stainless Steel ED Seal n/a EO Heavy
EW12LR1/4ED71 Elbow 90° Male 24° Cone 12 mm (O.D.) Male BSPP G 3/8 Stainless Steel ED Seal Pre-assembled with EO-DPR Cutting Ring EO Light

687PDC
687614