High Pressure, Inline Hydraulic Swivels - PS Series | Product Series

Filter by

    No filters selected

Configuration

Maximum Working Pressure (psi)

Body Size (inch)

Seal Material

Shaft Connection Style

Shaft Connection Thread Size (inch)

Housing Connection Style

Housing Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure, Inline Hydraulic Swivels - PS Series High Pressure, Inline Hydraulic Swivels - PS Series

High Pressure, Inline Hydraulic Swivels - PS Series

Parker's swivels are designed to eliminate hose twist and torque that may contribute to premature hose failure.

Technical Specifications

  • Configuration: Inline, 90 degree
  • Connection Type: Thread
  • Application: Various
  • Shape: Straight, 90Ëš
  • Connection Thread Size: 3/8 - 1 inch
  • Minimum Operating Temperature: -40 to -15 °F
  • Maximum Operating Temperature: 180 to 400 °F
  • Plating Type: Zinc with clear trivalent chromate
  • Maximum Operating Pressure: Up to 5000 psi
Safety Warning

Full Product Description

PS Series Swivels (hydraulic) up to 5000 psi, are designed to eliminate hose twist and torque that may cause premature hose failure. These Swivels have a full flow, sealed bearing design with hardened bearing races that are resistant to side load and are suitable for high pressure. PS Series swivels are available in 90° and in-line configurations with a wide variety of port ends, making them ideal for an array of dynamic applications. Consult the catalog pdf under the Product Support tab  for max speed vs pressure recommendations.



Technical Characteristics:

• Sizes: 3/8” – 1”

• Materials: Carbon Steel, 316 Stainless Steel

• Shaft Port Ends: Male NPTF, Female NPTF, Male JIC 37 degree, Male SAE O-Ring Straight Thread, Male seal-lok, Female SAE Straight Thread

• Housing Port Ends: Male NPTF (non-standard), Female NPTF, Male JIC 37 degree, Male SAE O-Ring Straight Thread, Male seal-lok, Female JIC 37 degree, Female NPSM Pipe Swivel, Female SAE Straight Thread

• Seal Options: Nitrile, Aflas, Ethylene Propylene, Fluorocarbon, Neoprene

• Optional Nickel plating



Markets:

• Industrial

• Construction

• Agriculture



Features/Benefits:

• Designed for full flow and minimal pressure drop

• Sealed bearing is protected from media and external contaminants

• Bearing race is hardened and designed to minimize wear and extend service life

• Eliminates hose twist and torque caused by the movement of working equipment



Applications:  

• Aerial lift equipment

• Hose reels

• Articulating arm equipment

• Refuse trucks



 

Related Documents

×
Products Configuration Maximum Working Pressure (psi) Body Size (inch) Seal Material Shaft Connection Style Shaft Connection Thread Size (inch) Housing Connection Style Housing Connection Thread Size (inch)
PS121JMJM-12-12 Inline 5000 3/4 Nitrile Male Seal-Lok 1 3/16 - 12 UN Male Seal-Lok 1 3/16 - 12 UN
PS1210102-12-12 Inline 5000 3/4 Nitrile Male NPTF 3/4 - 14 NPTF Female NPTF 3/4 - 14 NPTF
PS1210102-12-12Y Inline 5000 3/4 Fluorocarbon Male NPTF 3/4 - 14 NPTF Female NPTF 3/4 - 14 NPTF
PS1210103-12-12 Inline 5000 3/4 Nitrile Male NPTF 3/4 - 14 NPTF Male JIC 37 degree 1 1/16 - 12 UN
PS1210202-12-12 Inline 5000 3/4 Nitrile Female NPTF 3/4 - 14 NPTF Female NPTF 3/4 - 14 NPTF
PS1210203-12-12 Inline 5000 3/4 Nitrile Female NPTF 3/4 - 14 NPTF Male JIC 37 degree 1 1/16 - 12 UN
PS1210302-12-12 Inline 5000 3/4 Nitrile Male JIC 37 degree 1 1/16 - 12 UN Female NPTF 3/4 - 14 NPTF
PS1210303-12-12 Inline 5000 3/4 Nitrile Male JIC 37 degree 1 1/16 - 12 UN Male JIC 37 degree 1 1/16 - 12 UN
PS1210306-12-12 Inline 5000 3/4 Nitrile Male JIC 37 degree 1 1/16 - 12 UN Female JIC 37 degree 1 1/16 - 12 UN
PS1210306-12-12Y Inline 5000 3/4 Fluorocarbon Male JIC 37 degree 1 1/16 - 12 UN Female JIC 37 degree 1 1/16 - 12 UN
PS690502-6-6 90 degree 5000 3/8 Nitrile Male SAE O-ring Straight Thread 9/16 - 18 UNF Female NPTF 3/8 - 18 NPTF
PS690503-6-6 90 degree 5000 3/8 Nitrile Male SAE O-ring Straight Thread 9/16 - 18 UNF Male JIC 37 degree 9/16 - 18 UNF
PS690510-6-6 90 degree 5000 3/8 Nitrile Male SAE O-ring Straight Thread 9/16 - 18 UNF Female SAE Straight Thread 9/16 - 18 UNF
PS81JMJM-8-8 Inline 5000 1/2 Nitrile Male Seal-Lok 13/16 - 16 UN Male Seal-Lok 13/16 - 16 UN
PS810102-8-8 Inline 5000 1/2 Nitrile Male NPTF 1/2 - 14 NPTF Female NPTF 1/2 - 14 NPTF
PS810103-8-8 Inline 5000 1/2 Nitrile Male NPTF 1/2 - 14 NPTF Male JIC 37 degree 3/4 - 16 UNF
PS810202-8-8 Inline 5000 1/2 Nitrile Female NPTF 1/2 - 14 NPTF Female NPTF 1/2 - 14 NPTF
PS810303-10-10 Inline 5000 1/2 Nitrile Male JIC 37 degree 7/8 - 14 UNF Male JIC 37 degree 7/8 - 14 UNF
PS810303-8-8 Inline 5000 1/2 Nitrile Male JIC 37 degree 3/4 - 16 UNF Male JIC 37 degree 3/4 - 16 UNF
PS810306-10-10 Inline 5000 1/2 Nitrile Male JIC 37 degree 7/8 - 14 UNF Female JIC 37 degree 7/8 - 14 UNF
PS810306-8-8 Inline 5000 1/2 Nitrile Male JIC 37 degree 3/4 - 16 UNF Female JIC 37 degree 3/4 - 16 UNF
PS1690502-16-16 90 degree 5000 1 Nitrile Male SAE O-ring Straight Thread 1 5/16 - 12 UN Female NPTF 1 - 11 1/2 NPTF
PS1690503-16-16 90 degree 5000 1 Nitrile Male SAE O-ring Straight Thread 1 5/16 - 12 UN Male JIC 37 degree 1 5/16 - 12 UN
PS1690507-16-16 90 degree 2600 1 Nitrile Male SAE O-ring Straight Thread 1 5/16 - 12 UN Female NPSM Pipe Swivel 1 - 11 1/2 NPSM
PS1690510-16-16 90 degree 5000 1 Nitrile Male SAE O-ring Straight Thread 1 5/16 - 12 UN Female SAE Straight Thread 1 5/16 - 12 UN
PS2410202-20-20 Inline 4000 1 1/2 Polyurethane U-cup Female NPTF 1 1/4 - 11 1/2 NPTF Female NPTF 1 1/4 - 11 1/2 NPTF
PS2410202-24-24 Inline 4000 1 1/2 Polyurethane U-cup Female NPTF 1 1/2 - 11 1/2 NPTF Female NPTF 1 1/2 - 11 1/2 NPTF
PS2490202-24-24 90 degree 4000 1 1/2 Polyurethane U-cup Female NPTF 1 1/2 - 11 1/2 NPTF Female NPTF 1 1/2 - 11 1/2 NPTF
PS2490203-20-20 90 degree 3000 1 1/2 Polyurethane U-cup Female NPTF 1 1/4 - 11 1/2 NPTF Male JIC 37 degree 1 5/8 - 12 UN
PS2490303-24-24 90 degree 3000 1 1/2 Polyurethane U-cup Male JIC 37 degree 1 7/8 - 12 UN Male JIC 37 degree 1 7/8 - 12 UN
PS410102-4-4 Inline 5000 1/4 Nitrile Male NPTF 1/4 - 18 NPTF Female NPTF 1/4 - 18 NPTF
PS410103-4-4 Inline 5000 1/4 Nitrile Male NPTF 1/4 - 18 NPTF Male JIC 37 degree 7/16 - 20 UNF
PS810310-8-8 Inline 5000 1/2 Nitrile Male JIC 37 degree 3/4 - 16 UNF Female SAE Straight Thread 3/4 - 16 UNF
PS810503-8-8 Inline 5000 1/2 Nitrile Male SAE O-ring Straight Thread 3/4 - 16 UNF Male JIC 37 degree 3/4 - 16 UNF
PS810510-8-8 Inline 5000 1/2 Nitrile Male SAE O-ring Straight Thread 3/4 - 16 UNF Female SAE Straight Thread 3/4 - 16 UNF
PS811003-8-8 Inline 5000 1/2 Nitrile Female SAE Straight Thread 3/4 - 16 UNF Male JIC 37 degree 3/4 - 16 UNF
PS811010-8-8 Inline 5000 1/2 Nitrile Female SAE Straight Thread 3/4 - 16 UNF Female SAE Straight Thread 3/4 - 16 UNF
PS890102-8-8 90 degree 5000 1/2 Nitrile Male NPTF 1/2 - 14 NPTF Female NPTF 1/2 - 14 NPTF
PS890103-8-8 90 degree 5000 1/2 Nitrile Male NPTF 1/2 - 14 NPTF Male JIC 37 degree 3/4 - 16 UNF
PS890106-8-8 90 degree 5000 1/2 Nitrile Male NPTF 1/2 - 14 NPTF Female JIC 37 degree 3/4 - 16 UNF
PS890107-8-8 90 degree 4600 1/2 Nitrile Male NPTF 1/2 - 14 NPTF Female NPSM Pipe Swivel 1/2 - 14 NPSM
PS890110-8-8 90 degree 5000 1/2 Nitrile Male NPTF 1/2 - 14 NPTF Female SAE Straight Thread 3/4 - 16 UNF
PS890202-8-8 90 degree 5000 1/2 Nitrile Female NPTF 1/2 - 14 NPTF Female NPTF 1/2 - 14 NPTF
PS1210310-12-12 Inline 5000 3/4 Nitrile Male JIC 37 degree 1 1/16 - 12 UN Female SAE Straight Thread 1 1/16 - 12 UN
PS1210503-12-12 Inline 5000 3/4 Nitrile Male SAE O-ring Straight Thread 1 1/16 - 12 UN Male JIC 37 degree 1 1/16 - 12 UN
PS1290102-12-12 90 degree 5000 3/4 Nitrile Male NPTF 3/4 - 14 NPTF Female NPTF 3/4 - 14 NPTF
PS1290103-12-12 90 degree 5000 3/4 Nitrile Male NPTF 3/4 - 14 NPTF Male JIC 37 degree 1 1/16 - 12 UN
PS1290103-12-12Y 90 degree 5000 3/4 Fluorocarbon Male NPTF 3/4 - 14 NPTF Male JIC 37 degree 1 1/16 - 12 UN
PS1290106-12-12 90 degree 4000 3/4 Nitrile Male NPTF 3/4 - 14 NPTF Female JIC 37 degree 1 1/16 - 12 UN
PS1290107-12-12 90 degree 3000 3/4 Nitrile Male NPTF 3/4 - 14 NPTF Female NPSM Pipe Swivel 3/4 - 14 NPSM
PS1290202-12-12 90 degree 5000 3/4 Nitrile Female NPTF 3/4 - 14 NPTF Female NPTF 3/4 - 14 NPTF
PS1290203-12-12 90 degree 5000 3/4 Nitrile Female NPTF 3/4 - 14 NPTF Male JIC 37 degree 1 1/16 - 12 UN
PS1290207-12-12 90 degree 3000 3/4 Nitrile Female NPTF 3/4 - 14 NPTF Female NPSM Pipe Swivel 3/4 - 14 NPSM
PS1290302-12-12 90 degree 5000 3/4 Nitrile Male JIC 37 degree 1 1/16 - 12 UN Female NPTF 3/4 - 14 NPTF
PS410202-4-4 Inline 5000 1/4 Nitrile Female NPTF 1/4 - 18 NPTF Female NPTF 1/4 - 18 NPTF
PS410306-4-4 Inline 5000 1/4 Nitrile Male JIC 37 degree 7/16 - 20 UNF Female JIC 37 degree 7/16 - 20 UNF
PS410503-4-4 Inline 5000 1/4 Nitrile Male SAE O-ring Straight Thread 7/16 - 20 UNF Male JIC 37 degree 7/16 - 20 UNF
PS411010-4-4 Inline 5000 1/4 Nitrile Female SAE Straight Thread 7/16 - 20 UNF Female SAE Straight Thread 7/16 - 20 UNF
PS490102-4-4 90 degree 5000 1/4 Nitrile Male NPTF 1/4 - 18 NPTF Female NPTF 1/4 - 18 NPTF
PS490103-4-4 90 degree 5000 1/4 Nitrile Male NPTF 1/4 - 18 NPTF Male JIC 37 degree 7/16 - 20 UNF
PS490107-4-4 90 degree 5000 1/4 Nitrile Male NPTF 1/4 - 18 NPTF Female NPSM Pipe Swivel 1/4 - 18 NPSM
PS490110-4-4 90 degree 5000 1/4 Nitrile Male NPTF 1/4 - 18 NPTF Female SAE Straight Thread 7/16 - 20 UNF
PS490202-4-4 90 degree 5000 1/4 Nitrile Female NPTF 1/4 - 18 NPTF Female NPTF 1/4 - 18 NPTF
PS490305-4-4 90 degree 5000 1/4 Nitrile Male JIC 37 degree 7/16 - 20 UNF Male SAE O-ring Straight Thread 7/16 - 20 UNF
PS490502-4-4 90 degree 5000 1/4 Nitrile Male SAE O-ring Straight Thread 7/16 - 20 UNF Female NPTF 1/4 - 18 NPTF
PS890203-8-8 90 degree 5000 1/2 Nitrile Female NPTF 1/2 - 14 NPTF Male JIC 37 degree 3/4 - 16 UNF
PS890207-8-8 90 degree 4600 1/2 Nitrile Female NPTF 1/2 - 14 NPTF Female NPSM Pipe Swivel 1/2 - 14 NPSM
PS890210-8-8 90 degree 5000 1/2 Nitrile Female NPTF 1/2 - 14 NPTF Female SAE Straight Thread 3/4 - 16 UNF
PS890303-8-8 90 degree 5000 1/2 Nitrile Male JIC 37 degree 3/4 - 16 UNF Male JIC 37 degree 3/4 - 16 UNF
PS890305-8-8 90 degree 5000 1/2 Nitrile Male JIC 37 degree 3/4 - 16 UNF Male SAE O-ring Straight Thread 3/4 - 16 UNF
PS890306-8-8 90 degree 5000 1/2 Nitrile Male JIC 37 degree 3/4 - 16 UNF Female JIC 37 degree 3/4 - 16 UNF
PS890503-10-10 90 degree 5000 1/2 Nitrile Male SAE O-ring Straight Thread 7/8 - 14 UNF Male JIC 37 degree 7/8 - 14 UNF
PS890503-8-8 90 degree 5000 1/2 Nitrile Male SAE O-ring Straight Thread 3/4 - 16 UNF Male JIC 37 degree 3/4 - 16 UNF
PS890510-8-8 90 degree 5000 1/2 Nitrile Male SAE O-ring Straight Thread 3/4 - 16 UNF Female SAE Straight Thread 3/4 - 16 UNF
PS891010-8-8 90 degree 5000 1/2 Nitrile Female SAE Straight Thread 3/4 - 16 UNF Female SAE Straight Thread 3/4 - 16 UNF
PS1610103-16-16 Inline 5000 1 Nitrile Male NPTF 1 - 11 1/2 NPTF Male JIC 37 degree 1 5/16 - 12 UN
PS1610202-16-16 Inline 5000 1 Nitrile Female NPTF 1 - 11 1/2 NPTF Female NPTF 1 - 11 1/2 NPTF
PS1610302-16-16 Inline 5000 1 Nitrile Male JIC 37 degree 1 5/16 - 12 UN Female NPTF 1 - 11 1/2 NPTF
PS1610303-16-16 Inline 5000 1 Nitrile Male JIC 37 degree 1 5/16 - 12 UN Male JIC 37 degree 1 5/16 - 12 UN
PS1610306-16-16 Inline 5000 1 Nitrile Male JIC 37 degree 1 5/16 - 12 UN Female JIC 37 degree 1 5/16 - 12 UN
PS1610310-16-16 Inline 5000 1 Nitrile Male JIC 37 degree 1 5/16 - 12 UN Female SAE Straight Thread 1 5/16 - 12 UN
PS1610503-16-16 Inline 5000 1 Nitrile Male SAE O-ring Straight Thread 1 5/16 - 12 UN Male JIC 37 degree 1 5/16 - 12 UN
PS1611010-16-16 Inline 5000 1 Nitrile Female SAE Straight Thread 1 5/16 - 12 UN Female SAE Straight Thread 1 5/16 - 12 UN
PS1690102-16-16 90 degree 5000 1 Nitrile Male NPTF 1 - 11 1/2 NPTF Female NPTF 1 - 11 1/2 NPTF
PS1690103-16-16 90 degree 5000 1 Nitrile Male NPTF 1 - 11 1/2 NPTF Male JIC 37 degree 1 5/16 - 12 UN
PS1690106-16-16 90 degree 3000 1 Nitrile Male NPTF 1 - 11 1/2 NPTF Female JIC 37 degree 1 5/16 - 12 UN
PS1290303-12-12 90 degree 5000 3/4 Nitrile Male JIC 37 degree 1 1/16 - 12 UN Male JIC 37 degree 1 1/16 - 12 UN
PS1290305-12-12 90 degree 5000 3/4 Nitrile Male JIC 37 degree 1 1/16 - 12 UN Male SAE O-ring Straight Thread 1 1/16 - 12 UN
PS1290306-12-12 90 degree 4000 3/4 Nitrile Male JIC 37 degree 1 1/16 - 12 UN Female JIC 37 degree 1 1/16 - 12 UN
PS1290310-12-12 90 degree 5000 3/4 Nitrile Male JIC 37 degree 1 1/16 - 12 UN Female SAE Straight Thread 1 1/16 - 12 UN
PS1290502-12-12 90 degree 5000 3/4 Nitrile Male SAE O-ring Straight Thread 1 1/16 - 12 UN Female NPTF 3/4 - 14 NPTF
PS1290503-12-12 90 degree 5000 3/4 Nitrile Male SAE O-ring Straight Thread 1 1/16 - 12 UN Male JIC 37 degree 1 1/16 - 12 UN
PS1290507-12-12 90 degree 3000 3/4 Nitrile Male SAE O-ring Straight Thread 1 1/16 - 12 UN Female NPSM Pipe Swivel 3/4 - 14 NPSM
PS1290510-12-12 90 degree 5000 3/4 Nitrile Male SAE O-ring Straight Thread 1 1/16 - 12 UN Female SAE Straight Thread 1 1/16 - 12 UN
PS1290510-12-12Y 90 degree 5000 3/4 Fluorocarbon Male SAE O-ring Straight Thread 1 1/16 - 12 UN Female SAE Straight Thread 1 1/16 - 12 UN
PS161JMJM-16-16 Inline 5000 1 Nitrile Male Seal-Lok 1 7/16 - 12 UN Male Seal-Lok 1 7/16 - 12 UN
PS1610102-16-16 Inline 5000 1 Nitrile Male NPTF 1 - 11 1/2 NPTF Female NPTF 1 - 11 1/2 NPTF
PS490503-4-4 90 degree 5000 1/4 Nitrile Male SAE O-ring Straight Thread 7/16 - 20 UNF Male JIC 37 degree 7/16 - 20 UNF
PS490510-4-4 90 degree 5000 1/4 Nitrile Male SAE O-ring Straight Thread 7/16 - 20 UNF Female SAE Straight Thread 7/16 - 20 UNF
PS61JMJM-6-6 Inline 5000 3/8 Nitrile Male Seal-Lok 11/16 - 16 UN Male Seal-Lok 11/16 - 16 UN
PS610102-6-6 Inline 5000 3/8 Nitrile Male NPTF 3/8 - 18 NPTF Female NPTF 3/8 - 18 NPTF
PS610102-6-6Y Inline 5000 3/8 Fluorocarbon Male NPTF 3/8 - 18 NPTF Female NPTF 3/8 - 18 NPTF
PS610103-6-6 Inline 5000 3/8 Nitrile Male NPTF 3/8 - 18 NPTF Male JIC 37 degree 9/16 - 18 UNF
PS610202-6-6 Inline 5000 3/8 Nitrile Female NPTF 3/8 - 18 NPTF Female NPTF 3/8 - 18 NPTF
PS610203-6-6 Inline 5000 3/8 Nitrile Female NPTF 3/8 - 18 NPTF Male JIC 37 degree 9/16 - 18 UNF
PS610303-6-6 Inline 5000 3/8 Nitrile Male JIC 37 degree 9/16 - 18 UNF Male JIC 37 degree 9/16 - 18 UNF
PS610306-6-6 Inline 5000 3/8 Nitrile Male JIC 37 degree 9/16 - 18 UNF Female JIC 37 degree 9/16 - 18 UNF
PS610503-6-6 Inline 5000 3/8 Nitrile Male SAE O-ring Straight Thread 9/16 - 18 UNF Male JIC 37 degree 9/16 - 18 UNF
PS610510-6-6 Inline 5000 3/8 Nitrile Male SAE O-ring Straight Thread 9/16 - 18 UNF Female SAE Straight Thread 9/16 - 18 UNF
PS690102-6-6 90 degree 5000 3/8 Nitrile Male NPTF 3/8 - 18 NPTF Female NPTF 3/8 - 18 NPTF
PS690103-6-6 90 degree 5000 3/8 Nitrile Male NPTF 3/8 - 18 NPTF Male JIC 37 degree 9/16 - 18 UNF
PS690107-6-6 90 degree 5000 3/8 Nitrile Male NPTF 3/8 - 18 NPTF Female NPSM Pipe Swivel 3/8 - 18 NPSM
PS690110-6-6 90 degree 5000 3/8 Nitrile Male NPTF 3/8 - 18 NPTF Female SAE Straight Thread 9/16 - 18 UNF
PS690202-6-6 90 degree 5000 3/8 Nitrile Female NPTF 3/8 - 18 NPTF Female NPTF 3/8 - 18 NPTF
PS690203-6-6 90 degree 5000 3/8 Nitrile Female NPTF 3/8 - 18 NPTF Male JIC 37 degree 9/16 - 18 UNF
PS690207-6-6 90 degree 5000 3/8 Nitrile Female NPTF 3/8 - 18 NPTF Female NPSM Pipe Swivel 3/8 - 18 NPSM
PS690303-6-6 90 degree 5000 3/8 Nitrile Male JIC 37 degree 9/16 - 18 UNF Male JIC 37 degree 9/16 - 18 UNF
PS690306-6-6 90 degree 5000 3/8 Nitrile Male JIC 37 degree 9/16 - 18 UNF Female JIC 37 degree 9/16 - 18 UNF
PS6905JM-6-6 90 degree 5000 3/8 Nitrile Male SAE O-ring Straight Thread 9/16 - 18 UNF Male Seal-Lok 11/16 - 16 UN
PS1690107-16-16 90 degree 2600 1 Nitrile Male NPTF 1 - 11 1/2 NPTF Female NPSM Pipe Swivel 1 - 11 1/2 NPSM
PS1690107-20-20 90 degree 2600 1 Nitrile Male NPTF 1 1/4 - 11 1/2 NPTF Female NPSM Pipe Swivel 1 1/4 - 11 1/2 NPSM
PS1690110-16-16 90 degree 5000 1 Nitrile Male NPTF 1 - 11 1/2 NPTF Female SAE Straight Thread 1 5/16 - 12 UN
PS1690202-16-16 90 degree 5000 1 Nitrile Female NPTF 1 - 11 1/2 NPTF Female NPTF 1 - 11 1/2 NPTF
PS1690202-16-16Y 90 degree 5000 1 Fluorocarbon Female NPTF 1 - 11 1/2 NPTF Female NPTF 1 - 11 1/2 NPTF
PS1690203-16-16 90 degree 5000 1 Nitrile Female NPTF 1 - 11 1/2 NPTF Male JIC 37 degree 1 5/16 - 12 UN
PS1690207-16-16 90 degree 2600 1 Nitrile Female NPTF 1 - 11 1/2 NPTF Female NPSM Pipe Swivel 1 - 11 1/2 NPSM
PS1690302-16-16 90 degree 5000 1 Nitrile Male JIC 37 degree 1 5/16 - 12 UN Female NPTF 1 - 11 1/2 NPTF
PS1690303-16-16 90 degree 5000 1 Nitrile Male JIC 37 degree 1 5/16 - 12 UN Male JIC 37 degree 1 5/16 - 12 UN
PS1690306-16-16 90 degree 3000 1 Nitrile Male JIC 37 degree 1 5/16 - 12 UN Female JIC 37 degree 1 5/16 - 12 UN
PS1690310-16-16 90 degree 5000 1 Nitrile Male JIC 37 degree 1 5/16 - 12 UN Female SAE Straight Thread 1 5/16 - 12 UN

687PDC
687539