Syringe Assembly, PureTain® | Parker NA

Syringe Assembly, PureTain® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Syringe Assembly, PureTain®

Parker's PureTain® Syringe Assemblies support the use of single-use syringes for bioprocessing applications.

Full Product Description

Parker's PureTain® Syringe Assemblies can be customized using single-use Luer syringes in various sizes (from 3 ml) and materials. Additional accessories, such as Luer spikes, single-use valves, or micro-bags, can be combined with the syringe assemblies. A variety of different tubing (PVC, EVA, silicone, TPE) can be integrated depending on the process or media.

Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.

Range of Application:
  • Production of ATMP (Advanced Therapy Medicinal Products) for CGT (Cell and Gene Therapy)
  • mRNA production processes
  • Sampling
Product Benefits:
  • Custom configurations with various aseptic connections and completely closed fluid paths
  • Modular integration of containers, micro bags, centrifuge tubes, spikes, and syringes

Related Documents

×

687PDC
687424