T2-03 Micro Diaphragm Pump | Product Series

Filter by

    No filters selected

Pump Size

Pump Type

Motor Option

Free Flow Rate

Operational Life

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
T2-03 Micro Diaphragm Pump

T2-03 Micro Diaphragm Pump

Parker's T2-03 diaphragm pump is ideal for higher performance fixed and portable air/gas applications requiring high flow (up to 2.5 slpm), pressure and vacuum, high efficiency, long life, small size, light weight, and intrinsic safety capabilities.

Technical Specifications

  • Product Type: Diaphragm Pump
  • For Fluid Type: Air, Gas
  • Industry Application: Portable Gas Detection, Gas Sampling, Medical Instruments, Trace Detection, Sidestream CO2, Negative Pressure Wound Therapy, Compression Therapy
  • Flow Rate: 2.5 L/min
  • Weight: 33 to 42 g
  • Operating Pressure: 12 psi, 827 mbar
  • Length: 1.64 to 2.28 inch, 41.7 to 57.9 mm
  • Maximum Continuous Pressure: 2 to 8 psi, 138 to 552 mbar
  • Width: 0.59 inch, 15 mm
  • Vacuum Pressure Rating: -9.8 psi, -508 mm-Hg
  • Height: 0.95 to 1.32 inch, 24.1 to 33.5 mm
  • Maximum Continuous Vacuum Pressure: -2 psi, -104 mm-Hg
  • Motor Type: HP Compact: Ironless Core Brush (Coreless), eCompact: Iron Core Brush
  • Operational Life: up to 5000 to 10000 Hours
  • Body Material: ABS, PPS
  • Diaphragm Material: EPDM, Neoprene, FKM
  • Noise Level: 45 dBA
  • Operating Temperature: 0 to 50 °C
Safety Warning

Full Product Description

Parker’s T2-03 micro diaphragm pump series is ideal for higher performance, fixed and portable air and gas detection, and medical applications requiring flow up to 2.5 lpm. T2-03 pumps are proven in fixed and portable applications for sampling of hazardous gases and vapors typical of industrial and mining operations.

Markets:
• Agent Detection
• Portable Gas Detection

Features/Benefits:
• The valve design has been optimized to provide the highest flow rates available with the lowest power draw in this package size. Lower power results in longer battery life and smaller instrument size.
• The wear components of these pumps have been designed to provide maximum life. Many applications for these pumps require 10,000+ hours of operation.
• The pumps fit into the extremely tight spaces demanded of today's handheld instruments, such as portable gas detectors and portable instruments such as handheld gas detectors and medical devices. The lightweight design minimizes instrument weight.
• RoHS compliant

Applications:
• Gas Sampling
• Fixed Gas Detectors
• Medical Instruments
• Aerosols and Particle Analysis
• Combustion Analyzers

Related Documents

×
Products Pump Size Pump Type Motor Option Free Flow Rate Operational Life
T3CP-1HE-04-1SNB Single Head Pressure and/or Vacuum Coreless Brush (High Efficiency) up to 2.5 L/min Up to 10,000 Hours
T3CP-1HE-04-2SEB Single Head Pressure and/or Vacuum Coreless Brush (High Efficiency) up to 1.1 L/min Up to 10,000 Hours
T3CP-1HE-06-1SNB Single Head Pressure and/or Vacuum Coreless Brush (High Efficiency) up to 2.8 L/min Up to 10,000 Hours
T3EP-1ST-05-3FFP Single Head Pressure and/or Vacuum Iron Core Brush up to 1.5 L/min Up to 5,000 Hours
T3EP-1ST-08-1SNB Single Head Pressure and/or Vacuum Iron Core Brush up to 2.5 L/min Up to 5,000 Hours
T3HP-1PD-12-1SNP Single Head Pressure and/or Vacuum Coreless Brush (High Efficiency) up to 2.5 L/min Up to 10,000 Hours

687PDC
687821