Ironless Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - T4D Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ironless Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - T4D Series

Ironless Linear Motor Driven, Dual Square Rail Guided, Linear Positioner - T4D Series OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information.

Technical Specifications

  • Product Series: T Series (I-FORCE)
  • Profile Width: 228.6 mm
  • Drive Axis Type: Linear Motor
  • Screw Pitch: Ironless Servo Motor
  • Bearing Type: Dual Square Rail
  • Maximum Stroke Length: 2786 mm, 109.7 inch
  • Maximum Operating Speed: 5 m/sec, 196.85 inch/sec
  • Maximum Acceleration: 49 m/sec2, 1930 inch/sec2
  • Bidirectional Repeatability: 1 micron, 0.0393 thou
  • Duty Cycle: 100 %
  • Load Capacity: 1775.6 N, 400 lb
  • Inverted Load Capacity: 1775.6 N, 400 lb
  • Axial Load Capacity: 878.6 N, 197.5 lbs
  • Maximum Breakaway Torque: -
  • Additional Protection Included: None
  • Specifications Met: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Feedback Type: Linear Encoder (0.1μm, 0.5μm, 1μm or 5μm resolution optical incremental / 1μm or 5μm resolution magnetic / 1Vp-p Sine/Cosine)
  • Ingress Protection Rating: IP00
Safety Warning

Full Product Description

The T series is a square rail guided high precision linear motor positioners. Utilizing the high performance, I-Force ironless linear motor as its drive the T4D positioner comes pre-engineered, in an easy to integrate, ready to run package with the I-Force 410 series motor, integrated feedback, guidance, and cable management.   The principle design goal for these positioners is provide high performance in an economic package, while allowing for design flexibility to accommodate customization.  The T series positioner is available in in 4 different stroke scalable frame sizes with either a single or two square rails to carry a wide variety of payloads. As a result, the T series has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics

Features/Benefits:
• Frame width of 228.6 mm
• Maximum stroke of 2786.4 mm
• Positional repeatability of +/- 1.0 micron
• Optical encoder resolutions of 5.0, 1.0, 0.5, and 0.1 micron, linear magnetic options of 5 and 1 micron, as well as 1 Vp-p Sine/Cosine
• Maximum velocity of 5000 mm/sec
• Integrated I-Force ironless linear motor, dual square rail guidance, home/limit sensor and feedback
• Maximum payload of 1775.6N
• Maximum thrust of 3928.1 N
• Pre-configured cable options

Applications:
• Cleanroom
• Metrology
• Move/Transport

Related Documents

×

687PDC
936514