T650 High-Performance 0.8 W/m-K Thermal Grease for General Purpose Use | Product Series

Filter by

    No filters selected

Volume (cm3)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
T650 High-Performance 0.8 W/m-K Thermal Grease for General Purpose Use

T650 High-Performance 0.8 W/m-K Thermal Grease for General Purpose Use OBSOLETE

This product is no longer available, please contact us for further assistance.

Technical Specifications

  • Package Type: 8 Ounce Container, 1 Gallon Pail
  • Color: Pale Blue
  • Specific Gravity: 2.3
  • Dynamic Viscosity: 190000 cP
  • Operating Temperature: -50 to 200 °C
  • Thermal Conductivity: 0.8 W/m-K
  • Thermal Impedance: 0.13 °C-cm2/W @ 50°C, 0.13 °C-cm2/W @ 65°C
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 300 ppm/K
  • Volume Resistivity: 10^14 ohm-cm
  • Specifications Met: RoHS
  • Outgassing Total Mass Loss: 0.21 %
  • Shelf Life: 24 Months
Safety Warning

Full Product Description

Parker Chomerics T650 Thermal Grease is a general purpose grease ideal for applications on heat sinks with a thermal conductivity of 0.8 W/m-k. T650 is a pale blue material with a 24 month shelf life and high operating temperature range (-50 • 200°C)

Parker Chomerics thermal greases offer a range of performance covering the simplest to the most demanding thermal requirements. These materials are screened, stenciled or dispensed and require virtually no compressive force to conform under typical assembly pressures. The excellent surface wetting results in low interfacial resistance.

Features and Benefits:
• Silicone based materials conduct heat between a hot component and a heat sink or enclosure
• Fills interface variable tolerances in electronics assemblies and heat sink applications
• Dispensable, highly conformable materials require no cure cycle, mixing or refrigeration
• Thermally stable and require virtually no compressive force to deform under typical assembly pressures
• Supports high power applications requiring material with minimum bond line thickness and high conductivity
• Ideal for rework and field repair situations

Related Documents

×
Products Volume (cm3)
65-00-T650-0080 80
65-00-T650-0160 160
65-00-T650-3790 3790

687PDC
179336