T670 High-Performance 3.0 W/m-K Thermal Grease for Thin Bond Lines (0.001") | Product Series

Filter by

    No filters selected

Volume (cm3)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
T670 High-Performance 3.0 W/m-K Thermal Grease for Thin Bond Lines (0.001)

T670 High-Performance 3.0 W/m-K Thermal Grease for Thin Bond Lines (0.001") OBSOLETE

Parker Chomerics T670 Thermal Grease is a high performance (3.0 W/m-k thermal conductivity) grease ideal for thin bond line applications.

Technical Specifications

  • Package Type: 8 Ounce Container, 1 Gallon Pail
  • Color: White
  • Specific Gravity: 2.6
  • Dynamic Viscosity: 350000 cP
  • Operating Temperature: -50 to 200 °C
  • Thermal Conductivity: 3 W/m-K
  • Thermal Impedance: 0.07 °C-cm2/W @ 50°C, 0.07 °C-cm2/W @ 65°C
  • Heat Capacity: 1 J/g-K
  • Coefficient of Thermal Expansion: 150 ppm/K
  • Volume Resistivity: 10^14 ohm-cm
  • Outgassing Total Mass Loss: < 0.2 % TML
  • Specifications Met: RoHS
  • Shelf Life: 24 Months
Safety Warning

Full Product Description

Parker Chomerics T670 Thermal Grease is a high performance (3.0 W/m-k thermal conductivity) grease ideal for thin bond line applications. T670 is a white material and offers low thermal impedance as it will achieve a very thin bond line of about 0.001 in.

Chomerics thermal greases offer a range of performance covering the simplest to the most demanding thermal requirements. These materials are screened, stenciled or dispensed and require virtually no compressive force to conform under typical assembly pressures. The excellent surface wetting results in low interfacial resistance.

Features and Benefits:
• Silicone based materials conduct heat between a hot component and a heat sink or enclosure
• Fills interface variable tolerances in electronics assemblies and heat sink applications
• Dispensable, highly conformable materials require no cure cycle, mixing or refrigeration
• Thermally stable and require virtually no compressive force to deform under typical assembly pressures
• Supports high power applications requiring material with minimum bond line thickness and high conductivity
• Ideal for rework and field repair situations

Related Documents

Literature and Reference Materials
Datasheet: Thermal Grease T650, T660 and T670
×
Products Volume (cm3)
65-00-T670-0080 80
65-00-T670-0160 160
65-00-T670-3790 3790

687PDC
179336