Suction Elements / Inbuilt Filters - SE Series | Product Series

Filter by

    No filters selected

Flow Rate

Bypass Valve Pressure Rating

Port Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Suction Elements / Inbuilt Filters - SE Series

Suction Elements / Inbuilt Filters - SE Series

The Parker SE Series comprises a range of suction elements / inbuilt tank filters. The elements are equipped with 125 micron rating abs steel wire mesh media and are capable of flows ranging from of 15 - 500 l/min (4 -132 gpm).

Technical Specifications

  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Filter
  • Mounting Type: Tank Mounted
  • Industry: • Agriculture
    • Construction
    • Oil and Gas
    • Marine
    • Mining
    • Forestry
  • Application: • Deck and mobile cranes
    • Firefighting equipment
    • Forwarders
    • Hydraulic presses
    • Marine steering units
    • Power packs
    • Waste management, dump and fork lift trucks
    • Excavators
    • Harvesters
    • Waste balers
    • Reach stackers
    • Wheeled loaders
    • Drilling equipment
    • Industrial power units
  • Operating Temperature: -30 to 90 °C
Safety Warning

Full Product Description

Parker SE Series suction elements / inbuilt reservoir filters are designed to prevent large objects (i.e., stones, deposits, sticks, etc.) from entering hydraulic system pumps, which can cause increased wear and tear to critical components, shorter maintenance intervals, and added downtime. The elements are designed for installation inside the reservoir / tank and are equipped with 125 micron rating abs steel wire mesh media, which provides maximum filtration efficiency and full fluid flow, thus ensuring reliable system performance.

Multiple filter flow capacities (15 - 500 L/min) and mounting threads (G½, G¾, G1, G1½, G2, G2½, G3) are available to meet the unique requirements of customers’ systems. Suction elements with an integrated 0.17 bar bypass valve are also available as an option.

Typical applications for SE Series tank inbuilt filters include saw mills, agricultural machines, articulated dump trucks, forestry equipment, wheeled loaders, lubricated systems, excavators, industrial power units, and mobile cranes.

Benefits:
• Prevents ingress of large objects into hydraulic systems
• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life

Features:
• Capable of flows up to 500 l/min (132 gpm).
• Operating temperature range: -30 to +90°C (-22 to +194°F)
• Optional 0.17 bar bypass valve available
• Connections: threads: G½, G¾, G1, G1½, G2, G2½, G3"

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Bypass Valve Pressure Rating Port Type
SE75111110 15 l/min No Bypass
SE75221110 25 l/min No Bypass
SE75231210 50 l/min No Bypass G1
SE75351210 95 l/min No Bypass G1½
SE75351310 130 l/min No Bypass G1½
SE75361410 180 l/min No Bypass G2
SE75461210 225 l/min No Bypass G2
SE75471310 350 l/min No Bypass G2½
SE75481410 500 l/min No Bypass G3
SE75111111 15 l/min 0.17 bar
SE75221111 25 l/min 0.17 bar
SE75231211 50 l/min 0.17 bar G1
SE75351211 95 l/min 0.17 bar G1½
SE75351311 130 l/min 0.17 bar G1½
SE75361411 180 l/min 0.17 bar G2
SE75461211 225 l/min 0.17 bar G2
SE75471311 350 l/min 0.17 bar G2½
SE75481411 500 l/min 0.17 bar G3
1091300016-01 180 l/min No Bypass G2
1091300017-01 230 l/min No Bypass G2
1091300071 125 l/min No Bypass Ø43.5
1091301371-01 125 l/min No Bypass Ø43.5
1091302000 200 l/min No Bypass G2 external
1091302090-01 90 l/min No Bypass Ø43.5
1091302371-01 125 l/min No Bypass Ø43.5
1091306015 140 l/min No Bypass G2
3644 25 l/min No Bypass
5675 10 l/min No Bypass G⅜
S.360006 10 l/min No Bypass
S.580060 60 l/min No Bypass M42x2 external thread / bush for 11/4" hose
S.750001 170 l/min No Bypass G2
S.750002 75 l/min No Bypass G1
S.750029 260 l/min No Bypass G2
S.750032 130 l/min No Bypass G2
S.750033 50 l/min No Bypass G1
S.750068 80 l/min No Bypass G1
SE.75112110 15 l/min No Bypass ½ NPT
SE.75221210 50 l/min No Bypass
SE.75351340G 130 l/min No Bypass G1½
SE.75361310 130 l/min No Bypass G2
SE.75362410 180 l/min No Bypass 2" NPT
SE.75362411 180 l/min 0.17 bar 2" NPT

687PDC
C89472