Tanktop Mounted Return Line Filter - BGT Series | Product Series

Filter by

    No filters selected

Flow Rate

Bypass Valve Pressure Rating

Connection Type

Filter Element Type

Micron Rating

Indicator Type

Options

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tanktop Mounted Return Line Filter - BGT Series

Tanktop Mounted Return Line Filter - BGT Series

The BGT Series features pre-filtration by means of a magnet column and a full flow bypass with low hysteresis. Providing maximum flow rates of 2400 l/min at maximum pressure 10 bar.

Technical Specifications

  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Filter
  • Filter Type: Tanktop Mounted Return Line Filter
  • Product Series: BGT Series
  • Application: • Mobile cranes
    • Excavators
    • Deck cranes
    • Fire fighting equipment
    • Hydraulic presses
    • Waste balers
    • Industrial power units
    • Fork lift trucks
  • Flow Rate: 1000 to 1500 L/min
  • Mounting Type: Tank Mounted
  • Pressure Rating: 0 to 34 bar, 0 to 500 psi
  • Housing Material: Aluminium
  • Operating Temperature: -40 to 100 °C, -20 to 120 °C
  • Bypass Valve Pressure Rating: Various (view part number for details)
  • Connection Type: Various, see part number for details.
  • Filter Element Type: Various, see part number for details.
  • Micron Rating: 2, 5, 10, 20.0 micron depending on model selected.
  • Indicator Type: Various, see part number for details.
  • Options: Various, see part number for details.
  • Seal Material: Nitrile or Fluorelastomer
Safety Warning

Full Product Description

BGT tanktop mounted return line filters feature pre-filtration by means of a magnet column and a quick response bypass with low hysteresis. Thanks to the 'In-to-Out' filter principle, contaminated oil cannot leak back into the system. BGT Filters are available in versions capable of handling flow rates up to 2400 l/min. They can operate with a maximum working pressure of 10 bar.

LEIF® elements are available for environment-friendly filtration for versions up to 1500 l/min.

Product Features:
• BGT features pre-filtration by means of a magnet column.
• Filter heads with multiple ports available.
• Flow from inside to out.
• Full flow bypass with low hysteresis.
• Maximum pressure 10 bar. Maximum flow 2400 l/min.
• Patented LEIF® elements safeguard filtration quality.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Bypass Valve Pressure Rating Connection Type Filter Element Type Micron Rating Indicator Type Options Seal Material
BGT1210QBPER323 0 to 580 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1220QBPER323 0 to 620 l/min 1.5 bar 2"SAE 20Q Microglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1205QLBPER323 0 to 500 l/min 1.5 bar 2"SAE 05QL Ecoglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1210QLBPER323 0 to 580 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1220QLBPER323 0 to 620 l/min 1.5 bar 2"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1510QBPER323 0 to 1150 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1520QBPER323 0 to 1200 l/min 1.5 bar 2"SAE 20Q Microglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1505QLBPER323 0 to 1050 l/min 1.5 bar 2"SAE 05QL Ecoglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1510QLBPER323 0 to 1150 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1520QLBPER323 0 to 1200 l/min 1.5 bar 2"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1710QBPER323 0 to 2000 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1720QBPER323 0 to 2100 l/min 1.5 bar 2"SAE 20Q Microglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1705QLBPER323 0 to 1900 l/min 1.5 bar 2"SAE 05QL Ecoglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1710QLBPER323 0 to 2000 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1720QLBPER323 0 to 2100 l/min 1.5 bar 2"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1102QBS1ER323 0 to 180 l/min 1.5 bar 2"SAE 02Q Microglass 2 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1110CBPER32MG 0 to 600 l/min 1.5 bar 1x2"SAE + 2x1¼"SAE 10C Cellulose 10 µm No indicator, Port plugged R Diffuser type T, Air tight Nitrile
BGT1110QBG1ER321 0 to 550 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm Visual M10x1 No Diffuser Nitrile
BGT1110QBG1ER323 0 to 550 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1110QBPER32E 0 to 550 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T, Magnets and Filling port Nitrile
BGT1110QBPER323 0 to 550 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1110QBS1ER323 0 to 550 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1110QBS5ER323 0 to 550 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm Electrical 250V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1110QLBG1ER323 0 to 550 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1110QLBPER32D 0 to 550 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type P, No Magnets, Filling port Nitrile
BGT1110QLBPER323 0 to 550 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1110QLBS1ER323 0 to 550 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1110QLBS2ER32MF 0 to 550 l/min 1.5 bar 1x2"SAE + 2x1¼"SAE 10QL Ecoglass 10 µm Electrical 42V, NO, G1/8 Diffuser type P, Magnets and Filling port Nitrile
BGT1120QBPER323 0 to 600 l/min 1.5 bar 2"SAE 20Q Microglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1120QBS1ER323 0 to 600 l/min 1.5 bar 2"SAE 20Q Microglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1120QLBG1ER323 0 to 600 l/min 1.5 bar 2"SAE 20QL Ecoglass 20 µm Visual M10x1 Diffuser type T Nitrile
BGT1120QLBPER321 0 to 600 l/min 1.5 bar 2"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1120QLBPER323 0 to 600 l/min 1.5 bar 2"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1120QLBS1ER321 0 to 600 l/min 1.5 bar 2"SAE 20QL Ecoglass 20 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1120QLBS1ER323 0 to 600 l/min 1.5 bar 2"SAE 20QL Ecoglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1120QVS1ER323 0 to 600 l/min 1.5 bar 2"SAE 20Q Microglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Fluorelastomer
BGT1202QBPER323 0 to 250 l/min 1.5 bar 2"SAE 02Q Microglass 2 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1202QLBPER323 0 to 250 l/min 1.5 bar 2"SAE 02QL Ecoglass 2 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1202QLBS1ER323 0 to 250 l/min 1.5 bar 2"SAE 02QL Ecoglass 2 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1202QLBS5ER323 0 to 250 l/min 1.5 bar 2"SAE 02QL Ecoglass 2 µm Electrical 250V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1205QBS1ER323 0 to 500 l/min 1.5 bar 2"SAE 05Q Microglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1205QLBG1ER323 0 to 500 l/min 1.5 bar 2"SAE 05QL Ecoglass 5 µm Visual M10x1 Diffuser type T Nitrile
BGT1205QLBPER32M3 0 to 500 l/min 1.5 bar 1x2"SAE + 2x1¼"SAE 05QL Ecoglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1205QLBPER321 0 to 500 l/min 1.5 bar 2"SAE 05QL Ecoglass 5 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1205QLBS1ER323 0 to 500 l/min 1.5 bar 2"SAE 05QL Ecoglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1210CBPER323 0 to 600 l/min 1.5 bar 2"SAE 10C Cellulose 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1210QBG1ER323 0 to 580 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1210QBG2ER32M3 0 to 580 l/min 1.5 bar 1x2"SAE + 2x1¼"SAE 10Q Microglass 10 µm Visual G1/8 Diffuser type T Nitrile
BGT1210QBPER32B 0 to 580 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type P, No magnets Nitrile
BGT1210QBPER32MG 0 to 580 l/min 1.5 bar 1x2"SAE + 2x1¼"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T, Air tight Nitrile
BGT1210QBPER324 0 to 580 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type P Nitrile
BGT1210QBS1ER323 0 to 580 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1210QBS5ER323 0 to 580 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm Electrical 250V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1210QLBG1ER321 0 to 580 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm Visual M10x1 No Diffuser Nitrile
BGT1210QLBG1ER323 0 to 580 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1210QLBPBR323 0 to 580 l/min 0.8 bar 2"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1210QLBPER321 0 to 580 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1210QLBS1ER321 0 to 580 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1210QLBS1ER323 0 to 580 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1210QLBS1ER328 0 to 580 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 No Diffuser, Filling port Nitrile
BGT1210QLBS5ER323 0 to 580 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm Electrical 250V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1210QLVS1ER323 0 to 580 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Fluorelastomer
BGT1210QVPER323 0 to 580 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Fluorelastomer
BGT1220QBG1ER323 0 to 620 l/min 1.5 bar 2"SAE 20Q Microglass 20 µm Visual M10x1 Diffuser type T Nitrile
BGT1220QBPER32F 0 to 620 l/min 1.5 bar 2"SAE 20Q Microglass 20 µm No indicator, Port plugged R Diffuser type P, Magnets and Filling port Nitrile
BGT1220QLBG1ER323 0 to 620 l/min 1.5 bar 2"SAE 20QL Ecoglass 20 µm Visual M10x1 Diffuser type T Nitrile
BGT1220QLBS1ER323 0 to 620 l/min 1.5 bar 2"SAE 20QL Ecoglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1305QLBPE3R203 0 to 650 l/min 1.5 bar 3x1¼"SAE + 1x½"SAE 05QL Ecoglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1305QLBS1ER483 0 to 650 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1310QBG1ER483 0 to 780 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1310QBS1ER481 0 to 780 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1310QBS1ER483 0 to 780 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1310QLBPER483 0 to 780 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1310QLBS1ER483 0 to 780 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1320QBG1ER483 0 to 800 l/min 1.5 bar 3"SAE 20Q Microglass 20 µm Visual M10x1 Diffuser type T Nitrile
BGT1320QBS1ER483 0 to 800 l/min 1.5 bar 3"SAE 20Q Microglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1320QLBPER481 0 to 800 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1320QLBPER483 0 to 800 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1320QLBS1ER483 0 to 800 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1402QBPER483 0 to 350 l/min 1.5 bar 3"SAE 02Q Microglass 2 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1402QLBG1ER481 0 to 350 l/min 1.5 bar 3"SAE 02QL Ecoglass 2 µm Visual M10x1 No Diffuser Nitrile
BGT14040WBPER481 0 to 1000 l/min 1.5 bar 3"SAE 040W Wiremesh 40 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1405QLBS1ER483 0 to 800 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1410CBS1ER481 0 to 1000 l/min 1.5 bar 3"SAE 10C Cellulose 10 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1410QBPER483 0 to 950 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1410QBPER488 0 to 950 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R No Diffuser, Filling port Nitrile
BGT1410QBS1ER483 0 to 950 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1410QLBG1ER483 0 to 950 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1410QLBPER483 0 to 950 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1410QLBS1ER48A 0 to 950 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T, No magnets Nitrile
BGT1410QLBS1ER483 0 to 950 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1420QLBPER483 0 to 1000 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1420QLBS1ER483 0 to 1000 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1420QVS1ER483 0 to 1000 l/min 1.5 bar 3"SAE 20Q Microglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Fluorelastomer
BGT1502QBS1ER483 0 to 450 l/min 1.5 bar 3"SAE 02Q Microglass 2 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1502QLBG1ER481 0 to 450 l/min 1.5 bar 3"SAE 02QL Ecoglass 2 µm Visual M10x1 No Diffuser Nitrile
BGT1505QBPBR483 0 to 1050 l/min 0.8 bar 3"SAE 05Q Microglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1505QBPER481 0 to 1050 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1505QBS1ER483 0 to 1050 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1505QLBG1ER483 0 to 1050 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm Visual M10x1 Diffuser type T Nitrile
BGT1505QLBPER483 0 to 1050 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1505QLBS1ER48E 0 to 1050 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T, Magnets and Filling port Nitrile
BGT1505QLBS1ER481 0 to 1050 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1505QLBS1ER483 0 to 1050 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1505QVS1ER483 0 to 1050 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Fluorelastomer
BGT1510CBG1ER483 0 to 1200 l/min 1.5 bar 3"SAE 10C Cellulose 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1510QBG1ER483 0 to 1150 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1510QBPER481 0 to 1150 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1510QBPER483 0 to 1150 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1510QBPE3R201 0 to 1150 l/min 1.5 bar 3x1¼"SAE + 1x½"SAE 10Q Microglass 10 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1510QBS1ER483 0 to 1150 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1510QLBG1ER481 0 to 1150 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Visual M10x1 No Diffuser Nitrile
BGT1510QLBG1ER483 0 to 1150 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1510QLBPER481 0 to 1150 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1510QLBPER483 0 to 1150 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1510QLBS1ER481 0 to 1150 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1510QLBS1ER483 0 to 1150 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1510QVPER481 0 to 1150 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R No Diffuser Fluorelastomer
BGT1510QVPER483 0 to 1150 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Fluorelastomer
BGT1520QBS1ER483 0 to 1200 l/min 1.5 bar 3"SAE 20Q Microglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1520QLBG1ER481 0 to 1200 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm Visual M10x1 No Diffuser Nitrile
BGT1520QLBG1ER483 0 to 1200 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm Visual M10x1 Diffuser type T Nitrile
BGT1520QLBPER481 0 to 1200 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1520QLBPER483 0 to 1200 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1520QLBS1ER483 0 to 1200 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1602QLBG1ER481 0 to 650 l/min 1.5 bar 3"SAE 02QL Ecoglass 2 µm Visual M10x1 No Diffuser Nitrile
BGT1602QLBPER483 0 to 650 l/min 1.5 bar 3"SAE 02QL Ecoglass 2 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1605QLBS1ER481 0 to 1300 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1605QLBS1ER483 0 to 1300 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1610QBPER483 0 to 1450 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1610QBS1ER483 0 to 1450 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1610QLBG1ER483 0 to 1450 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1610QLBS1ER481 0 to 1450 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1610QLBS1ER483 0 to 1450 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1610QLVS1ER483 0 to 1450 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Fluorelastomer
BGT1620QBPER481 0 to 1500 l/min 1.5 bar 3"SAE 20Q Microglass 20 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1620QBS1ER483 0 to 1500 l/min 1.5 bar 3"SAE 20Q Microglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1620QLBPER481 0 to 1500 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1702QBS1ER483 0 to 850 l/min 1.5 bar 3"SAE 02Q Microglass 2 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1705QBG1ER481 0 to 1900 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm Visual M10x1 No Diffuser Nitrile
BGT1705QBS1ER483 0 to 1900 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1705QVPER483 0 to 1900 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm No indicator, Port plugged R Diffuser type T Fluorelastomer
BGT1710CBPER481 0 to 2100 l/min 1.5 bar 3"SAE 10C Cellulose 10 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1710QBG1ER483 0 to 2000 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1710QBPER483 0 to 2000 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1710QBS1ER481 0 to 2000 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1710QBS1ER483 0 to 2000 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1710QBS5ER483 0 to 2000 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Electrical 250V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1710QVS1ER483 0 to 2000 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Fluorelastomer
BGT1720QBG1ER483 0 to 2100 l/min 1.5 bar 3"SAE 20Q Microglass 20 µm Visual M10x1 Diffuser type T Nitrile
BGT1720QBPER483 0 to 2100 l/min 1.5 bar 3"SAE 20Q Microglass 20 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1720QBS1ER483 0 to 2100 l/min 1.5 bar 3"SAE 20Q Microglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1802QBS1ER483 0 to 900 l/min 1.5 bar 3"SAE 02Q Microglass 2 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1805QBG1ER483 0 to 2000 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm Visual M10x1 Diffuser type T Nitrile
BGT1805QVS1ER483 0 to 2000 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Fluorelastomer
BGT1810QBG1ER483 0 to 2300 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1810QBS1ER483 0 to 2300 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
2037039017 0 to 600 l/min 1.5 bar 2"SAE No Element No Element No indicator, Port plugged R
2037050017 0 to 600 l/min 1.5 bar 2"SAE No Element No Element No indicator, Port plugged R
2037060008 0 to 800 l/min 1.5 bar 3"SAE No Element No Element No indicator, Port plugged R
2037100014 0 to 1200 l/min 1.5 bar 3"SAE No Element No Element No indicator, Port plugged R
2037200002 0 to 2000 l/min 1.5 bar 3x1¼"SAE + 1x½"SAE 10Q Microglass 10 µm No indicator, Port plugged R
2037200005 0 to 2100 l/min 1.5 bar 3"SAE No Element No Element No indicator, Port plugged R
BGT1110QLBG3BR321 0 to 550 l/min 0.8 bar 2"SAE 10QL Ecoglass 10 µm Visual M10x1
BGT1205QBPER323S30 0 to 500 l/min 1.5 bar 2"SAE 05Q Microglass 5 µm No indicator, Port plugged R
BGT1205QBS18ER323S97 0 to 500 l/min 1.5 bar 2"SAE 05Q Microglass 5 µm Electrical 48V, NO, M10, Deutch connector
BGT1205QLBG1ER321 0 to 500 l/min 1.5 bar 2"SAE 05QL Ecoglass 5 µm Visual M10x1
BGT1210QBPBR323S26 0 to 580 l/min 0.8 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R
BGT1210QBPER323S27 0 to 580 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R
BGT1510QBPER48C 0 to 1150 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R
BGT1110QBP2ER32F 0 to 550 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type P, Magnets and Filling port Nitrile
BGT1205QBP2ER32E 0 to 500 l/min 1.5 bar 2"SAE 05Q Microglass 5 µm No indicator, Port plugged R Diffuser type T, Magnets, Filling port Nitrile
BGT11D20QBPER32E 0 to 650 l/min 1.5 bar 2"SAE 20Q Microglass 20 µm No indicator, Port plugged R Diffuser type T, Magnets, Filling port Nitrile
BGT1110QBS1HR323 0 to 550 l/min 2.0 bar 2"SAE 10Q Microglass 10 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1305QLBG1ER483 0 to 650 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm Visual M10x1 Diffuser type T Nitrile
BGT11B10QBP2HR32A 0 to 450 l/min 2.0 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T, no magnets Nitrile
BGT17040WBPER483 0 to 2100 l/min 1.5 bar 3"SAE 040W Wiremesh 40 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1220QBP2ER32E 0 to 620 l/min 1.5 bar 2"SAE 20Q Microglass 20 µm No indicator, Port plugged R Diffuser type T, Magnets, Filling port Nitrile
BGT1610QLBPER483 0 to 1450 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT11C10QBP2ER32B 0 to 600 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type P, No magnets Nitrile
BGT1110QLBG3BR323 0 to 550 l/min 0.8 bar 2"SAE 10QL Ecoglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1210QBPER32MH 0 to 580 l/min 1.5 bar 1x2"SAE + 2x1¼"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type P, Air tight Nitrile
BGT1102QLBS1ER323 0 to 180 l/min 1.5 bar 2"SAE 02QL Ecoglass 2 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1105QBPER324 0 to 480 l/min 1.5 bar 2"SAE 05Q Microglass 5 µm No indicator, Port plugged R Diffuser type P Nitrile
BGT1105QLVS1ER323 0 to 480 l/min 1.5 bar 2"SAE 05QL Ecoglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Fluorelastomer
BGT1110QBP2ER32MB 0 to 550 l/min 1.5 bar 1x2"SAE + 2x1¼"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type P, No magnets Nitrile
BGT11E10QBPER32M3 0 to 800 l/min 1.5 bar 1x2"SAE + 2x1¼"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1202QBG1ER323 0 to 250 l/min 1.5 bar 2"SAE 02Q Microglass 2 µm Visual M10x1 Diffuser type T Nitrile
BGT1202QLBS2HR32M3 0 to 250 l/min 2.0 bar 2"SAE 02QL Ecoglass 2 µm Electrical 42V, NO, G1/8 Diffuser type T Nitrile
BGT12040WBPBR32E 0 to 600 l/min 0.8 bar 2"SAE 040W Wiremesh 40 µm No indicator, Port plugged R Diffuser type T, Magnets, Filling port Nitrile
BGT1205QBS1HR323 0 to 500 l/min 2.0 bar 2"SAE 05Q Microglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1210AVPBR323EX 0 to 580 l/min 0.8 bar 2"SAE 10 mic anti-static 10 µm No indicator, Port plugged R Diffuser type T, Atex Fluorelastomer
BGT1210QBP2BG324 0 to 580 l/min 0.8 bar G1½" 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type P Nitrile
BGT1210QBP2ER32A 0 to 580 l/min 1.5 bar 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T, no magnets Nitrile
BGT1210QBP2HG32E 0 to 580 l/min 2.0 bar G1½" 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T, Magnets, Filling port Nitrile
BGT1210QBPXR323 0 to 580 l/min No Bypass 2"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1210QLBPER32E 0 to 580 l/min 1.5 bar 2"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R Diffuser type T, Magnets, Filling port Nitrile
BGT1220QBS1HR321 0 to 620 l/min 2.0 bar 2"SAE 20Q Microglass 20 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1310QLBPER481 0 to 780 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1320QLBS1ER481 0 to 800 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm Electrical 42V, NO/NC, M10x1 No Diffuser Nitrile
BGT1410QLBPER481 0 to 950 l/min 1.5 bar 3"SAE 10QL Ecoglass 10 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1502QLBPER483 0 to 450 l/min 1.5 bar 3"SAE 02QL Ecoglass 2 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1510ABPER48G 0 to 1150 l/min 1.5 bar 3"SAE 10 mic anti-static 10 µm No indicator, Port plugged R Diffuser type T, Air tight Nitrile
BGT1510QBP2BR483 0 to 1150 l/min 0.8 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1510QVPER483EX 0 to 1150 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R Diffuser type T, Atex Fluorelastomer
BGT1520QBS2E3R203 0 to 1200 l/min 1.5 bar 3x1¼"SAE + 1x½"SAE 20Q Microglass 20 µm Electrical 42V, NO, G1/8 Diffuser type T Nitrile
BGT1602QLBS1ER483 0 to 650 l/min 1.5 bar 3"SAE 02QL Ecoglass 2 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1605QLBPE3R203 0 to 1300 l/min 1.5 bar 3x1¼"SAE + 1x½"SAE 05QL Ecoglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1605QLBPER483 0 to 1300 l/min 1.5 bar 3"SAE 05QL Ecoglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1610ABPER48G 0 to 1450 l/min 1.5 bar 3"SAE 10 mic anti-static 10 µm No indicator, Port plugged R Diffuser type T, Air tight Nitrile
BGT1610AVPER483EX 0 to 1450 l/min 1.5 bar 3"SAE 10 mic anti-static 10 µm No indicator, Port plugged R Diffuser type T, Atex Fluorelastomer
BGT1610QBG1ER483 0 to 1450 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm Visual M10x1 Diffuser type T Nitrile
BGT1620QLBS1ER483 0 to 1500 l/min 1.5 bar 3"SAE 20QL Ecoglass 20 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1705QBPER483 0 to 1900 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1710ABPER483 0 to 2000 l/min 1.5 bar 3"SAE 10 mic anti-static 10 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1710QBPER481 0 to 2000 l/min 1.5 bar 3"SAE 10Q Microglass 10 µm No indicator, Port plugged R No Diffuser Nitrile
BGT1802QBPXR483 0 to 900 l/min No Bypass 3"SAE 02Q Microglass 2 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1805QBPER483 0 to 2000 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1805QBPXR483 0 to 2000 l/min No Bypass 3"SAE 05Q Microglass 5 µm No indicator, Port plugged R Diffuser type T Nitrile
BGT1805QBS1ER483 0 to 2000 l/min 1.5 bar 3"SAE 05Q Microglass 5 µm Electrical 42V, NO/NC, M10x1 Diffuser type T Nitrile
BGT1210QBG1BR323 0 to 580 l/min 0.8 bar 2"SAE 10Q Microglass 10 µm Visual G1/8 Diffuser type T Nitrile
BGT17XXXBPER484 0 to 2100 l/min 1.5 bar 3"SAE No element n/a No indicator, Port plugged R Diffuser type P Nitrile

687PDC
C89472