Tanktop Mounted Return Line Filter - STF Series | Product Series

Filter by

    No filters selected

Flow Rate

Bypass Valve Pressure Rating

Connection Type

Filter Element Type

Micron Rating

Indicator Type

Options

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tanktop Mounted Return Line Filter - STF Series

Tanktop Mounted Return Line Filter - STF Series

The STF Series return line filters are designed for situations where the use of aluminium is restricted in applications such as marine and industrial.
Max. flow 500 l/min - Max. pressure 10 bar.

Technical Specifications

  • Mounting Type: Tank Mounted
  • Pressure Rating: 0 to 34 bar, 0 to 500 psi
  • Flow Rate: 250 to 500 L/min
  • Housing Material: Cast Iron (GSJ)
  • Operating Temperature: -40 to 100 °C, -20 to 120 °C
Safety Warning

Full Product Description

Items marked with an asterisk * in the drop-down menus are standard choices.

The Parker Filtration STF Series Return Line Filters STF Tank top mounted return filters feature pre-filtration by means of a magnet column and a bypass with low hysteresis.
Thanks to the “In-to-Out” filtration principle, contaminated oil cannot leak back into the system.
The STF filter has a casted iron filter head assembly, making it ideal for marine and industrial applications were the use of aluminium is restricted.
The filter head with multiple ports, capable of handling flow up to 500 l/min at 10 bar working pressure, represents an easy and effective way of integrating return line filtration with power packs.
Optional airtight diffusers are standard to avoid air ingress in the return line.

Product Features:
• 'In-to-out' filtration design means contaminated oil cannot leak back into the system.
• Magnetic pre-filtration.
• Cast iron filter head assembly
• Multiple port configuration.
• Flows up to 500 L/min.
• 10 bar maximum working pressure.
• Optional airtight diffusers.
• LEIF® low environmental impact filter elements as standard.

Typical Applications
• Marine power pack
• Steel mills
• Mining equipment
• Drilling equipment

Related Documents

Literature and Reference Materials
STF Series Brochure
STF Series Brochure
×
Products Flow Rate Bypass Valve Pressure Rating Connection Type Filter Element Type Micron Rating Indicator Type Options Seal Material
STF810QBP2ELC24G 0 to 450 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF820QBP2ELC24G 0 to 500 l/min 1.5 bar 1½"SAE-3000 + G1 20Q Microglass 20 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF802QLBP2ELC24G 0 to 150 l/min 1.5 bar 1½"SAE-3000 + G1 02QL Ecoglass 2 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF805QLBP2ELC24G 0 to 350 l/min 1.5 bar 1½"SAE-3000 + G1 05QL Ecoglass 5 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF810QLBP2ELC24G 0 to 450 l/min 1.5 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF820QLBP2ELC24G 0 to 500 l/min 1.5 bar 1½"SAE-3000 + G1 20QL Ecoglass 20 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1010QBP2ELC24G 0 to 550 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1020QBP2ELC24G 0 to 600 l/min 1.5 bar 1½"SAE-3000 + G1 20Q Microglass 20 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1002QLBP2ELC24G 0 to 150 l/min 1.5 bar 1½"SAE-3000 + G1 02QL Ecoglass 2 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1005QLBP2ELC24G 0 to 400 l/min 1.5 bar 1½"SAE-3000 + G1 05QL Ecoglass 5 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1010QLBP2ELC24G 0 to 550 l/min 1.5 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1020QLBP2ELC24G 0 to 600 l/min 1.5 bar 1½"SAE-3000 + G1 20QL Ecoglass 20 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1005QBS2ELC24G 0 to 400 l/min 1.5 bar 1½"SAE-3000 + G1 05Q Microglass 5 µm Electrical 42V, NO, G1/8 Diffuser type T, Air tight Nitrile
STF1010QBG2EGL24G 0 to 550 l/min 1.5 bar G1¼ + G1 10Q Microglass 10 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF1010QBG2ELC24G 0 to 550 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF1010QBP2ELC243 0 to 550 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T Nitrile
STF1010QBP2HLC24G 0 to 600 l/min 2.0 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1010QBS2ELC24G 0 to 550 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm Electrical 42V, NO, G1/8 Diffuser type T, Air tight Nitrile
STF1010QLBG2HGL24G 0 to 600 l/min 2.0 bar G1¼ + G1 10QL Ecoglass 10 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF1010QLBP2EGL24G 0 to 550 l/min 1.5 bar G1¼ + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1010QLBP2ELC241 0 to 550 l/min 1.5 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R No Diffuser Nitrile
STF1010QLVP2ELC24G 0 to 550 l/min 1.5 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Fluorelastomer
STF1020QLBP2HLC24G 0 to 650 l/min 2.0 bar 1½"SAE-3000 + G1 20QL Ecoglass 20 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF610QLBG2EGL24G 0 to 300 l/min 1.5 bar G1¼ + G1 10QL Ecoglass 10 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF610QLBG2ELC24G 0 to 300 l/min 1.5 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF610QLBG2ELC243 0 to 300 l/min 1.5 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm Visual G1/8 Diffuser type T Nitrile
STF610QLBP2ELC24G 0 to 300 l/min 1.5 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF610QLBS3EGL24G 0 to 300 l/min 1.5 bar G1¼ + G1 10QL Ecoglass 10 µm Electrical 42V, NC, G1/8 Diffuser type T, Air tight Nitrile
STF620QLBG2ELC24G 0 to 350 l/min 1.5 bar 1½"SAE-3000 + G1 20QL Ecoglass 20 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF705QBG2ELC24G 0 to 250 l/min 1.5 bar 1½"SAE-3000 + G1 05Q Microglass 5 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF705QLBP2ELC24G 0 to 250 l/min 1.5 bar 1½"SAE-3000 + G1 05QL Ecoglass 5 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF710QBP2BLC24G 0 to 200 l/min 0.8 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF710QBP2ELC24G 0 to 400 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF710QBP2ELC243 0 to 400 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T Nitrile
STF710QBP2ELC243EX 0 to 400 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T, ATEX Nitrile
STF710QVP2ELC243 0 to 400 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T Fluorelastomer
STF720QBP2ELC243 0 to 450 l/min 1.5 bar 1½"SAE-3000 + G1 20Q Microglass 20 µm No indicator, ports plugged L+R Diffuser type T Nitrile
STF8040WBS4ELC24G 0 to 500 l/min 1.5 bar 1½"SAE-3000 + G1 040W Wiremesh 40 mic metal mesh Electrical 250V, NO/NC, G1/8 Diffuser type T, Air tight Nitrile
STF805QLVS2ELC24G 0 to 350 l/min 1.5 bar 1½"SAE-3000 + G1 05QL Ecoglass 5 µm Electrical 42V, NO, G1/8 Diffuser type T, Air tight Fluorelastomer
STF810QBP2ELC243 0 to 450 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T Nitrile
STF810QLBG2EGL24G 0 to 450 l/min 1.5 bar G1¼ + G1 10QL Ecoglass 10 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF810QLBG2ELC24G 0 to 450 l/min 1.5 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF810QLBP2EGL24G 0 to 450 l/min 1.5 bar G1¼ + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF810QLBP2XLC24G 0 to 500 l/min Blocked 1½"SAE-3000 + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF810QLBS3EGL24G 0 to 450 l/min 1.5 bar G1¼ + G1 10QL Ecoglass 10 µm Electrical 42V, NC, G1/8 Diffuser type T, Air tight Nitrile
STF820QLBP2HLC24G 0 to 500 l/min 2.0 bar 1½"SAE-3000 + G1 20QL Ecoglass 20 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1005QBG2ELC24G 0 to 400 l/min 1.5 bar 1½"SAE-3000 + G1 05Q Microglass 5 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF1005QLBG2ELC241 0 to 400 l/min 1.5 bar 1½"SAE-3000 + G1 05QL Ecoglass 5 µm Visual G1/8 No Diffuser Nitrile
STF1005QVP2ELC243 0 to 400 l/min 1.5 bar 1½"SAE-3000 + G1 05Q Microglass 5 µm No indicator, ports plugged L+R Diffuser type T Fluorelastomer
STF1010QBP2HLC241 0 to 600 l/min 2.0 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R No Diffuser Nitrile
STF1010QLBP2BLC24G 0 to 350 l/min 0.8 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF1010QLBS3EGL24G 0 to 550 l/min 1.5 bar G1¼ + G1 10QL Ecoglass 10 µm Electrical 42V, NC, G1/8 Diffuser type T, Air tight Nitrile
STF1010QVP2ELC243 0 to 550 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T Fluorelastomer
STF1020QLBS2EGL24G 0 to 600 l/min 1.5 bar G1¼ + G1 20QL Ecoglass 20 µm Electrical 42V, NO, G1/8 Diffuser type T, Air tight Nitrile
STF1020QLBS2ELC24G 0 to 600 l/min 1.5 bar 1½"SAE-3000 + G1 20QL Ecoglass 20 µm Electrical 42V, NO, G1/8 Diffuser type T, Air tight Nitrile
STF610QBS2ELC24G 0 to 300 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm Electrical 42V, NO, G1/8 Diffuser type T, Air tight Nitrile
STF610QLBP2EGL24G 0 to 300 l/min 1.5 bar G1¼ + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight Nitrile
STF610QLBP2ELC24GEX 0 to 300 l/min 1.5 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm No indicator, ports plugged L+R Diffuser type T, Air tight, ATEX Nitrile
STF610QVP2ELC241 0 to 300 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R No Diffuser Fluorelastomer
STF710QLBG2HLC24G 0 to 500 l/min 2.0 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm Visual G1/8 Diffuser type T, Air tight Nitrile
STF805QVP2ELC24G 0 to 350 l/min 1.5 bar 1½"SAE-3000 + G1 05Q Microglass 5 µm No indicator, ports plugged L+R Diffuser type T, Air tight Fluorelastomer
STF810QBP2HLC241 0 to 500 l/min 2.0 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R No Diffuser Nitrile
STF810QLBS4ELC24G 0 to 450 l/min 1.5 bar 1½"SAE-3000 + G1 10QL Ecoglass 10 µm Electrical 250V, NO/NC, G1/8 Diffuser type T, Air tight Nitrile
STF810QVP2ELC243 0 to 450 l/min 1.5 bar 1½"SAE-3000 + G1 10Q Microglass 10 µm No indicator, ports plugged L+R Diffuser type T Fluorelastomer
STF820QBP2HGL24H 0 to 500 l/min 2.0 bar G1¼ + G1 20Q Microglass 20 µm No indicator, ports plugged L+R Diffuser type P, Air tight Nitrile

687PDC
C89472